1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Thermocouple Wire, Silicone Rubber Sheath Twisted, Type K, 7/0.2mm, 25m

THERMOCOUPLE & EXTENSION WIRE

RS PRO Thermocouple Wire, Silicone Rubber Sheath Twisted, Type K, 7/0.2mm, 25m
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,906.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Insulation Material = Silicone Rubber
Thermocouple Type = K
Core Strands = 7/0.2mm
Cable Shape = Twisted
Number of Strands = 2
Standards Met = IEC

 
Part Number
8275906 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,906.37

฿ 3,937.78

THERMOCOUPLE & EXTENSION WIRE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8275906 in the RS PRO Thermocouple Wire, Silicone Rubber Sheath Twisted, Type K, 7/0.2mm, 25m series.