1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Thermocouple Wire, PTFE Sheath Flat Pair, Type K, 7/0.2mm, 10m

THERMOCOUPLE & EXTENSION WIRE

RS PRO Thermocouple Wire, PTFE Sheath Flat Pair, Type K, 7/0.2mm, 10m
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,087.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Length = 10m
Thermocouple Type = K
Core Strands = 7/0.2mm
Cable Shape = Flat Pair
Number of Strands = 2
Standards Met = IEC

 
Part Number
8275776 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,087.92

฿ 2,725.42

THERMOCOUPLE & EXTENSION WIRE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8275776 in the RS PRO Thermocouple Wire, PTFE Sheath Flat Pair, Type K, 7/0.2mm, 10m series.