1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Thermocouple Wire, High Temperature Glass Fibre Sheath, Type K, 1/0.711mm, 100m

THERMOCOUPLE WIRE TYPE K 100M

RS PRO Thermocouple Wire, High Temperature Glass Fibre Sheath, Type K, 1/0.711mm, 100m
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 25,111.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Length = 100m
Thermocouple Type = K
Core Strands = 1/0.711mm
Number of Strands = 2
Standards Met = ANSI

 
Part Number
2000622 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 25,111.80

฿ 16,742.04

THERMOCOUPLE WIRE TYPE K 100M 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2000622 in the RS PRO Thermocouple Wire, High Temperature Glass Fibre Sheath, Type K, 1/0.711mm, 100m series.