1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Control Cable, 5 Cores, 1 mm², CY, Screened, 50m, Grey PVC Sheath, 17 AWG

CY CABLE

RS PRO Control Cable, 5 Cores, 1 mm², CY, Screened, 50m, Grey PVC Sheath, 17 AWG
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 10,396.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Number of Cores = 5
Control Cable Type = CY
Cross Sectional Area = 1 mm²
Screened/Unscreened = Screened
Length = 50m
Sheath Colour = Grey
American Wire Gauge = 17 AWG
Screen Type = Tinned Copper Braid
Current Rating = 15 A
Maximum Operating Temperature = +80°C
Sheath Material = Polyvinyl Chloride PVC
Insulation Material = PVC
Conductor Material = Copper
Conductor Resistance = 19.5 Ω/km

 
Part Number
8274164 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 10,396.76

฿ 6,931.52

CY CABLE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8274164 in the RS PRO Control Cable, 5 Cores, 1 mm², CY, Screened, 50m, Grey PVC Sheath, 17 AWG series.