1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Control Cable, 4 Cores, 0.19 mm², Unscreened, 100m, White PVC Sheath

SECURITY CABLE

RS PRO Control Cable, 4 Cores, 0.19 mm², Unscreened, 100m, White PVC Sheath
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,565.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Number of Cores = 4
Cross Sectional Area = 0.19 mm²
Screened/Unscreened = Unscreened
Length = 100m
Sheath Colour = White
Outer Diameter = 3.5mm
Core Strands = 7/0.19mm
Maximum Operating Temperature = +70°C
Voltage Rating = 50 V
Standards Met = BS EN 50363-4-1, BS4737, Euroclass Eca
Conductor Material = Tinned Annealed Copper
Bedding Material = PVC

 
Part Number
8200185 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,565.20

฿ 2,376.92

SECURITY CABLE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8200185 in the RS PRO Control Cable, 4 Cores, 0.19 mm², Unscreened, 100m, White PVC Sheath series.