1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Splice Connector, Red, Insulated 0.5 to 1.5 mm², 22 to 16 AWG (178-7216)【100 Pieces Per Package】

SPLICE CONNECTOR

RS PRO Splice Connector, Red, Insulated 0.5 to 1.5 mm², 22 to 16 AWG (178-7216)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 408.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Wire Size = 0.5 → 1.5 mm², 22 → 16 AWG
Overall Length = 25.2mm
Minimum Wire Size AWG = 22AWG
Maximum Wire Size AWG = 16AWG
Colour = Red
Insulation Material = Nylon
Contact Material = Brass

Part Number
1787216 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 408.76

฿ 288.54

SPLICE CONNECTOR 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1787216 in the RS PRO Splice Connector, Red, Insulated 0.5 to 1.5 mm², 22 to 16 AWG (178-7216) series.