(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CPX-4DA |
CPX-8DA |
CPX-8DA-H |
CPX-FVDA-P2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Output Channels | DC operating voltage range (V) | Intrinsic current consumption at nominal operating voltage | Max. power supply per channel | Nominal operating voltage DC (V) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Switching logic at outputs | Corrosion resistance class (CRC) | Manufacturer part # | Product weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,939.36 | OUTPUT MODULE | 1 Piece(s) | 30 Day(s) | 4 | 18-30 | 24 | Typ. 16 mA | 1 A (24 W lamp load) | -2 | 70 | -5 | 50 | PNP (positive switching) | 1 - Low corrosion stress (when installed) | 195754 | 42 | ||
฿ 6,634.53 | OUTPUT MODULE | 1 Piece(s) | 30 Day(s) | 8 | 18-30 | 24 | Typ. 16 mA | 0.5 A (12 W lamp load) | -2 | 70 | -5 | 50 | PNP (positive switching) | 1 - Low corrosion stress (when installed) | 541482 | 49 | ||
฿ 7,171.73 | OUTPUT MODULE | 1 Piece(s) | 31 Day(s) | 8 | 18-30 | 24 | Typ. 34 mA | 2.1 A (50 W lamp load), per channel pair | -2 | 70 | -5 | 50 | PNP (positive switching) | 1 - Low corrosion stress (when installed) | 550204 | 48 | ||
฿ 20,956.76 | FLANGED GAUGE | 1 Piece(s) | 31 Day(s) | 2 | - | Typ. 25 mA (electronics operating voltage supply), Typ. 65 mA (pneumatic valve load power supply) | 1.5 A | 24 | -5 | 50 | -20 | 70 | PM-switching | 1 - Low corrosion stress (when installed) | 1971599 | 50 |
Loading...
Housing material | PA-reinforced, PC | Electrical isolation between channel and internal bus | Yes, when using intermediate feed | Degree of protection | Depends on manifold block |
---|
How can we improve?
How can we improve?