1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Input/Output Module, CPX Series

Input/Output Module, CPX Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,904.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
CPX-8DE-8DA
CPX-L-8DE-8DA-16-KL-3POL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHousing material Intrinsic current consumption at nominal operating voltage Max. power supply per channel Nominal operating voltage DC
(V)
Electrical isolation between channel and internal bus Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Min. Storage temperature
(°C)
Max. Storage temperature
(°C)
Degree of protection Corrosion resistance class (CRC) Manufacturer part # Product weight
(g)

฿ 7,246.13

IN/OUT MODULE 1 Piece(s) 30 Day(s) PA-reinforced, PC24Typ. 22 mA0.5 A (12 W lamp load)Outputs - yes, when using an intermediate supply-270-550Depends on manifold block1 - Low corrosion stress
(when installed)
52625748

฿ 6,904.73

FLANGED GAUGE 1 Piece(s) 31 Day(s) PA-reinforcedTyp. 15 mA0.25 A (6 W lamp load)24no-550-2070IP201 - Low corrosion stress (when installed)572607171

Loading...

  1. 1

Basic Information

Number of Input Channels 8 Number of Output Channels 8 DC operating voltage range(V) 18-30
Switching logic at outputs PNP (positive switching)