1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Digital Output Module, CPX Series

DIG.OUTPUT MOD.

Digital Output Module, CPX Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,771.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
CPX-E-8DO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,771.15

DIG.OUTPUT MOD. 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Number of Output Channels 8 Housing material PA Electrical isolation between channel and internal bus yes
Min. Ambient temperature(°C) -2 Max. Ambient temperature(°C) 70 Min. Storage temperature(°C) -5
Max. Storage temperature(°C) 50 Degree of protection IP20 Switching logic at outputs PNP (positive switching)
Corrosion resistance class (CRC) 0 - No corrosion stress Manufacturer part # 4080491 Product weight(g) 93

Please check the type/dimensions/specifications of the part CPX-E-8DO in the Digital Output Module, CPX Series series.