1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DIN Rail Mounting Base - Ø 22 mm Units - for Control and Signalling Unit

DIN RAIL MOUNTING BASE DIAM.22

DIN Rail Mounting Base - Ø 22 mm Units - for Control and Signalling Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 150.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DIN rail mounting base - Ø 22 mm units - for control and signalling unit

 
Part Number
A9A15151
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 150.00

DIN RAIL MOUNTING BASE DIAM.22 4 Piece(s) 60 Day(s) 10

Loading...

  1. 1

Basic Information

For Use With Harmony XB4, Acti 9 Depth 60 mm Mounting Type 35 mm symmetrical rail

Please check the type/dimensions/specifications of the part A9A15151 in the DIN Rail Mounting Base - Ø 22 mm Units - for Control and Signalling Unit series.