(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Highly appreciated ME96SS Series Electronic Multi-Measuring Instruments have been remodeled, and ME96 Super-S Series with enhanced. measuring functions and network capability has been released
Part Number |
---|
ME96SSEB-MB |
ME96SSHB-MB |
ME96SSRB-MB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Output |
---|---|---|---|---|---|---|---|
฿ 10,040.00 ฿ 7,530.00 | MULTI MEASURING | 1 Piece(s) | Same day | 10 | Pulse | ||
฿ 23,100.00 ฿ 17,325.00 | MULTI MEASURING | 1 Piece(s) | 72 Day(s) | 10 | - | ||
฿ 11,383.33 ฿ 8,537.50 | ELECTRONIC MULTI-MEASURING INS | 1 Piece(s) | Same day | 10 | Pulse |
Loading...
Mounting Method | Panel surface mount | Display Digits | 6 digits | Output Method | Semi-conductor relay |
---|---|---|---|---|---|
Dimension length(mm) | 96 | Dimension width(mm) | 96 | Dimension thickness(mm) | 90 |
Phase wire(Single-phase two-wire type, etc.) | Single-Phase/Two-Wire Type | PT rated/rated voltage(V) | AC200 | Frequency(Hz) | 60 |
How can we improve?
How can we improve?