1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Prewired rotating mirror beacon

ROTATING MIRROR BEACON LED

Prewired rotating mirror beacon
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,876.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

106mm Rotating Mirror Red 24VAC-DC

Product CodeRange of productProduct or component typeDevice short name                            Material                               [Us] rated supply voltageNet weightIP degree of protection    Standards   Ambient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileSupply voltage limitsProduct mountingREACH free of SVHCWarrantyCurrent consumptionMarkingMounting diameterLight source[Uimp] rated impulse withstand voltageProtective treatmentElectrical shock protection classCAD overall widthCAD overall depthCable lengthAWG gaugeClamping connection capacitySound signallingFlashing frequency
XVR10B04Harmony XVRPrewired rotating mirror beaconXVRABS (acrylonitrile butadiene-styrene): body part
PMMA (polymethyl methacrylate): globe
24 V AC/DC0.5 kgIP55 (with accessory) conforming to IEC 60529
IP23 conforming to IEC 60529
EN 61000-6-2
EN 61000-6-4
-10 to 50 ℃-35 to 70 ℃ULGreen Premium productPro-active compliance
(Product out of EU RoHS legal scope) EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life Information19 to 30 V DC
21.6 to 26.4 V AC
By 3 M4 screwsYes18 months125 mACE106 mmHigh luminosity LED, red0.8 kVTCClass II conforming to IEC 61140106 mm106 mm400 mmAWG 180.83 mm2Without2.3 Hz
Part Number
XVR10B04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,876.75

ROTATING MIRROR BEACON LED 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Rated Voltage(V) AC/DC24V Color Red Dimension width(mm) 106 mm
Dimension depth(mm) 106 mm Ambient air temperature for storage -35…70 °C Mounting diameter 106 mm
Product or component type Prewired rotating mirror beacon Range of product Harmony XVR

Please check the type/dimensions/specifications of the part XVR10B04 in the Prewired rotating mirror beacon series.