1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Indicator Bank, Flashing

ORANGE STROBE IOJ

Indicator Bank, Flashing
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,578.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

INDICATING BANK LENS 24V 10J +OPTIONS

Product CodeRange of productProduct or component typeMaterial[Us] rated supply voltageNet weightIP degree of protectionNEMA degree of protectionStandardsAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH  RegulationWarrantyCurrent consumptionAssembly styleSignalling typemUin rated insulation voltageComponent nameMounting diameterLight sourceConnections - terminals[Uimp] rated impulse withstand voltageProtective treatmentElectrical shock protection classCAD overall widthCAD overall heightCAD overall depthBeacon or indicator bank unit typeBulb typeNominal voltage limitFlashing frequencyFlash energy
XVBC8B5Harmony XVB UniversalIndicator bankPolycarbonate24 V AC/DC0.305 kgIP65 on fixing base XVBZ0. conforming to IEC 60529
IP66 on base unit conforming to IEC 60529
NEMA 4X conforming to UL 508 (indoor)EN/IEC
60947-5-1
-40 to 70 °CUL 508
GOST
CCC
CSA C22-2 No 14
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following
specific waste collection and never end up in rubbish bins
REACH  Declaration18 months< 1300 mA AC
< 850 mA DC
Customer assembly, up to 5 unitsFlashing250 V conforming to IEC 60947-1XVBC70 mmIntegral flash discharge tube, orangeScrew clamp terminals, <= 1 x 1.5 mm2 with cable endIEC 60947-1 4 kVTCClass I on support tube conforming to IEC 61140
Class II on base unit conforming to IEC 61140
70 mm157 mm70 mmIlluminated unitFlash discharge tube0.85...1.1 Un
conforming to
IEC 60947-5-1
1 Hz10 J
Part Number
XVBC8B5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,578.75

ORANGE STROBE IOJ 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Rated Voltage(V) AC/DC24V Color Other Dimension height(mm) 157 mm
Dimension width(mm) 70 mm Dimension depth(mm) 70 mm Ambient air temperature for storage -40…70 °C
Mounting diameter 70 mm Product or component type Indicator bank Range of product Harmony XVB Universal

Please check the type/dimensions/specifications of the part XVBC8B5 in the Indicator Bank, Flashing series.