1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tower Light

Tower Light
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,357.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ø 70 mm Tower Light Steady, IP65, 24V

Product CodeRange of productProduct or component typeMaterial[Us] rated supply voltageNet weightIP degree of protectionNEMA degree of protectionPollution degreeStandardsAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH RegulationWarrantyCurrent consumptionSignalling type[Ui] rated insulation voltageComponent nameMounting diameterLight sourceConnections - terminalsTerminals description ISO n°1[Uimp] rated impulse withstand voltageProtective treatmentElectrical shock protection classCAD overall widthCAD overall heightCAD overall depthBeacon or indicator bank unit typeBulb typeNominal voltage limit
XVBL0B4Harmony XVB UniversalComplete beaconGlass reinforced polyamide: base unit
Polycarbonate: illuminated unit
24 V AC/DC0.27 kgIP65 on fixing base XVBZ0. conforming to IEC 60529
IP66 on base unit conforming to IEC 60529
NEMA 4X conforming to UL 508 (indoor)2EN/IEC
60947-5-1
-40 to 70 °CCSA C22-2 No 14
UL 508
GOST
CCC
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following
specific waste collection and never end up in rubbish bins
REACH Declaration18 months< 47 mA AC/DCSteady250 V
conforming to
IEC 60947-1
XVBL70 mmIntegral LED, redScrew clamp terminals, <= 1 x 1.5 mm2 with cable end(COM-1)PW
(GND)GROUND
4 kV IEC 60947-1TCClass I on support tube conforming to IEC 61140
Class II on base unit conforming to IEC 61140
70 mm139 mm70 mmBase unit direct or tube fixing
Illuminated unit
Protected LED0.85...1.1 Un
conforming to
IEC 60947-5-1
XVBL0B5Harmony XVB UniversalComplete beaconGlass reinforced polyamide: base unit
Polycarbonate: illuminated unit
24 V AC/DC0.27 kgIP65 on fixing base XVBZ0. conforming to IEC 60529
IP66 on base unit conforming to IEC 60529
NEMA 4X conforming to UL 508 (indoor)2EN/IEC
60947-5-1
-40 to 70 °CGOST
UL 508
CSA C22-2 No 14
CCC
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following
specific waste collection and never end up in rubbish bins
REACH Declaration18 months< 47 mA AC/DCSteady250 V
conforming to
IEC 60947-1
XVBL70 mmIntegral LED, orangeScrew clamp terminals, <= 1 x 1.5 mm2 with cable end(COM-1)PW
(GND)GROUND
4 kV IEC 60947-1TCClass I on support tube conforming to IEC 61140
Class II on base unit conforming to IEC 61140
70 mm139 mm70 mmBase unit direct or tube fixing
Illuminated unit
Protected LED0.85...1.1 Un
conforming to
IEC 60947-5-1
Part Number
XVBL0B4
XVBL0B5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor

฿ 1,484.63

RED LED BEACON 1 Piece(s) 60 Day(s) Red

฿ 1,357.44

ORANGE LED BEACON 1 Piece(s) 60 Day(s) Other

Loading...

  1. 1
 

Basic Information

Rated Voltage(V) AC/DC24V Dimension height(mm) 139 mm Dimension width(mm) 70 mm
Dimension depth(mm) 70 mm Ambient air temperature for storage -40…70 °C Mounting diameter 70 mm
Product or component type Complete beacon Range of product Harmony XVB Universal