1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rectified And Filtered Power Supply

RECT.POWER SUP.1P 24V 20A

Rectified And Filtered Power Supply
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 37,875.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rectified And Filtered Power Supply, 1 Or 2-Phase, 400 V AC, 24 V, 20 A

Product CodeRated powerPower supply output currentOutput voltagePower dissipationDepthHeightWidthRangeProduct or component typeNet weightIP degree of protectionRelative humidityAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileOperating altitudeREACH RegulationWarrantyConnections - terminalsStatus LEDDielectric strengthPower supply type                    Nominal input voltage                    Input voltage limitsEfficiency                                 Output protection type                                         Output couplingCompatibility codeAnti-harmonic filterNetwork frequency limitsPower FactorHold-up timeResidual ripple                      Safety class                 
ABL8FEQ24200480 W20 A24 V DC96 W128 mm215 mm175 mmPhaseo RectifiedPower supply13.22 kgIP20 conforming to EN/IEC 605290 to 95 % without condensation or dripping water-20 to 60 °C-40 to 80 °CUL 508
CULus
KC
EAC
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope) EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life Information3000 mREACH Declaration18 monthsFor input connection: screw type terminals, connection capacity: 5 x 2.5...5 x 4 mm² AWG 14...AWG 11
For input ground connection: screw type terminals, connection capacity: 1 x 2.5...1 x 4 mm² AWG 14...AWG 11
For output connection: screw type terminals, connection capacity: 4 x 4 mm² AWG 11
1 LED (green)output voltage:
1 LED (orange)input voltage:
2000 V between input and ground
4600 V between input and output
500 V between output and ground
Rectified and filtered230 V AC single phase, terminal(s): N-L1
400 V AC phase to phase, terminal(s): L1-L2
360...440 V
207...253 V
80 %Against overvoltage, protection technology: 2 J peak limiter
Against overload and short-circuits, protection technology: external fuse, 25 A
Series
Parallel
ABL8FLow frequency harmonic currents47 to 63 Hz0.671 at 400 V
0.698 at 230 V
10 ms                    <= 1200 MVClass I conforming to VDE 0106-1
Part Number
ABL8FEQ24200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 37,875.00

RECT.POWER SUP.1P 24V 20A 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Product or component type Power supply Range Phaseo Rectified Height 175 mm
Width 215 mm Depth 128 mm Power dissipation 96 W
Output voltage 24 V DC Power supply output current 20 A Rated power 480 W

Please check the type/dimensions/specifications of the part ABL8FEQ24200 in the Rectified And Filtered Power Supply series.