1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CANopen Standard Cable

CANOPEN CABLE UL/IEC332-2 50M

CANopen Standard Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CANopen Standard Cable, IP20, Ul, IEC 60332-2, 50 M

Product CodeCable lengthRangeWarrantyNet weightAccessory / separate part typeAccessory / separate part categoryAccessory / separate part destinationEU RoHS DirectiveMercury freeRoHS exemption informationSustainable offer statusChina RoHS RegulationEnvironmental DisclosureToxic heavy metal freeBus typeIP degree of protectionProduct certifications
TSXCANCB5050 mCANopen18 months3.58 kgConnecting cableConnection accessoriesCANopen busPro-active compliance
(Product out of EU RoHS legal scope) EU RoHS Declaration
YesYesGreen Premium productChina RoHS declarationProduct Environmental ProfileYesCANopenIP20UL
Part Number
TSXCANCB50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,100.00

CANOPEN CABLE UL/IEC332-2 50M 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Range CANopen Cable Length 50 m

Please check the type/dimensions/specifications of the part TSXCANCB50 in the CANopen Standard Cable series.