1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Selector switch Harmony XB4

Selector switch Harmony XB4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 450.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Complete Selector Switch Ø 22 mm

Product CodeRange of productProduct or component typeDevice short nameVibration resistanceShock resistanceElectrical durabilityMechanical durabilityWidthHeightDepthNet weightIP degree of protectionNEMA degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsTightening torqueSale per indivisible quantity[Ui] rated insulation voltage[Ith] conventional free air thermal currentMounting diameterConnections - terminalsBezel materialTerminals description ISO n‹1Short-circuit protectionContact operationPositive openingProtective treatmentType of operatorShape of signaling unit headOperator profileContacts materialFixing collar materialDevice presentationResistance to high pressure washerContacts usageShape of screw head[Ie] rated operational currentElectrical reliabilitySustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEREACH RegulationOvervoltage categoryTorque value[Uimp] rated impulse withstand voltageOperator position informationREACH free of SVHCToxic heavy metal free[Us] rated supply voltageService lifeSupply voltage limitsResistance to electrostatic dischargeCurrent consumptionSignalling typeBulb baseIK degree of protectionLight sourceContacts type and compositionElectrical shock protection classOperating torqueSurge withstandResistance to fast transientsResistance to electromagnetic fieldsElectromagnetic emission
XB4BD83Harmony XB4Selector switchXB45 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles30 mm47 mm68 mm0.095 kgIP69
IP69K
IP67 conforming to IEC 60529
NEMA 13
NEMA 4X
EN/IEC 60947-5-5
UL 508
EN/IEC 60947-1
JIS C8201-5-1
CSA C22.2 No 14
EN/IEC 60947-5-1
EN/IEC 60947-5-4
JIS C8201-1
-40 to 70 ℃-40 to 70 ℃DNV
CSA
GL
BV
UL
LROS (Lloyds register of shipping)
RINA
0.8 to 1.2 N.m conforming to EN 60947-11600 V (pollution degree 3) conforming to EN 60947-110 A conforming to EN/IEC 60947-5-122 mmScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN/IEC 60947-1
Chromium plated metal(3-4)NO10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1Slow-breakWithoutTHStay putRoundStandard handleSilver alloy (Ag/Ni)ZamakComplete product7000000 Pa at 55 ℃, distance : 0.1 mStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
Green Premium productPro-active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationClass I conforming to IEC 605360.14 N.m NO changing electrical stateEN 60947-1 6 kV3 positionsYesYes----------------
XB4BG25Harmony XB4Selector switchXB45 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles30 mm47 mm68 mm0.095 kgIP66 conforming to IEC 60529
IP69
IP69K
IP67
NEMA 13
NEMA 4X
UL 508
EN/IEC 60947-5-1
CSA C22.2 No 14
EN/IEC 60947-5-4
EN/IEC 60947-1
EN/IEC 60947-5-5
JIS C8201-5-1
JIS C8201-1
-40 to 70 ℃-40 to 70 ℃DNV
LROS (Lloyds register of shipping)
BV
UL
RINA
GL
CSA
0.8 to 1.2 N.m conforming to EN 60947-11600 V (pollution degree 3) conforming to EN 60947-110 A conforming to EN/IEC 60947-5-122 mmScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN/IEC 60947-1
Chromium plated metal(3-4)NO10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1Slow-breakWithoutTHStay putRoundStandard handleSilver alloy (Ag/Ni)ZamakComplete product7000000 Pa at 55 ℃, distance : 0.1 mStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
Green Premium productPro-active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationClass I conforming to IEC 605360.14 N.m NO changing electrical state6 kV EN 60947-12 positions------------------
XB4BG45Harmony XB4Selector switchXB45 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles30 mm47 mm68 mm0.095 kgIP66 conforming to IEC 60529
IP69
IP69K
IP67
NEMA 13
NEMA 4X
JIS C8201-5-1
EN/IEC 60947-1
EN/IEC 60947-5-5
CSA C22.2 No 14
EN/IEC 60947-5-1
EN/IEC 60947-5-4
UL 508
JIS C8201-1
-40 to 70 ℃-40 to 70 ℃RINA
DNV
LROS (Lloyds register of shipping)
BV
GL
CSA
UL
0.8 to 1.2 N.m conforming to EN 60947-11600 V (pollution degree 3) conforming to EN 60947-110 A conforming to EN/IEC 60947-5-122 mmScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN/IEC 60947-1
Chromium plated metal(3-4)NO10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1Slow-breakWithoutTHStay putRoundStandard handleSilver alloy (Ag/Ni)ZamakComplete product7000000 Pa at 55 ℃, distance : 0.1 mStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
Green Premium productPro-active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationClass I conforming to IEC 605360.14 N.m NO changing electrical stateEN 60947-1 6 kV2 positions------------------
XB4BJ25Harmony XB4Selector switchXB45 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles30 mm47 mm68 mm0.095 kgIP69
IP69K
IP67 conforming to IEC 60529
NEMA 13
NEMA 4X
UL 508
EN/IEC 60947-5-1
CSA C22.2 No 14
JIS C8201-5-1
EN/IEC 60947-5-5
EN/IEC 60947-5-4
EN/IEC 60947-1
JIS C8201-1
-40 to 70 ℃-40 to 70 ℃BV
RINA
UL
LROS (Lloyds register of shipping)
CSA
DNV
GL
0.8 to 1.2 N.m conforming to EN 60947-11600 V (pollution degree 3) conforming to EN 60947-110 A conforming to EN/IEC 60947-5-122 mmScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN/IEC 60947-1
Chromium plated metal(3-4)NO10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1Slow-breakWithoutTHStay putRoundStandard handleSilver alloy (Ag/Ni)ZamakComplete product7000000 Pa at 55 ℃, distance : 0.1 mStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
Green Premium productPro-active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationClass I conforming to IEC 605360.14 N.m NO changing electrical stateEN 60947-1 6 kV2 positionsYesYes----------------
XB4BK121B5Harmony XB4Selector switchXB45 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles30 mm47 mm68 mm0.095 kgIP66 conforming to IEC 60529
IP69
IP69K
IP67
NEMA 13
NEMA 4X
UL 508
EN/IEC 60947-5-4
JIS C8201-5-1
EN/IEC 60947-5-1
CSA C22.2 No 14
EN/IEC 60947-5-5
EN/IEC 60947-1
JIS C8201-1
-40 to 70 ℃-40 to 70 ℃DNV
GL
CSA
BV
RINA
LROS (Lloyds register of shipping)
UL
0.8 to 1.2 N.m conforming to EN 60947-11600 V (pollution degree 3) conforming to EN 60947-110 A conforming to EN/IEC 60947-5-122 mmScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN/IEC 60947-1
Chromium plated metal(3-4)NO10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1Slow-breakWithoutTHStay putRoundStandard handleSilver alloy (Ag/Ni)ZamakComplete product7000000 Pa at 55 ℃, distance : 0.1 mStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
Green Premium productPro-active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationClass I conforming to IEC 605360.14 N.m NO changing electrical state--Yes-----------------
XB4BK126B5Harmony XB4Selector switchXB45 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles30 mm47 mm68 mm0.095 kgIP66 conforming to IEC 60529
IP69
IP69K
IP67
NEMA 13
NEMA 4X
EN/IEC 60947-5-1
EN/IEC 60947-1
EN/IEC 60947-5-5
UL 508
EN/IEC 60947-5-4
CSA C22.2 No 14
JIS C8201-5-1
JIS C8201-1
-40 to 70 ℃-40 to 70 ℃CSA
RINA
BV
GL
LROS (Lloyds register of shipping)
DNV
UL
0.8 to 1.2 N.m conforming to EN 60947-11600 V (pollution degree 3) conforming to EN 60947-110 A conforming to EN/IEC 60947-5-122 mmScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN/IEC 60947-1
Chromium plated metal(3-4)NO10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1Slow-breakWithoutTHStay putRoundStandard handleSilver alloy (Ag/Ni)ZamakComplete product7000000 Pa at 55 ℃, distance : 0.1 mStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
---------Class I conforming to IEC 605360.14 N.m NO changing electrical state--------------------
XB4BK126M5Harmony XB4Illuminated selector switchXB45 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN 60947-5-1 appendix C
1000000 cycles30 mm47 mm68 mm0.111 kgIP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA 13
NEMA 4X
EN/IEC 60947-5-4
CSA C22.2 No 14
JIS C8201-5-1
EN/IEC 60947-5-5
UL 508
EN/IEC 60947-1
EN/IEC 60947-5-1
JIS C8201-1
-40 to 70 ℃-40 to 70 ℃DNV
GL
UL
LROS (Lloyds register of shipping)
CSA
RINA
BV
0.8 to 1.2 N.m conforming to EN 60947-11600 V (pollution degree 3) conforming to EN 60947-110 A conforming to EN/IEC 60947-5-122 mmScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN/IEC 60947-1
Chromium plated metal(13-14)NO
(21-22)NC
10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1Slow-breakWith conforming to EN/IEC 60947-5-1 appendix KTHStay putRoundBlue standard handleSilver alloy (Ag/Ni)ZamakComplete product7000000 Pa at 55 ℃, distance : 0.1 mStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4
Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
Green Premium productPro-active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH Declaration--6 kV EN 60947-12 positions 90‹Yes-230...240 V AC at 50/60 Hz100000 h at rated voltage and 25 ℃195 to 264 V AC6 kV on contact (on metal parts) conforming to IEC 61000-4-2
8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
14 mASteadyIntegral LEDIK06 conforming to IEC 50102Protected LED1 NO + 1 NCClass I conforming to IEC 605360.14 N.m NO changing electrical state1 kV conforming to IEC 61000-4-52 kV conforming to IEC 61000-4-410 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011
Part Number
XB4BG25
XB4BJ25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 615.13

KEY SWITCHES,2POS 1 Piece(s) 2 Day(s)

฿ 450.94

SELECTOR SWITCHES 1 Piece(s) 2 Day(s)

Loading...

  1. 1

Basic Information

Mounting Hole Ø22 Dimension vertical(mm) 47 mm Dimension width(mm) 30 mm
Dimension depth(mm) 68 mm Series Harmony XB4 Minimum Operating Temperature -40°C
Cutout Diameter 70 °C Body Material Chromium plated metal Number of Positions 2 positions
Type of operator Stay put Product or component type Selector switch