1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TeSys K Contactor (Part Number)

TeSys K Contactor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 448.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

TeSys K contactor - 3P - AC-3 <= 440 V 6 A - 1 NC aux. - 24 V AC coil

Product CodeProduct or component typeProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEOperating altitudeREACH RegulationREACH free of SVHCWarrantyUtilisation category[Uc] control circuit voltageRange[Ith] conventional free air thermal currentOvervoltage categoryPoles descriptionMaximum operating rateProtective treatmentProduct name                  Flame retardance                 Device application                      Irms rated making capacity                Contactor applicationPower pole contact compositionControl circuit type                   Rated breaking capacity                                    Associated fuse rating                    Average impedanceControl circuit voltage limitsOperating timeInrush power in VAHold-in power consumption in VAHeat dissipationMechanical robustness                        Safety reliability level                    Signalling circuit frequency                  Motor power kW                 Minimum switching currentAuxiliary contact compositionMinimum switching voltageInsulation resistance[Ie] rated operational currentAuxiliary contacts typeNon overlap distanceDevice short nameElectrical durabilityMechanical durabilityDepthIP degree of protectionStandardsAmbient air temperature for storageTightening torque[Ue] rated operational voltage[Ui] rated insulation voltageConnections - terminals[Uimp] rated impulse withstand voltageMounting supportHeightNet weight[Icw] rated short-time withstand currentWidth
LC1K0601B7ContactorUL
CSA
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets 
following specific waste collection and never end up in rubbish bins
2000 m without deratingREACH DeclarationYes18 monthsAC-4
AC-3
24 V AC 50/60 HzTeSys20 A (at 50 ℃) for power circuit
10 A (at 50 ℃) for signalling circuit
III3P3600 cyc/hTC conforming to IEC 60068
TC conforming to DIN 50016
TeSys KV1 conforming to UL 94
Requirement 2 conforming to NF F 16-101
Requirement 2 conforming to NF F 16-102
Control110 A AC for power circuit conforming to NF C 63-110
110 A AC for power circuit conforming to IEC 60947
110 A AC for signalling circuit conforming to IEC 60947
Motor control3 NOAC at 50/60 Hz110 A at 415 V conforming to IEC 60947
110 A at 440 V conforming to IEC 60947
80 A at 500 V conforming to IEC 60947
110 A at 220...230 V conforming to IEC 60947
110 A at 380...400 V conforming to IEC 60947
70 A at 660...690 V conforming to IEC 60947
25 A gG at <= 440 V for power circuit
25 A aM for power circuit
10 A gG for signalling circuit conforming to IEC 60947
10 A gG for signalling circuit conforming to VDE 0660
3 mOhm - Ith 20 A 50 Hz for power circuitOperational: 0.8...1.15 Uc (at <50 ℃)
Drop-out: 0.2...0.75 Uc (at <50 ℃)
10...20 ms coil de-energisation and NO opening
10...20 ms coil energisation and NO closing
30 VA (at 20 ℃)4.5 VA (at 20 ℃)1.3 WShocks contactor closed, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Y axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Z axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on X axis: 6 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Y axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Z axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
Vibrations contactor opened: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
B10d = 1369863 cycles contactor 
with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor 
with mechanical load conforming to EN/ISO 13849-1
<= 400 Hz1.5 kW at 220...230 V AC 50/60 Hz AC-3
2.2 kW at 380...415 V AC 50/60 Hz AC-3
3 kW at 440 V AC 50/60 Hz AC-3
3 kW at 480 V AC 50/60 Hz AC-3
3 kW at 500...600 V AC 50/60 Hz AC-3
3 kW at 660...690 V AC 50/60 Hz AC-3
1.5 kW at 400 V AC 50/60 Hz AC-4
5 mA for signalling circuit1 NC17 V for signalling circuit> 10 MOhm for signalling circuit6 A at <= 440 V AC AC-3 for power circuitType instantaneous 1 NC0.5 mmLC1K1.3 Mcycles 6 A AC-3 at Ue <= 440 V10 Mcycles57 mmIP2x conforming to VDE 0106BS 5424
IEC 60947
NF C 63-110
VDE 0660
-50 to 80 ℃1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2
1.3 N.m - on screw clamp terminals - with screwdriver flat O 6 mm
Power circuit: 690 V AC 50/60 Hz
Signalling circuit: <= 690 V AC 50/60 Hz
Power circuit: 600 V conforming to UL 508
Power circuit: 690 V conforming to IEC 60947-4-1
Signalling circuit: 690 V conforming to IEC 60947-4-1
Signalling circuit: 690 V conforming to IEC 60947-5-1
Signalling circuit: 600 V conforming to UL 508
Power circuit: 600 V conforming to CSA C22.2 No 14
Signalling circuit: 600 V conforming to CSA C22.2 No 14
Screw clamp terminals 1 cable(s) 1.5 to 4 mm2solid
Screw clamp terminals 1 cable(s) 0.75 to 4 mm2flexible without cable end
Screw clamp terminals 1 cable(s) 0.34 to 2.5 mm2flexible with cable end
Screw clamp terminals 2 cable(s) 1.5 to 4 mm2solid
Screw clamp terminals 2 cable(s) 0.75 to 4 mm2flexible without cable end
Screw clamp terminals 2 cable(s) 0.34 to 1.5 mm2flexible with cable end
8 kVPlate
Rail
58 mm0.18 kg90 A 50 ℃ - 1 s for power circuit
85 A 50 ℃ - 5 s for power circuit
80 A 50 ℃ - 10 s for power circuit
60 A 50 ℃ - 30 s for power circuit
45 A 50 ℃ - 1 min for power circuit
40 A 50 ℃ - 3 min for power circuit
20 A 50 ℃ - >= 15 min for power circuit
80 A - 1 s for signalling circuit
90 A - 500 ms for signalling circuit
110 A - 100 ms for signalling circuit
45 mm
LC1K0610B7ContactorUL
CSA
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets 
following specific waste collection and never end up in rubbish bins
2000 m without deratingREACH DeclarationYes18 monthsAC-4
AC-3
24 V AC 50/60 HzTeSys20 A (at 50 ℃) for power circuit
10 A (at 50 ℃) for signalling circuit
III3P3600 cyc/hTC conforming to IEC 60068
TC conforming to DIN 50016
TeSys KV1 conforming to UL 94
Requirement 2 conforming to NF F 16-101
Requirement 2 conforming to NF F 16-102
Control110 A AC for power circuit conforming to NF C 63-110
110 A AC for power circuit conforming to IEC 60947
110 A AC for signalling circuit conforming to IEC 60947
Motor control3 NOAC at 50/60 Hz110 A at 415 V conforming to IEC 60947
110 A at 440 V conforming to IEC 60947
80 A at 500 V conforming to IEC 60947
110 A at 220...230 V conforming to IEC 60947
110 A at 380...400 V conforming to IEC 60947
70 A at 660...690 V conforming to IEC 60947
25 A gG at <= 440 V for power circuit
25 A aM for power circuit
10 A gG for signalling circuit conforming to IEC 60947
10 A gG for signalling circuit conforming to VDE 0660
3 mOhm - Ith 20 A 50 Hz for power circuitOperational: 0.8...1.15 Uc (at <50 ℃)
Drop-out: 0.2...0.75 Uc (at <50 ℃)
10...20 ms coil de-energisation and NO opening
10...20 ms coil energisation and NO closing
30 VA (at 20 ℃)4.5 VA (at 20 ℃)1.3 WShocks contactor closed, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Y axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Z axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on X axis: 6 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Y axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Z axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
Vibrations contactor opened: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
B10d = 1369863 cycles contactor 
with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor 
with mechanical load conforming to EN/ISO 13849-1
<= 400 Hz1.5 kW at 220...230 V AC 50/60 Hz AC-3
2.2 kW at 380...415 V AC 50/60 Hz AC-3
3 kW at 440 V AC 50/60 Hz AC-3
3 kW at 480 V AC 50/60 Hz AC-3
3 kW at 500...600 V AC 50/60 Hz AC-3
3 kW at 660...690 V AC 50/60 Hz AC-3
1.5 kW at 400 V AC 50/60 Hz AC-4
5 mA for signalling circuit1 NO17 V for signalling circuit> 10 MOhm for signalling circuit6 A at <= 440 V AC AC-3 for power circuitType instantaneous 1 NO0.5 mmLC1K1.3 Mcycles 6 A AC-3 at Ue <= 440 V10 Mcycles57 mmIP2x conforming to VDE 0106BS 5424
IEC 60947
NF C 63-110
VDE 0660
-50 to 80 ℃1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2
1.3 N.m - on screw clamp terminals - with screwdriver flat O 6 mm
Power circuit: 690 V AC 50/60 Hz
Signalling circuit: <= 690 V AC 50/60 Hz
Power circuit: 600 V conforming to UL 508
Power circuit: 690 V conforming to IEC 60947-4-1
Signalling circuit: 690 V conforming to IEC 60947-4-1
Signalling circuit: 690 V conforming to IEC 60947-5-1
Signalling circuit: 600 V conforming to UL 508
Power circuit: 600 V conforming to CSA C22.2 No 14
Signalling circuit: 600 V conforming to CSA C22.2 No 14
Screw clamp terminals 1 cable(s) 1.5 to 4 mm2solid
Screw clamp terminals 1 cable(s) 0.75 to 4 mm2flexible without cable end
Screw clamp terminals 1 cable(s) 0.34 to 2.5 mm2flexible with cable end
Screw clamp terminals 2 cable(s) 1.5 to 4 mm2solid
Screw clamp terminals 2 cable(s) 0.75 to 4 mm2flexible without cable end
Screw clamp terminals 2 cable(s) 0.34 to 1.5 mm2flexible with cable end
8 kVRail
Plate
58 mm0.18 kg90 A 50 ℃ - 1 s for power circuit
85 A 50 ℃ - 5 s for power circuit
80 A 50 ℃ - 10 s for power circuit
60 A 50 ℃ - 30 s for power circuit
45 A 50 ℃ - 1 min for power circuit
40 A 50 ℃ - 3 min for power circuit
20 A 50 ℃ - >= 15 min for power circuit
80 A - 1 s for signalling circuit
90 A - 500 ms for signalling circuit
110 A - 100 ms for signalling circuit
45 mm
LC1K0610E7ContactorCSA
UL
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets 
following specific waste collection and never end up in rubbish bins
2000 m without deratingREACH DeclarationYes18 monthsAC-3
AC-4
48 V AC 50/60 HzTeSys20 A (at 50 ℃) for power circuit
10 A (at 50 ℃) for signalling circuit
III3P3600 cyc/hTC conforming to IEC 60068
TC conforming to DIN 50016
TeSys KV1 conforming to UL 94
Requirement 2 conforming to NF F 16-101
Requirement 2 conforming to NF F 16-102
Control110 A AC for power circuit conforming to NF C 63-110
110 A AC for power circuit conforming to IEC 60947
110 A AC for signalling circuit conforming to IEC 60947
Motor control3 NOAC at 50/60 Hz110 A at 415 V conforming to IEC 60947
110 A at 440 V conforming to IEC 60947
80 A at 500 V conforming to IEC 60947
110 A at 220...230 V conforming to IEC 60947
110 A at 380...400 V conforming to IEC 60947
70 A at 660...690 V conforming to IEC 60947
25 A gG at <= 440 V for power circuit
25 A aM for power circuit
10 A gG for signalling circuit conforming to IEC 60947
10 A gG for signalling circuit conforming to VDE 0660
3 mOhm - Ith 20 A 50 Hz for power circuitOperational: 0.8...1.15 Uc (at <50 ℃)
Drop-out: 0.2...0.75 Uc (at <50 ℃)
10...20 ms coil de-energisation and NO opening
10...20 ms coil energisation and NO closing
30 VA (at 20 ℃)4.5 VA (at 20 ℃)1.3 WShocks contactor closed, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Y axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Z axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on X axis: 6 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Y axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Z axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
Vibrations contactor opened: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
B10d = 1369863 cycles contactor 
with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor 
with mechanical load conforming to EN/ISO 13849-1
<= 400 Hz1.5 kW at 220...230 V AC 50/60 Hz AC-3
2.2 kW at 380...415 V AC 50/60 Hz AC-3
3 kW at 440 V AC 50/60 Hz AC-3
3 kW at 480 V AC 50/60 Hz AC-3
3 kW at 500...600 V AC 50/60 Hz AC-3
3 kW at 660...690 V AC 50/60 Hz AC-3
1.5 kW at 400 V AC 50/60 Hz AC-4
5 mA for signalling circuit1 NO17 V for signalling circuit> 10 MOhm for signalling circuit6 A at <= 440 V AC AC-3 for power circuitType instantaneous 1 NO0.5 mmLC1K1.3 Mcycles 6 A AC-3 at Ue <= 440 V10 Mcycles57 mmIP2x conforming to VDE 0106BS 5424
IEC 60947
NF C 63-110
VDE 0660
-50 to 80 ℃1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2
1.3 N.m - on screw clamp terminals - with screwdriver flat O 6 mm
Power circuit: 690 V AC 50/60 Hz
Signalling circuit: <= 690 V AC 50/60 Hz
Power circuit: 600 V conforming to UL 508
Power circuit: 690 V conforming to IEC 60947-4-1
Signalling circuit: 690 V conforming to IEC 60947-4-1
Signalling circuit: 690 V conforming to IEC 60947-5-1
Signalling circuit: 600 V conforming to UL 508
Power circuit: 600 V conforming to CSA C22.2 No 14
Signalling circuit: 600 V conforming to CSA C22.2 No 14
Screw clamp terminals 1 cable(s) 1.5 to 4 mm2solid
Screw clamp terminals 1 cable(s) 0.75 to 4 mm2flexible without cable end
Screw clamp terminals 1 cable(s) 0.34 to 2.5 mm2flexible with cable end
Screw clamp terminals 2 cable(s) 1.5 to 4 mm2solid
Screw clamp terminals 2 cable(s) 0.75 to 4 mm2flexible without cable end
Screw clamp terminals 2 cable(s) 0.34 to 1.5 mm2flexible with cable end
8 kVRail
Plate
58 mm0.18 kg90 A 50 ℃ - 1 s for power circuit
85 A 50 ℃ - 5 s for power circuit
80 A 50 ℃ - 10 s for power circuit
60 A 50 ℃ - 30 s for power circuit
45 A 50 ℃ - 1 min for power circuit
40 A 50 ℃ - 3 min for power circuit
20 A 50 ℃ - >= 15 min for power circuit
80 A - 1 s for signalling circuit
90 A - 500 ms for signalling circuit
110 A - 100 ms for signalling circuit
45 mm
LC1K0610M7ContactorUL
CSA
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets 
following specific waste collection and never end up in rubbish bins
2000 m without deratingREACH DeclarationYes18 monthsAC-3
AC-4
220...230 V AC 50/60 HzTeSys20 A (at 50 ℃) for power circuit
10 A (at 50 ℃) for signalling circuit
III3P3600 cyc/hTC conforming to IEC 60068
TC conforming to DIN 50016
TeSys KV1 conforming to UL 94
Requirement 2 conforming to NF F 16-101
Requirement 2 conforming to NF F 16-102
Control110 A AC for power circuit conforming to NF C 63-110
110 A AC for power circuit conforming to IEC 60947
110 A AC for signalling circuit conforming to IEC 60947
Motor control3 NOAC at 50/60 Hz110 A at 415 V conforming to IEC 60947
110 A at 440 V conforming to IEC 60947
80 A at 500 V conforming to IEC 60947
110 A at 220...230 V conforming to IEC 60947
110 A at 380...400 V conforming to IEC 60947
70 A at 660...690 V conforming to IEC 60947
25 A gG at <= 440 V for power circuit
25 A aM for power circuit
10 A gG for signalling circuit conforming to IEC 60947
10 A gG for signalling circuit conforming to VDE 0660
3 mOhm - Ith 20 A 50 Hz for power circuitOperational: 0.8...1.15 Uc (at <50 ℃)
Drop-out: 0.2...0.75 Uc (at <50 ℃)
10...20 ms coil de-energisation and NO opening
10...20 ms coil energisation and NO closing
30 VA (at 20 ℃)4.5 VA (at 20 ℃)1.3 WShocks contactor closed, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Y axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Z axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on X axis: 6 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Y axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Z axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
Vibrations contactor opened: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
B10d = 1369863 cycles contactor 
with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor 
with mechanical load conforming to EN/ISO 13849-1
<= 400 Hz1.5 kW at 220...230 V AC 50/60 Hz AC-3
2.2 kW at 380...415 V AC 50/60 Hz AC-3
3 kW at 440 V AC 50/60 Hz AC-3
3 kW at 480 V AC 50/60 Hz AC-3
3 kW at 500...600 V AC 50/60 Hz AC-3
3 kW at 660...690 V AC 50/60 Hz AC-3
1.5 kW at 400 V AC 50/60 Hz AC-4
5 mA for signalling circuit1 NO17 V for signalling circuit> 10 MOhm for signalling circuit6 A at <= 440 V AC AC-3 for power circuitType instantaneous 1 NO0.5 mmLC1K1.3 Mcycles 6 A AC-3 at Ue <= 440 V10 Mcycles57 mmIP2x conforming to VDE 0106BS 5424
IEC 60947
NF C 63-110
VDE 0660
-50 to 80 ℃1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2
1.3 N.m - on screw clamp terminals - with screwdriver flat O 6 mm
Power circuit: 690 V AC 50/60 Hz
Signalling circuit: <= 690 V AC 50/60 Hz
Power circuit: 600 V conforming to UL 508
Power circuit: 690 V conforming to IEC 60947-4-1
Signalling circuit: 690 V conforming to IEC 60947-4-1
Signalling circuit: 690 V conforming to IEC 60947-5-1
Signalling circuit: 600 V conforming to UL 508
Power circuit: 600 V conforming to CSA C22.2 No 14
Signalling circuit: 600 V conforming to CSA C22.2 No 14
Screw clamp terminals 1 cable(s) 1.5 to 4 mm2solid
Screw clamp terminals 1 cable(s) 0.75 to 4 mm2flexible without cable end
Screw clamp terminals 1 cable(s) 0.34 to 2.5 mm2flexible with cable end
Screw clamp terminals 2 cable(s) 1.5 to 4 mm2solid
Screw clamp terminals 2 cable(s) 0.75 to 4 mm2flexible without cable end
Screw clamp terminals 2 cable(s) 0.34 to 1.5 mm2flexible with cable end
8 kVRail
Plate
58 mm0.18 kg90 A 50 ℃ - 1 s for power circuit
85 A 50 ℃ - 5 s for power circuit
80 A 50 ℃ - 10 s for power circuit
60 A 50 ℃ - 30 s for power circuit
45 A 50 ℃ - 1 min for power circuit
40 A 50 ℃ - 3 min for power circuit
20 A 50 ℃ - >= 15 min for power circuit
80 A - 1 s for signalling circuit
90 A - 500 ms for signalling circuit
110 A - 100 ms for signalling circuit
45 mm
LC1K09008M7ContactorUL
CSA
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets 
following specific waste collection and never end up in rubbish bins
2000 m without deratingREACH DeclarationYes18 monthsAC-1220...230 V AC 50/60 HzTeSys20 A (at 50 ℃) for power circuitIII4P3600 cyc/hTC conforming to IEC 60068
TC conforming to DIN 50016
TeSys KV1 conforming to UL 94
Requirement 2 conforming to NF F 16-101
Requirement 2 conforming to NF F 16-102
Control110 A AC for power circuit conforming to NF C 63-110
110 A AC for power circuit conforming to IEC 60947
Resistive load2 NO + 2 NCAC at 50/60 Hz110 A at 415 V conforming to IEC 60947
110 A at 440 V conforming to IEC 60947
80 A at 500 V conforming to IEC 60947
110 A at 220...230 V conforming to IEC 60947
110 A at 380...400 V conforming to IEC 60947
70 A at 660...690 V conforming to IEC 60947
25 A gG at <= 440 V for power circuit
25 A aM for power circuit
3 mOhm - Ith 20 A 50 Hz for power circuitOperational: 0.8...1.15 Uc (at <50 ℃)
Drop-out: 0.2...0.75 Uc (at <50 ℃)
10...20 ms coil de-energisation and NO opening
10...20 ms coil energisation and NO closing
15...25 ms coil de-energisation and NC closing
5...15 ms coil energisation and NC opening
30 VA (at 20 ℃)4.5 VA (at 20 ℃)1.3 WShocks contactor closed, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Y axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Z axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on X axis: 6 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Y axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Z axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
Vibrations contactor opened: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
B10d = 1369863 cycles contactor 
with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor 
with mechanical load conforming to EN/ISO 13849-1
<= 400 Hz---------0.18 Mcycles 20 A AC-1 at Ue <= 440 V10 Mcycles57 mmIP2x conforming to VDE 0106BS 5424
IEC 60947
NF C 63-110
VDE 0660
-50 to 80 ℃1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2
1.3 N.m - on screw clamp terminals - with screwdriver flat O 6 mm
Power circuit: 690 V AC 50/60 HzPower circuit: 600 V conforming to UL 508
Power circuit: 690 V conforming to IEC 60947-4-1
Power circuit: 600 V conforming to CSA C22.2 No 14
Screw clamp terminals 1 cable(s) 1.5 to 4 mm2solid
Screw clamp terminals 1 cable(s) 0.75 to 4 mm2flexible without cable end
Screw clamp terminals 1 cable(s) 0.34 to 2.5 mm2flexible with cable end
Screw clamp terminals 2 cable(s) 1.5 to 4 mm2solid
Screw clamp terminals 2 cable(s) 0.75 to 4 mm2flexible without cable end
Screw clamp terminals 2 cable(s) 0.34 to 1.5 mm2flexible with cable end
8 kVPlate
Rail
----
LC1K0901B7ContactorCSA
UL
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets 
following specific waste collection and never end up in rubbish bins
2000 m without deratingREACH DeclarationYes18 monthsAC-3
AC-4
AC-1
24 V AC 50/60 HzTeSys20 A (at 50 ℃) for power circuit
10 A (at 50 ℃) for signalling circuit
III3P3600 cyc/hTC conforming to IEC 60068
TC conforming to DIN 50016
TeSys KV1 conforming to UL 94
Requirement 2 conforming to NF F 16-101
Requirement 2 conforming to NF F 16-102
Control110 A AC for power circuit conforming to NF C 63-110
110 A AC for power circuit conforming to IEC 60947
110 A AC for signalling circuit conforming to IEC 60947
Resistive load
Motor control
3 NOAC at 50/60 Hz110 A at 415 V conforming to IEC 60947
110 A at 440 V conforming to IEC 60947
80 A at 500 V conforming to IEC 60947
110 A at 220...230 V conforming to IEC 60947
110 A at 380...400 V conforming to IEC 60947
70 A at 660...690 V conforming to IEC 60947
25 A gG at <= 440 V for power circuit
25 A aM for power circuit
10 A gG for signalling circuit conforming to IEC 60947
10 A gG for signalling circuit conforming to VDE 0660
3 mOhm - Ith 20 A 50 Hz for power circuitOperational: 0.8...1.15 Uc (at <50 ℃)
Drop-out: 0.2...0.75 Uc (at <50 ℃)
10...20 ms coil de-energisation and NO opening
10...20 ms coil energisation and NO closing
30 VA (at 20 ℃)4.5 VA (at 20 ℃)1.3 WShocks contactor closed, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Y axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Z axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on X axis: 6 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Y axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Z axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
Vibrations contactor opened: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
B10d = 1369863 cycles contactor 
with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor 
with mechanical load conforming to EN/ISO 13849-1
<= 400 Hz2.2 kW at 220...230 V AC 50/60 Hz AC-3
4 kW at 380...415 V AC 50/60 Hz AC-3
4 kW at 440 V AC 50/60 Hz AC-3
4 kW at 480 V AC 50/60 Hz AC-3
4 kW at 500...600 V AC 50/60 Hz AC-3
4 kW at 660...690 V AC 50/60 Hz AC-3
2.2 kW at 400 V AC 50/60 Hz AC-4
5 mA for signalling circuit1 NC17 V for signalling circuit> 10 MOhm for signalling circuit20 A (at <50 ℃) at <= 440 V AC AC-1 for power circuit
9 A at <= 440 V AC AC-3 for power circuit
16 A (at <70 ℃) at 690 V AC AC-1 for power circuit
Type instantaneous 1 NC0.5 mmLC1K0.18 Mcycles 20 A AC-1 at Ue <= 440 V
1.3 Mcycles 9 A AC-3 at Ue <= 440 V
10 Mcycles57 mmIP2x conforming to VDE 0106BS 5424
IEC 60947
NF C 63-110
VDE 0660
-50 to 80 ℃1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2
1.3 N.m - on screw clamp terminals - with screwdriver flat O 6 mm
Power circuit: 690 V AC 50/60 Hz
Signalling circuit: <= 690 V AC 50/60 Hz
Power circuit: 600 V conforming to UL 508
Power circuit: 690 V conforming to IEC 60947-4-1
Signalling circuit: 690 V conforming to IEC 60947-4-1
Signalling circuit: 690 V conforming to IEC 60947-5-1
Signalling circuit: 600 V conforming to UL 508
Power circuit: 600 V conforming to CSA C22.2 No 14
Signalling circuit: 600 V conforming to CSA C22.2 No 14
Screw clamp terminals 1 cable(s) 1.5 to 4 mm2solid
Screw clamp terminals 1 cable(s) 0.75 to 4 mm2flexible without cable end
Screw clamp terminals 1 cable(s) 0.34 to 2.5 mm2flexible with cable end
Screw clamp terminals 2 cable(s) 1.5 to 4 mm2solid
Screw clamp terminals 2 cable(s) 0.75 to 4 mm2flexible without cable end
Screw clamp terminals 2 cable(s) 0.34 to 1.5 mm2flexible with cable end
8 kVPlate
Rail
58 mm0.18 kg90 A 50 ℃ - 1 s for power circuit
85 A 50 ℃ - 5 s for power circuit
80 A 50 ℃ - 10 s for power circuit
60 A 50 ℃ - 30 s for power circuit
45 A 50 ℃ - 1 min for power circuit
40 A 50 ℃ - 3 min for power circuit
20 A 50 ℃ - >= 15 min for power circuit
80 A - 1 s for signalling circuit
90 A - 500 ms for signalling circuit
110 A - 100 ms for signalling circuit
-
LC1K0910B7ContactorCSA
UL
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets 
following specific waste collection and never end up in rubbish bins
2000 m without deratingREACH DeclarationYes18 monthsAC-3
AC-1
AC-4
24 V AC 50/60 HzTeSys20 A (at 50 ℃) for power circuit
10 A (at 50 ℃) for signalling circuit
III3P3600 cyc/hTC conforming to IEC 60068
TC conforming to DIN 50016
TeSys KV1 conforming to UL 94
Requirement 2 conforming to NF F 16-101
Requirement 2 conforming to NF F 16-102
Control110 A AC for power circuit conforming to NF C 63-110
110 A AC for power circuit conforming to IEC 60947
110 A AC for signalling circuit conforming to IEC 60947
Motor control
Resistive load
3 NOAC at 50/60 Hz110 A at 415 V conforming to IEC 60947
110 A at 440 V conforming to IEC 60947
80 A at 500 V conforming to IEC 60947
110 A at 220...230 V conforming to IEC 60947
110 A at 380...400 V conforming to IEC 60947
70 A at 660...690 V conforming to IEC 60947
25 A gG at <= 440 V for power circuit
25 A aM for power circuit
10 A gG for signalling circuit conforming to IEC 60947
10 A gG for signalling circuit conforming to VDE 0660
3 mOhm - Ith 20 A 50 Hz for power circuitOperational: 0.8...1.15 Uc (at <50 ℃)
Drop-out: 0.2...0.75 Uc (at <50 ℃)
10...20 ms coil de-energisation and NO opening
10...20 ms coil energisation and NO closing
30 VA (at 20 ℃)4.5 VA (at 20 ℃)1.3 WShocks contactor closed, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Y axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Z axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on X axis: 6 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Y axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Z axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
Vibrations contactor opened: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
B10d = 1369863 cycles contactor 
with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor 
with mechanical load conforming to EN/ISO 13849-1
<= 400 Hz2.2 kW at 220...230 V AC 50/60 Hz AC-3
4 kW at 380...415 V AC 50/60 Hz AC-3
4 kW at 440 V AC 50/60 Hz AC-3
4 kW at 480 V AC 50/60 Hz AC-3
4 kW at 500...600 V AC 50/60 Hz AC-3
4 kW at 660...690 V AC 50/60 Hz AC-3
2.2 kW at 400 V AC 50/60 Hz AC-4
5 mA for signalling circuit1 NO17 V for signalling circuit> 10 MOhm for signalling circuit20 A (at <50 ℃) at <= 440 V AC AC-1 for power circuit
9 A at <= 440 V AC AC-3 for power circuit
16 A (at <70 ℃) at 690 V AC AC-1 for power circuit
Type instantaneous 1 NO0.5 mmLC1K----------------
LC1K0910E7ContactorUL
CSA
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets 
following specific waste collection and never end up in rubbish bins
2000 m without deratingREACH DeclarationYes18 monthsAC-1
AC-3
AC-4
48 V AC 50/60 HzTeSys20 A (at 50 ℃) for power circuit
10 A (at 50 ℃) for signalling circuit
III3P3600 cyc/hTC conforming to IEC 60068
TC conforming to DIN 50016
TeSys KV1 conforming to UL 94
Requirement 2 conforming to NF F 16-101
Requirement 2 conforming to NF F 16-102
Control110 A AC for power circuit conforming to NF C 63-110
110 A AC for power circuit conforming to IEC 60947
110 A AC for signalling circuit conforming to IEC 60947
Resistive load
Motor control
3 NOAC at 50/60 Hz110 A at 415 V conforming to IEC 60947
110 A at 440 V conforming to IEC 60947
80 A at 500 V conforming to IEC 60947
110 A at 220...230 V conforming to IEC 60947
110 A at 380...400 V conforming to IEC 60947
70 A at 660...690 V conforming to IEC 60947
25 A gG at <= 440 V for power circuit
25 A aM for power circuit
10 A gG for signalling circuit conforming to IEC 60947
10 A gG for signalling circuit conforming to VDE 0660
3 mOhm - Ith 20 A 50 Hz for power circuitOperational: 0.8...1.15 Uc (at <50 ℃)
Drop-out: 0.2...0.75 Uc (at <50 ℃)
10...20 ms coil de-energisation and NO opening
10...20 ms coil energisation and NO closing
30 VA (at 20 ℃)4.5 VA (at 20 ℃)1.3 WShocks contactor closed, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Y axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Z axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on X axis: 6 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Y axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Z axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
Vibrations contactor opened: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
B10d = 1369863 cycles contactor 
with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor 
with mechanical load conforming to EN/ISO 13849-1
<= 400 Hz2.2 kW at 220...230 V AC 50/60 Hz AC-3
4 kW at 380...415 V AC 50/60 Hz AC-3
4 kW at 440 V AC 50/60 Hz AC-3
4 kW at 480 V AC 50/60 Hz AC-3
4 kW at 500...600 V AC 50/60 Hz AC-3
4 kW at 660...690 V AC 50/60 Hz AC-3
2.2 kW at 400 V AC 50/60 Hz AC-4
5 mA for signalling circuit1 NO17 V for signalling circuit> 10 MOhm for signalling circuit20 A (at <50 ℃) at <= 440 V AC AC-1 for power circuit
9 A at <= 440 V AC AC-3 for power circuit
16 A (at <70 ℃) at 690 V AC AC-1 for power circuit
Type instantaneous 1 NO0.5 mmLC1K----------------
LC1K0910G7ContactorUL
CSA
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets 
following specific waste collection and never end up in rubbish bins
2000 m without deratingREACH DeclarationYes18 monthsAC-1
AC-3
AC-4
120 V AC 50/60 HzTeSys20 A (at 50 ℃) for power circuit
10 A (at 50 ℃) for signalling circuit
III3P3600 cyc/hTC conforming to IEC 60068
TC conforming to DIN 50016
TeSys KV1 conforming to UL 94
Requirement 2 conforming to NF F 16-101
Requirement 2 conforming to NF F 16-102
Control110 A AC for power circuit conforming to NF C 63-110
110 A AC for power circuit conforming to IEC 60947
110 A AC for signalling circuit conforming to IEC 60947
Motor control
Resistive load
3 NOAC at 50/60 Hz110 A at 415 V conforming to IEC 60947
110 A at 440 V conforming to IEC 60947
80 A at 500 V conforming to IEC 60947
110 A at 220...230 V conforming to IEC 60947
110 A at 380...400 V conforming to IEC 60947
70 A at 660...690 V conforming to IEC 60947
25 A gG at <= 440 V for power circuit
25 A aM for power circuit
10 A gG for signalling circuit conforming to IEC 60947
10 A gG for signalling circuit conforming to VDE 0660
3 mOhm - Ith 20 A 50 Hz for power circuitOperational: 0.8...1.15 Uc (at <50 ℃)
Drop-out: 0.2...0.75 Uc (at <50 ℃)
10...20 ms coil de-energisation and NO opening
10...20 ms coil energisation and NO closing
30 VA (at 20 ℃)4.5 VA (at 20 ℃)1.3 WShocks contactor closed, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Y axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Z axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on X axis: 6 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Y axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Z axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
Vibrations contactor opened: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
B10d = 1369863 cycles contactor 
with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor 
with mechanical load conforming to EN/ISO 13849-1
<= 400 Hz2.2 kW at 220...230 V AC 50/60 Hz AC-3
4 kW at 380...415 V AC 50/60 Hz AC-3
4 kW at 440 V AC 50/60 Hz AC-3
4 kW at 480 V AC 50/60 Hz AC-3
4 kW at 500...600 V AC 50/60 Hz AC-3
4 kW at 660...690 V AC 50/60 Hz AC-3
2.2 kW at 400 V AC 50/60 Hz AC-4
5 mA for signalling circuit1 NO17 V for signalling circuit> 10 MOhm for signalling circuit20 A (at <50 ℃) at <= 440 V AC AC-1 for power circuit
9 A at <= 440 V AC AC-3 for power circuit
16 A (at <70 ℃) at 690 V AC AC-1 for power circuit
Type instantaneous 1 NO0.5 mmLC1K----------------
LC1K0910M7ContactorCSA
UL
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets 
following specific waste collection and never end up in rubbish bins
2000 m without deratingREACH DeclarationYes18 monthsAC-4
AC-3
AC-1
220...230 V AC 50/60 HzTeSys20 A (at 50 ℃) for power circuit
10 A (at 50 ℃) for signalling circuit
III3P3600 cyc/hTC conforming to IEC 60068
TC conforming to DIN 50016
TeSys KV1 conforming to UL 94
Requirement 2 conforming to NF F 16-101
Requirement 2 conforming to NF F 16-102
Control110 A AC for power circuit conforming to NF C 63-110
110 A AC for power circuit conforming to IEC 60947
110 A AC for signalling circuit conforming to IEC 60947
Motor control
Resistive load
3 NOAC at 50/60 Hz110 A at 415 V conforming to IEC 60947
110 A at 440 V conforming to IEC 60947
80 A at 500 V conforming to IEC 60947
110 A at 220...230 V conforming to IEC 60947
110 A at 380...400 V conforming to IEC 60947
70 A at 660...690 V conforming to IEC 60947
25 A gG at <= 440 V for power circuit
25 A aM for power circuit
10 A gG for signalling circuit conforming to IEC 60947
10 A gG for signalling circuit conforming to VDE 0660
3 mOhm - Ith 20 A 50 Hz for power circuitOperational: 0.8...1.15 Uc (at <50 ℃)
Drop-out: 0.2...0.75 Uc (at <50 ℃)
10...20 ms coil de-energisation and NO opening
10...20 ms coil energisation and NO closing
30 VA (at 20 ℃)4.5 VA (at 20 ℃)1.3 WShocks contactor closed, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Y axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Z axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on X axis: 6 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Y axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Z axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
Vibrations contactor opened: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
B10d = 1369863 cycles contactor 
with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor 
with mechanical load conforming to EN/ISO 13849-1
<= 400 Hz2.2 kW at 220...230 V AC 50/60 Hz AC-3
4 kW at 380...415 V AC 50/60 Hz AC-3
4 kW at 440 V AC 50/60 Hz AC-3
4 kW at 480 V AC 50/60 Hz AC-3
4 kW at 500...600 V AC 50/60 Hz AC-3
4 kW at 660...690 V AC 50/60 Hz AC-3
2.2 kW at 400 V AC 50/60 Hz AC-4
5 mA for signalling circuit1 NO17 V for signalling circuit> 10 MOhm for signalling circuit20 A (at <50 ℃) at <= 440 V AC AC-1 for power circuit
9 A at <= 440 V AC AC-3 for power circuit
16 A (at <70 ℃) at 690 V AC AC-1 for power circuit
Type instantaneous 1 NO0.5 mm-----------------
LC1K1201E7ContactorCSA
UL
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets 
following specific waste collection and never end up in rubbish bins
2000 m without deratingREACH DeclarationYes18 monthsAC-3
AC-4
AC-1
48 V AC 50/60 HzTeSys20 A (at 50 ℃) for power circuit
10 A (at 50 ℃) for signalling circuit
III3P3600 cyc/hTC conforming to IEC 60068
TC conforming to DIN 50016
TeSys KV1 conforming to UL 94
Requirement 2 conforming to NF F 16-101
Requirement 2 conforming to NF F 16-102
Control110 A AC for signalling circuit conforming to IEC 60947
144 A AC for power circuit conforming to NF C 63-110
144 A AC for power circuit conforming to IEC 60947
Motor control
Resistive load
3 NOAC at 50/60 Hz110 A at 440 V conforming to IEC 60947
80 A at 500 V conforming to IEC 60947
70 A at 660...690 V conforming to IEC 60947
25 A gG at <= 440 V for power circuit
25 A aM for power circuit
10 A gG for signalling circuit conforming to IEC 60947
10 A gG for signalling circuit conforming to VDE 0660
3 mOhm - Ith 20 A 50 Hz for power circuitOperational: 0.8...1.15 Uc (at <50 ℃)
Drop-out: 0.2...0.75 Uc (at <50 ℃)
10...20 ms coil de-energisation and NO opening
10...20 ms coil energisation and NO closing
30 VA (at 20 ℃)4.5 VA (at 20 ℃)1.3 WShocks contactor closed, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Y axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Z axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on X axis: 6 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Y axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Z axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
Vibrations contactor opened: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
B10d = 1369863 cycles contactor 
with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor 
with mechanical load conforming to EN/ISO 13849-1
<= 400 Hz4 kW at 480 V AC 50/60 Hz AC-3
4 kW at 500...600 V AC 50/60 Hz AC-3
4 kW at 660...690 V AC 50/60 Hz AC-3
2.2 kW at 400 V AC 50/60 Hz AC-4
3 kW at 220...230 V AC 50/60 Hz AC-3
5.5 kW at 380...415 V AC 50/60 Hz AC-3
5.5 kW at 440 V AC 50/60 Hz AC-3
5 mA for signalling circuit1 NC17 V for signalling circuit> 10 MOhm for signalling circuit20 A (at <50 ℃) at <= 440 V AC AC-1 for power circuit
12 A at <= 440 V AC AC-3 for power circuit
16 A (at <70 ℃) at 690 V AC AC-1 for power circuit
Type instantaneous 1 NC0.5 mmLC1K----------------
LC1K1201F7ContactorUL
CSA
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets 
following specific waste collection and never end up in rubbish bins
2000 m without deratingREACH DeclarationYes18 monthsAC-4
AC-1
AC-3
110 V AC 50/60 HzTeSys20 A (at 50 ℃) for power circuit
10 A (at 50 ℃) for signalling circuit
III3P3600 cyc/hTC conforming to IEC 60068
TC conforming to DIN 50016
TeSys KV1 conforming to UL 94
Requirement 2 conforming to NF F 16-101
Requirement 2 conforming to NF F 16-102
Control110 A AC for signalling circuit conforming to IEC 60947
144 A AC for power circuit conforming to NF C 63-110
144 A AC for power circuit conforming to IEC 60947
Resistive load
Motor control
3 NOAC at 50/60 Hz110 A at 440 V conforming to IEC 60947
80 A at 500 V conforming to IEC 60947
70 A at 660...690 V conforming to IEC 60947
25 A gG at <= 440 V for power circuit
25 A aM for power circuit
10 A gG for signalling circuit conforming to IEC 60947
10 A gG for signalling circuit conforming to VDE 0660
3 mOhm - Ith 20 A 50 Hz for power circuitOperational: 0.8...1.15 Uc (at <50 ℃)
Drop-out: 0.2...0.75 Uc (at <50 ℃)
10...20 ms coil de-energisation and NO opening
10...20 ms coil energisation and NO closing
30 VA (at 20 ℃)4.5 VA (at 20 ℃)1.3 WShocks contactor closed, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Y axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Z axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on X axis: 6 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Y axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Z axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
Vibrations contactor opened: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
B10d = 1369863 cycles contactor 
with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor 
with mechanical load conforming to EN/ISO 13849-1
<= 400 Hz4 kW at 480 V AC 50/60 Hz AC-3
4 kW at 500...600 V AC 50/60 Hz AC-3
4 kW at 660...690 V AC 50/60 Hz AC-3
2.2 kW at 400 V AC 50/60 Hz AC-4
3 kW at 220...230 V AC 50/60 Hz AC-3
5.5 kW at 380...415 V AC 50/60 Hz AC-3
5.5 kW at 440 V AC 50/60 Hz AC-3
5 mA for signalling circuit1 NC17 V for signalling circuit> 10 MOhm for signalling circuit20 A (at <50 ℃) at <= 440 V AC AC-1 for power circuit
12 A at <= 440 V AC AC-3 for power circuit
16 A (at <70 ℃) at 690 V AC AC-1 for power circuit
Type instantaneous 1 NC0.5 mmLC1K----------------
Part Number
LC1K0601B7
LC1K0610B7
LC1K0610E7
LC1K0610M7
LC1K09008M7
LC1K0901B7
LC1K0910B7
LC1K0910E7
LC1K0910G7
LC1K0910M7
LC1K1201E7
LC1K1201F7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles Width Depth Control Circuit Voltage Contactor application Power pole contact composition Height Mechanical durability

฿ 448.63

CONTACTOR 1 Piece(s) 60 Day(s) 3P45 mm57 mm24 V AC 50/60 HzMotor control3 NO58 mm10 Mcycles

฿ 448.63

CONTACTOR 1 Piece(s) 60 Day(s) 3P45 mm57 mm24 V AC 50/60 HzMotor control3 NO58 mm10 Mcycles

฿ 448.63

CONTACTOR 1 Piece(s) 75 Day(s) 3P45 mm57 mm48 V AC 50/60 HzMotor control3 NO58 mm10 Mcycles

฿ 448.63

CONTACTOR 1 Piece(s) 60 Day(s) 3P45 mm57 mm220...230 V AC 50/60 HzMotor control3 NO58 mm10 Mcycles

฿ 855.63

CONTACTOR 20A AC1 2NO+NC 1 Piece(s) 75 Day(s) 4P-57 mm220...230 V AC 50/60 HzResistive load2 NO + 2 NC-10 Mcycles

฿ 508.75

CONTACTOR 1 Piece(s) 60 Day(s) 3P-57 mm24 V AC 50/60 HzResistive load, Motor control3 NO58 mm10 Mcycles

฿ 508.75

CONTACTOR 1 Piece(s) 60 Day(s) 3P--24 V AC 50/60 HzResistive load, Motor control3 NO--

฿ 508.75

CONTACTOR 1 Piece(s) 2 Day(s) 3P--48 V AC 50/60 HzResistive load, Motor control3 NO--

฿ 508.75

CONTACTOR 1 Piece(s) 60 Day(s) 3P--120 V AC 50/60 HzResistive load, Motor control3 NO--

฿ 508.75

CONTACTOR 1 Piece(s) 2 Day(s) 3P--220...230 V AC 50/60 HzMotor controlResistive load / Resistive load, Motor control3 NO--

฿ 578.13

CONTACTOR 1 Piece(s) 60 Day(s) 3P--48 V AC 50/60 HzResistive load, Motor control3 NO--

฿ 578.13

CONTACTOR 1 Piece(s) 60 Day(s) 3P--110 V AC 50/60 HzResistive load, Motor control3 NO--

Loading...

  1. 1