(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Complete Pilot Light Ø22 Plain Lens With Integral LED
Product Code | Range of product | Product or component type | Device short name | [Us] rated supply voltage | Vibration resistance | Shock resistance | Service life | Width | Height | Depth | Net weight | IP degree of protection | NEMA degree of protection | Electromagnetic compatibility | Standards | Ambient air temperature for operation | Ambient air temperature for storage | Product certifications | Sustainable offer status | EU RoHS Directive | Mercury free | RoHS exemption information | China RoHS Regulation | Environmental Disclosure | Circularity Profile | WEEE | Supply voltage limits | Resistance to electrostatic discharge | REACH Regulation | REACH free of SVHC | Warranty | Current consumption | Compatibility code | Signalling type | Sale per indivisible quantity | Bulb base | [Ui] Rated insulation voltage | Cap/operator or lens colour | Overvoltage category | IK degree of protection | Mounting diameter | Light source | Connections - terminals | Bezel material | Terminals description ISO n‹1 | mUimpn rated impulse withstand voltage | Protective treatment | Operator additional information | Shape of signaling unit head | Fixing collar material | Device presentation | Resistance to high pressure washer | Surge withstand | Resistance to fast transients | Resistance to electromagnetic fields | Electromagnetic emission | Head type | Light source colour | GCR BRIDGE |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
XB5AVB1 | Harmony XB5 | Pilot light | XB5 | 24 V AC/DC at 50/60 Hz | 5 gn (f= 12 to 500 Hz) conforming to IEC 60068-2-6 | 50 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | 100000 h at rated voltage and 25 °C | 30mm | 42mm | 54mm | 0.038 kg | IP66 conforming to IEC 60529 IP67 conforming to IEC 60529 IP69 conforming to IEC 60529 IP69K conforming to ISO 20653 | NEMA 13 NEMA 4X | Electrostatic discharge - test level: 6 kV (on contact (on metal parts)) conforming to IEC 61000-4-2 Electrostatic discharge - test level: 8 kV (in free air (in insulating parts)) conforming to IEC 61000-4-2 Electromagnetic emission class B conforming to IEC 55011 | CSA C22.2 No 14 EN/IEC 60947-5-1 EN/IEC 60947-5-4 UL 508 EN/IEC 60947-1 JIS C8201-5-1 JIS C8201-1 | -40 to 70 °C | -40 to 70 °C | UL listed CSA | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | End of Life Information | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 19.2 to 30 V DC 21.6 to 26.4 V AC | 6 kV on contact (on metal parts) conforming to IEC 61000-4-2 8 kV in free air (in insulating parts) conforming to IEC 61000-4-2 | REACH Declaration | Yes | 18 months | 18 mA | XB5 | Steady | 1 | Integral LED | 250 V (pollution degree 3) conforming to EN 60947-1 | White | Class II conforming to IEC 60536 | IK05 conforming to IEC 50102 | 22 mm | Protected LED | Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1 | Dark grey plastic | (X1-X2)PL | EN 60947-1 4 kV | TH | With plain lens | Round | Plastic | Complete product | 7000000 Pa at 55 °C, distance : 0.1 m | 1kV conforming to IEC 61000-4-5 | 2kV conforming to IEC 61000-4-4 | 10 V/m conforming to IEC 61000-4-3 | Class B conforming to IEC 55011 | Standard | White | XB5AVCUST03 |
XB5AVB5 | Harmony XB5 | Pilot light | XB5 | 24 V AC/DC at 50/60 Hz | 5 gn (f= 12 to 500 Hz) conforming to IEC 60068-2-6 | 50 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | 100000 h at rated voltage and 25 °C | 30mm | 42mm | 54mm | 0.038 kg | IP66 conforming to IEC 60529 IP67 conforming to IEC 60529 IP69 conforming to IEC 60529 IP69K conforming to ISO 20653 | NEMA 13 NEMA 4X | Electrostatic discharge - test level: 6 kV (on contact (on metal parts)) conforming to IEC 61000-4-2 Electrostatic discharge - test level: 8 kV (in free air (in insulating parts)) conforming to IEC 61000-4-2 Electromagnetic emission class B conforming to IEC 55011 | EN/IEC 60947-5-4 EN/IEC 60947-1 JIS C8201-5-1 CSA C22.2 No 14 EN/IEC 60947-5-1 UL 508 JIS C8201-1 | -40 to 70 °C | -40 to 70 °C | CSA UL listed | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | End of Life Information | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 19.2 to 30 V DC 21.6 to 26.4 V AC | 6 kV on contact (on metal parts) conforming to IEC 61000-4-2 8 kV in free air (in insulating parts) conforming to IEC 61000-4-2 | REACH Declaration | Yes | 18 months | 18 mA | XB5 | Steady | 1 | Integral LED | 250 V (pollution degree 3) conforming to EN 60947-1 | Orange | Class II conforming to IEC 60536 | IK05 conforming to IEC 50102 | 22 mm | Protected LED | Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1 Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1 | Dark grey plastic | (X1-X2)PL | EN 60947-1 4 kV | TH | With plain lens | Round | Plastic | Complete product | 7000000 Pa at 55 °C, distance : 0.1 m | 1kV conforming to IEC 61000-4-5 | 2kV conforming to IEC 61000-4-4 | 10 V/m conforming to IEC 61000-4-3 | Class B conforming to IEC 55011 | Standard | Orange | XB5AVCUST03 |
XB5AVB6 | Harmony XB5 | Pilot light | XB5 | 24 V AC/DC at 50/60 Hz | 5 gn (f= 12 to 500 Hz) conforming to IEC 60068-2-6 | 50 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | 100000 h at rated voltage and 25 °C | 30mm | 42mm | 54mm | 0.038 kg | IP66 conforming to IEC 60529 IP67 conforming to IEC 60529 IP69 conforming to IEC 60529 IP69K conforming to ISO 20653 | NEMA 13 NEMA 4X | Electrostatic discharge - test level: 6 kV (on contact (on metal parts)) conforming to IEC 61000-4-2 Electrostatic discharge - test level: 8 kV (in free air (in insulating parts)) conforming to IEC 61000-4-2 Electromagnetic emission class B conforming to IEC 55011 | JIS C8201-5-1 EN/IEC 60947-1 UL 508 CSA C22.2 No 14 EN/IEC 60947-5-1 EN/IEC 60947-5-4 JIS C8201-1 | -40 to 70 °C | -40 to 70 °C | CSA UL listed | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | End of Life Information | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 19.2 to 30 V DC 21.6 to 26.4 V AC | 6 kV on contact (on metal parts) conforming to IEC 61000-4-2 8 kV in free air (in insulating parts) conforming to IEC 61000-4-2 | REACH Declaration | Yes | 18 months | 18 mA | XB5 | Steady | 1 | Integral LED | 250 V (pollution degree 3) conforming to EN 60947-1 | Blue | Class II conforming to IEC 60536 | IK05 conforming to IEC 50102 | 22 mm | Protected LED | Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1 Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1 | Dark grey plastic | (X1-X2)PL | EN 60947-1 4 kV | TH | With plain lens | Round | Plastic | Complete product | 7000000 Pa at 55 °C, distance : 0.1 m | 1kV conforming to IEC 61000-4-5 | 2kV conforming to IEC 61000-4-4 | 10 V/m conforming to IEC 61000-4-3 | Class B conforming to IEC 55011 | Standard | Blue | XB5AVCUST03 |
XB5AVG1 | Harmony XB5 | Pilot light | XB5 | 110 to 120 V AC at 50/60 Hz | 5 gn (f= 12 to 500 Hz) conforming to IEC 60068-2-6 | 50 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | 100000 h at rated voltage and 25 °C | 30mm | 42mm | 54mm | 0.038 kg | IP66 conforming to IEC 60529 IP67 conforming to IEC 60529 IP69 conforming to IEC 60529 IP69K conforming to ISO 20653 | NEMA 13 NEMA 4X | Electrostatic discharge - test level: 6 kV (on contact (on metal parts)) conforming to IEC 61000-4-2 Electrostatic discharge - test level: 8 kV (in free air (in insulating parts)) conforming to IEC 61000-4-2 Electromagnetic emission class B conforming to IEC 55011 | JIS C8201-5-1 CSA C22.2 No 14 UL 508 EN/IEC 60947-1 EN/IEC 60947-5-4 EN/IEC 60947-5-1 JIS C8201-1 | -40 to 70 °C | -40 to 70 °C | CSA UL listed | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | End of Life Information | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 100 to 132 V AC | 6 kV on contact (on metal parts) conforming to IEC 61000-4-2 8 kV in free air (in insulating parts) conforming to IEC 61000-4-2 | REACH Declaration | Yes | 18 months | 14 mA | XB5 | Steady | 1 | Integral LED | 250 V (pollution degree 3) conforming to EN 60947-1 | White | Class II conforming to IEC 60536 | IK05 conforming to IEC 50102 | 22 mm | Protected LED | Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1 Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1 | Dark grey plastic | (X1-X2)PL | EN 60947-1 4 kV | TH | With plain lens | Round | Plastic | Complete product | 7000000 Pa at 55 °C, distance : 0.1 m | 1kV conforming to IEC 61000-4-5 | 2kV conforming to IEC 61000-4-4 | 10 V/m conforming to IEC 61000-4-3 | Class B conforming to IEC 55011 | Standard | White | XB5AVCUST04 |
XB5AVG4 | Harmony XB5 | Pilot light | XB5 | 110 to 120 V AC at 50/60 Hz | 5 gn (f= 12 to 500 Hz) conforming to IEC 60068-2-6 | 50 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | 100000 h at rated voltage and 25 °C | 30mm | 42mm | 54mm | 0.038 kg | IP66 conforming to IEC 60529 IP67 conforming to IEC 60529 IP69 conforming to IEC 60529 IP69K conforming to ISO 20653 | NEMA 13 NEMA 4X | Electrostatic discharge - test level: 6 kV (on contact (on metal parts)) conforming to IEC 61000-4-2 Electrostatic discharge - test level: 8 kV (in free air (in insulating parts) conforming to IEC 61000-4-2 Electromagnetic emission class B conforming to IEC 55011 | EN/IEC 60947-1 EN/IEC 60947-5-1 UL 508 EN/IEC 60947-5-4 JIS C8201-5-1 CSA C22.2 No 14 JIS C8201-1 | -40 to 70 °C | -40 to 70 °C | UL listed CSA | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | End of Life Information | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 100 to 132 V AC | 6 kV on contact (on metal parts) conforming to IEC 61000-4-2 8 kV in free air (in insulating parts) conforming to IEC 61000-4-2 | REACH Declaration | Yes | 18 months | 14 mA | XB5 | Steady | 1 | Integral LED | 250 V (pollution degree 3) conforming to EN 60947-1 | Red | Class II conforming to IEC 60536 | IK05 conforming to IEC 50102 | 22 mm | Protected LED | Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1 Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1 | Dark grey plastic | (X1-X2)PL | EN 60947-1 4 kV | TH | With plain lens | Round | Plastic | Complete product | 7000000 Pa at 55 °C, distance : 0.1 m | 1kV conforming to IEC 61000-4-5 | 2kV conforming to IEC 61000-4-4 | 10 V/m conforming to IEC 61000-4-3 | Class B conforming to IEC 55011 | Standard | Red | XB5AVCUST04 |
XB5AVG6 | Harmony XB5 | Pilot light | XB5 | 110 to 120 V AC at 50/60 Hz | 5 gn (f= 12 to 500 Hz) conforming to IEC 60068-2-6 | 50 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | 100000 h at rated voltage and 25 °C | 30mm | 42mm | 54mm | 0.038 kg | IP66 conforming to IEC 60529 IP67 conforming to IEC 60529 IP69 conforming to IEC 60529 IP69K conforming to ISO 20653 | NEMA 13 NEMA 4X | Electrostatic discharge - test level: 6 kV (on contact (on metal parts)) conforming to IEC 61000-4-2 Electrostatic discharge - test level: 8 kV (in free air (in insulating parts)) conforming to IEC 61000-4-2 Electromagnetic emission class B conforming to IEC 55011 | CSA C22.2 No 14 EN/IEC 60947-1 EN/IEC 60947-5-1 EN/IEC 60947-5-4 JIS C8201-5-1 UL 508 JIS C8201-1 | -40 to 70 °C | -40 to 70 °C | CSA UL listed | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | End of Life Information | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 100 to 132 V AC | 6 kV on contact (on metal parts) conforming to IEC 61000-4-2 8 kV in free air (in insulating parts) conforming to IEC 61000-4-2 | REACH Declaration | Yes | 18 months | 14 mA | XB5 | Steady | 1 | Integral LED | 250 V (pollution degree 3) conforming to EN 60947-1 | Blue | Class II conforming to IEC 60536 | IK05 conforming to IEC 50102 | 22 mm | Protected LED | Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1 Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1 | Dark grey plastic | (X1-X2)PL | EN 60947-1 4 kV | TH | With plain lens | Round | Plastic | Complete product | 7000000 Pa at 55 °C, distance : 0.1 m | 1kV conforming to IEC 61000-4-5 | 2kV conforming to IEC 61000-4-4 | 10 V/m conforming to IEC 61000-4-3 | Class B conforming to IEC 55011 | Standard | Blue | XB5AVCUST04 |
XB5AVM1 | Harmony XB5 | Pilot light | XB5 | 230 to 240 V AC at 50/60 Hz | 5 gn (f= 12 to 500 Hz) conforming to IEC 60068-2-6 | 50 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | 100000 h at rated voltage and 25 °C | 30mm | 42mm | 54mm | 0.038 kg | IP66 conforming to IEC 60529 IP67 conforming to IEC 60529 IP69 conforming to IEC 60529 IP69K conforming to ISO 20653 | NEMA 13 NEMA 4X | Electrostatic discharge - test level: 6 kV (on contact (on metal parts)) conforming to IEC 61000-4-2 Electrostatic discharge - test level: 8 kV (in free air (in insulating parts)) conforming to IEC 61000-4-2 Electromagnetic emission class B conforming to IEC 55011 | EN/IEC 60947-5-4 CSA C22.2 No 14 JIS C8201-5-1 EN/IEC 60947-5-1 EN/IEC 60947-1 UL 508 JIS C8201-1 | -40 to 70 °C | -40 to 70 °C | CSA UL listed | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | End of Life Information | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 195 to 264 V AC | 6 kV on contact (on metal parts) conforming to IEC 61000-4-2 8 kV in free air (in insulating parts) conforming to IEC 61000-4-2 | REACH Declaration | Yes | 18 months | 14 mA | XB5 | Steady | 1 | Integral LED | 250 V (pollution degree 3) conforming to EN 60947-1 | White | Class II conforming to IEC 60536 | IK05 conforming to IEC 50102 | 22 mm | Protected LED | Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1 Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1 | Dark grey plastic | (X1-X2)PL | EN 60947-1 4 kV | TH | With plain lens | Round | Plastic | Complete product | 7000000 Pa at 55 °C, distance : 0.1 m | 1kV conforming to IEC 61000-4-5 | 2kV conforming to IEC 61000-4-4 | 10 V/m conforming to IEC 61000-4-3 | Class B conforming to IEC 55011 | Standard | White | XB5AVCUST05 |
XB5AVM4 | Harmony XB5 | Pilot light | XB5 | 230 to 240 V AC at 50/60 Hz | 5 gn (f= 12 to 500 Hz) conforming to IEC 60068-2-6 | 50 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | 100000 h at rated voltage and 25 °C | 30mm | 42mm | 54mm | 0.038 kg | IP66 conforming to IEC 60529 IP67 conforming to IEC 60529 IP69 conforming to IEC 60529 IP69K conforming to ISO 20653 | NEMA 13 NEMA 4X | Electrostatic discharge - test level: 6 kV (on contact (on metal parts)) conforming to IEC 61000-4-2 Electrostatic discharge - test level: 8 kV (in free air (in insulating parts)) conforming to IEC 61000-4-2 Electromagnetic emission class B conforming to IEC 55011 | CSA C22.2 No 14 EN/IEC 60947-5-1 JIS C8201-5-1 EN/IEC 60947-1 EN/IEC 60947-5-4 UL 508 JIS C8201-1 | -40 to 70 °C | -40 to 70 °C | CSA UL listed | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | End of Life Information | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 195 to 264 V AC | 6 kV on contact (on metal parts) conforming to IEC 61000-4-2 8 kV in free air (in insulating parts) conforming to IEC 61000-4-2 | REACH Declaration | Yes | 18 months | 14 mA | XB5 | Steady | 1 | Integral LED | 250 V (pollution degree 3) conforming to EN 60947-1 | Red | Class II conforming to IEC 60536 | IK05 conforming to IEC 50102 | 22 mm | Protected LED | Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1 Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1 | Dark grey plastic | (X1-X2)PL | EN 60947-1 4 kV | TH | With plain lens | Round | Plastic | Complete product | 7000000 Pa at 55 °C, distance : 0.1 m | 1kV conforming to IEC 61000-4-5 | 2kV conforming to IEC 61000-4-4 | 10 V/m conforming to IEC 61000-4-3 | Class B conforming to IEC 55011 | Standard | Red | XB5AVCUST05 |
XB5AVM5 | Harmony XB5 | Pilot light | XB5 | 230 to 240 V AC at 50/60 Hz | 5 gn (f= 12 to 500 Hz) conforming to IEC 60068-2-6 | 50 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | 100000 h at rated voltage and 25°C | 30mm | 42mm | 54mm | 0.038 kg | IP66 conforming to IEC 60529 IP67 conforming to IEC 60529 IP69 conforming to IEC 60529 IP69K conforming to ISO 20653 | NEMA 13 NEMA 4X | Electrostatic discharge - test level: 6 kV (on contact (on metal parts)) conforming to IEC 61000-4-2 Electrostatic discharge - test level: 8 kV (in free air (in insulating parts)) conforming to IEC 61000-4-2 Electromagnetic emission class B conforming to IEC 55011 | CSA C22.2 No 14 UL 508 EN/IEC 60947-5-1 EN/IEC 60947-5-4 EN/IEC 60947-1 JIS C8201-5-1 JIS C8201-1 | -40 to 70 °C | -40 to 70 °C | CSA UL listed | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | End of Life Information | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 195 to 264 V AC | 6 kV on contact (on metal parts) conforming to IEC 61000-4-2 8 kV in free air (in insulating parts) conforming to IEC 61000-4-2 | REACH Declaration | Yes | 18 months | 14 mA | XB5 | Steady | 1 | Integral LED | 250 V (pollution degree 3) conforming to EN 60947-1 | Orange | Class II conforming to IEC 60536 | IK05 conforming to IEC 50102 | 22 mm | Protected LED | Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1 Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1 | Dark grey plastic | (X1-X2)PL | EN 60947-1 4 kV | TH | With plain lens | Round | Plastic | Complete product | 7000000 Pa at 55 °C, distance : 0.1 m | 1kV conforming to IEC 61000-4-5 | 2kV conforming to IEC 61000-4-4 | 10 V/m conforming to IEC 61000-4-3 | Class B conforming to IEC 55011 | Standard | Orange | XB5AVCUST05 |
XB5AVM6 | Harmony XB5 | Pilot light | XB5 | 230 to 240 V AC at 50/60 Hz | 5 gn (f= 12 to 50 Hz) conforming to IEC 60068-2-6 | 50 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 | 100000 h at rated voltage and 25 °C | 30mm | 42mm | 54mm | 0.038 kg | IP66 conforming to IEC 60529 IP67 conforming to IEC 60529 IP69 conforming to IEC 60529 IP69K conforming to ISO 20653 | NEMA 13 NEMA 4X | Electrostatic discharge - test level: 6 kV (on contact (on metal parts)) conforming to IEC 61000-4-2 Electrostatic discharge - test level: 8 kV (in free air (in insulating parts)) conforming to IEC 61000-4-2 Electromagnetic emission class B conforming to IEC 55011 | JIS C8201-5-1 CSA C22.2 No 14 UL 508 EN/IEC 60947-1 EN/IEC 60947-5-4 EN/IEC 60947-5-1 JIS C8201-1 | -40 to 70 °C | -40 to 70 °C | UL listed CSA | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | End of Life Information | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 195 to 264 V AC | 6 kV on contact (on metal parts) conforming to IEC 61000-4-2 8 kV in free air (in insulating parts) conforming to IEC 61000-4-2 | REACH Declaration | Yes | 18 months | 14 mA | XB5 | Steady | 1 | Integral LED | 250 V (pollution degree 3) conforming to EN 60947-1 | Blue | Class II conforming to IEC 60536 | IK05 conforming to IEC 50102 | 22 mm | Protected LED | Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1 Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1 | Dark grey plastic | (X1-X2)PL | EN 60947-1 4 kV | TH | With plain lens | Round | Plastic | Complete product | 7000000 Pa at 55 °C, distance : 0.1 m | 1kV conforming to IEC 61000-4-5 | 2kV conforming to IEC 61000-4-4 | 10 V/m conforming to IEC 61000-4-3 | Class B conforming to IEC 55011 | Standard | Blue | XB5AVCUST05 |
Part Number |
---|
XB5AVB1 |
XB5AVB5 |
XB5AVB6 |
XB5AVG1 |
XB5AVG4 |
XB5AVG6 |
XB5AVM1 |
XB5AVM4 |
XB5AVM5 |
XB5AVM6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 138.75 | LED PILOT LIGHT WHITE 24V. | 1 Piece(s) | 2 Day(s) | ||
฿ 138.75 | PILOT LIGHT COMPLETE,24V,Y | 1 Piece(s) | 2 Day(s) | ||
฿ 138.75 | PILOTLIGHTCOMPLETE,24V,BL | 1 Piece(s) | 60 Day(s) | ||
฿ 222.00 | PILOT LIGHT, 110-120V, WH | 1 Piece(s) | 2 Day(s) | ||
฿ 138.75 | "PILOT LIGHT, 110-120V, R" | 1 Piece(s) | 60 Day(s) | ||
฿ 277.50 | "PILOT LIGHT, 110-120V, BL" | 1 Piece(s) | 60 Day(s) | ||
฿ 152.63 | LEDPILOTLIGHTWHITE230V. | 1 Piece(s) | 2 Day(s) | ||
฿ 138.75 | PILOT LIGHTCOMPLETE,230-240V | 1 Piece(s) | 2 Day(s) | ||
฿ 147.08 | PILOT LIGHTCOMPLETE,230-240V | 1 Piece(s) | 2 Day(s) | ||
฿ 138.75 | PILOTLIGHTCOMPLETE230-240V | 1 Piece(s) | 2 Day(s) |
Loading...
How can we improve?
How can we improve?