1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Monolithic Pilot Light

Monolithic Pilot Light
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 185.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Monolithic Pilot Light Ø22 Plain Lens With Integral LED 24V

Product CodeRange of productProduct or component typeDevice short namemUsn rated supply voltageVibration resistanceShock resistanceService lifeWidthHeightDepthNet weightIP degree of protectionNEMA degree of protectionElectromagnetic compatibility
Standards
Ambient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEESupply voltage limitsResistance to electrostatic dischargeREACH RegulationREACH free of SVHCCurrent consumptionCompatibility codeSignalling typeSale per indivisible quantityBulb base[Ui] rated insulation voltageCap/operator
or lens colour
Overvoltage categoryIK degree of protectionMounting diameterLight sourceConnections - terminalsBezel materialTerminals description ISO n‹1[Uimp] rated impulse
withstand voltage
Protective
treatment
Operator
additional information
Shape of
signaling
unit head
Fixing collar
material
Device
presentation
Resistance to high pressure washerSurge withstandResistance to
fast transients
Resistance to
electromagnetic fields
Electromagnetic emissionHead typeLight source colourGCR BRIDGE
XB5EVB1Harmony XB5Pilot lightXB524 V AC/DC at 50/60 Hz5 gn (f= 12 to 500 Hz)
conforming to IEC 60068-2-6
50 gn (duration = 18 ms)
for half sine wave acceleration
conforming to IEC 60068-2-2

30 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27
100000 h
at rated voltage
and 25 °C
29 mm29 mm54 mm0.038 kgIP66 conforming to IEC 60529
IP67 conforming to IEC 60529
IP69 conforming to IEC 60529
IP69K conforming to ISO 20653
NEMA 13
NEMA 4X
Electrostatic discharge - test level: 6 kV
(on contact (on metal parts)) conforming to IEC 61000-4-2

Electrostatic discharge - test level: 8 kV 
(in free air (in insulating parts))
conforming to IEC 61000-4-2

Electromagnetic emission class B conforming to IEC 55011
EN/IEC 60947-1
EN/IEC 60947-5-4
JIS C8201-5-1
CSA C22.2 No 14
UL 508
EN/IEC 60947-5-1
JIS C8201-1
-25 to 70 °C-40 to 70 °CCSA
UL listed
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)
EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
19.2 to 30 V DC
21.6 to 26.4 V AC
6 kV on contact (on metal parts)
conforming to IEC 61000-4-2

8 kV in free air (in insulating parts)
conforming to IEC 61000-4-2
REACH DeclarationYes18 mAXB5Steady1Integral LED250 V (pollution degree 3)
conforming to
EN 60947-1
WhiteClass II conforming to IEC 60536IK05 conforming to IEC 5010222 mmProtected LEDScrew clamp terminals, <= 2 x 1.5 mm2
with cable end conforming to
EN/IEC 60947-1

Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2
without cable end conforming to
EN/IEC 60947-1
Dark grey plastic(X1-X2)PLEN 60947-1 4 kVTHWith plain lensRoundPlasticMonolithic product7000000 Pa at 55 °C, distance : 0.1 m1 kV
conforming to
IEC 61000-4-5
2 kV
conforming to
IEC 61000-4-4
10 V/m conforming to
IEC 61000-4-3
Class B conforming to IEC 55011StandardWhiteXB5AVCUST03
XB5EVB8Harmony XB5Pilot lightXB524 V AC/DC at 50/60 Hz5 gn (f= 12 to 500 Hz)
conforming to IEC 60068-2-6
50 gn (duration = 18 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27

30 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27
100000 h
at rated voltage
and 25 °C
29 mm29 mm54 mm0.038 kgIP66 conforming to IEC 60529
IP67 conforming to IEC 60529
IP69 conforming to IEC 60529
IP69K conforming to ISO 20653
NEMA 13
NEMA 4X
Electrostatic discharge - test level: 6 kV
(on contact (on metal parts)) conforming to IEC 61000-4-2

Electrostatic discharge - test level: 8 kV
(in free air (in insulating parts))
conforming to IEC 61000-4-2

Electromagnetic emission class B conforming to IEC 55011
CSA C22.2 No 14
JIS C8201-5-1
EN/IEC 60947-5-1
EN/IEC 60947-1
EN/IEC 60947-5-4
JIS C8201-1
-25 to 70 °C-40 to 70 °CCSA
UL listed
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)
EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
19.2 to 30 V DC
21.6 to 26.4 V AC
6 kV on contact (on metal parts)
conforming to IEC 61000-4-2

8 kV in free air (in insulating parts)
conforming to IEC 61000-4-2
REACH DeclarationYes18 mAXB5Steady1Integral LED250 V
(pollution degree 3)
conforming to
EN 60947-1
YellowClass II conforming to IEC 60536IK05 conforming to IEC 5010222 mmProtected LEDScrew clamp terminals, <= 2 x 1.5 mm2
with cable end conforming to
EN/IEC 60947-1

Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2
without cable end conforming to
EN/IEC 60947-1
Dark grey plastic(X1-X2)PLEN 60947-1 4 kVTHWith plain lensRoundPlasticMonolithic product7000000 Pa at 55 °C, distance : 0.1 m1 kV
conforming to
IEC 61000-4-5
2 kV
conforming to
IEC 61000-4-4
10 V/m conforming to
IEC 61000-4-3
Class B conforming to IEC 55011StandardYellowXB5AVCUST03
Part Number
XB5EVB1
XB5EVB8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 185.00

MONOLITHIC LED PILOT LIGHT 1 Piece(s) 2 Day(s)

฿ 185.00

MONOLITHIC LED PILOT LIGHT 1 Piece(s) 2 Day(s)

Loading...

  1. 1