1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Complete Pilot Light

Complete Pilot Light
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 291.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Complete Pilot Light Ø22 Plain Lens With Integral LED 230...240V

Product CodeRange of productProduct or component typeDevice short name[Us] rated supply voltageVibration resistanceShock resistanceService lifeWidthHeightDepthNet weightIP degree of protectionNEMA degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEESupply voltage limitsResistance to electrostatic dischargeREACH RegulationREACH free of SVHCWarrantyCurrent consumptionSignalling typeSale per indivisible quantityBulb base[Ui] rated insulation voltageCap/operator or lens colourIK degree of protectionMounting diameterLight sourceConnections - terminalsBezel materialTerminals description ISO n°1[Uimp] rated impulse withstand voltageProtective treatmentOperator additional informationElectrical shock protection classShape of signaling unit headFixing collar materialDevice presentationResistance to high pressure washerSurge withstandResistance to fast transientsResistance to electromagnetic fieldsElectromagnetic emissionHead typeLight source colour
XB4BVM1Harmony XB4Pilot lightXB4230...240 V AC 50/60 Hz5 gn 
(f= 12 to 500 Hz) 
conforming to 
IEC 60068-2-6
30 gn (duration = 18 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
100000 h at rated voltage 
and 25 °C
30 mm47 mm54 mm0.08 kgIP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA 13
NEMA 4X
CSA C22.2 No 14
EN/IEC 60947-1
JIS C8201-5-1
EN/IEC 
60947-5-5
EN/IEC 
60947-5-1
UL 508
EN/IEC 
60947-5-4
JIS C8201-1
-40 to 70 °C-40 to 70 °CCSA
UL listed
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets 
following specific waste collection and never end up in rubbish bins
195 to 264 V AC6 kV on contact (on metal parts) 
conforming to IEC 61000-4-2
8 kV in free air (in insulating parts) 
conforming to IEC 61000-4-2
REACH DeclarationYes18 months14 mASteady1Integral LED250 V 
(pollution degree 3) 
conforming to 
EN 60947-1
WhiteIK06 conforming to IEC 5010222 mmProtected LEDScrew clamp terminals, <= 2 x 1.5 mm2
with cable end conforming to 
EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 
without cable end conforming to 
EN/IEC 60947-1
Chromium plated metal(X1-X2)PLEN 60947-1 4 kVTHWith plain lensClass I conforming to IEC 60536RoundZamakComplete product7000000 Pa at 55 °C, distance : 0.1 m1 kV 
conforming to 
IEC 61000-4-5
2 kV 
conforming to IEC 61000-4-4
10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011StandardWhite
XB4BVM5Harmony XB4Pilot lightXB4230...240 V AC 50/60 Hz5 gn 
(f= 12 to 500 Hz) 
conforming to 
IEC 60068-2-6
30 gn (duration = 18 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
100000 h at rated voltage
and 25 °C
30 mm47 mm54 mm0.08 kgIP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA 13
NEMA 4X
EN/IEC 60947-1
EN/IEC 
60947-5-1
UL 508
CSA C22.2 No 14
EN/IEC 
60947-5-5
EN/IEC 
60947-5-4
JIS C8201-5-1
JIS C8201-1
-40 to 70 °C-40 to 70 °CCSA
UL listed
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets 
following specific waste collection and never end up in rubbish bins
195 to 264 V AC6 kV on contact (on metal parts) 
conforming to IEC 61000-4-2
8 kV in free air (in insulating parts) 
conforming to IEC 61000-4-2
REACH DeclarationYes18 months14 mASteady1Integral LED250 V 
(pollution degree 3) 
conforming to 
EN 60947-1
OrangeIK06 conforming to IEC 5010222 mmProtected LEDScrew clamp terminals, <= 2 x 1.5 mm2 
with cable end conforming to 
EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 
without cable end conforming to 
EN/IEC 60947-1
Chromium plated metal(X1-X2)PLEN 60947-1 4 kVTHWith plain lensClass I conforming to IEC 60536RoundZamakComplete product7000000 Pa at 55 °C, distance : 0.1 m1 kV 
conforming to 
IEC 61000-4-5
2 kV 
conforming to IEC 61000-4-4
10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011StandardOrange
Part Number
XB4BVM1
XB4BVM5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 291.38

220V.LEDPILOTLIGHTBODYWH 1 Piece(s) Same day

฿ 291.38

220V. LED PILOT LIGHT BODY Y 1 Piece(s) 2 Day(s)

Loading...

  1. 1