1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pilot Light Body

Pilot Light Body
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 245.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pilot light, Harmony XB4,metal, white, 22mm, universal LED, plain lens, 110...120V AC

Product CodeRange of productProduct or component typeDevice short name[Us] rated supply voltageVibration resistanceShock resistanceService lifeNet weightStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEResistance to electrostatic dischargeREACH RegulationREACH free of SVHCWarrantyCurrent consumptionSignalling typeSale per indivisible quantityBulb base[Ui] rated insulation voltageLight sourceConnections - terminalsTerminals description ISO n°1[Uimp] rated impulse withstand voltageProtective treatmentElectrical shock protection classFixing collar materialDevice presentationSurge withstandResistance to fast transientsResistance to electromagnetic fieldsElectromagnetic emissionLight source colourSupply voltage limitsTightening torqueCAD overall widthCAD overall heightShape of screw headCAD overall depthHead typeWidthHeightDepthIP degree of protectionNEMA degree of protectionCap/operator or lens colourIK degree of protectionMounting diameterBezel materialOperator additional informationShape of signaling unit headResistance to high pressure washerElectrical durabilityMechanical durability[Ith] conventional free air thermal currentLight block supplyContacts type and compositionShort-circuit protectionContact operationPositive openingOperating travelContacts materialContacts usageOperating torque[Ie] rated operational currentElectrical reliabilityOperating force
XB4BVB6Harmony XB4Pilot lightXB424 V AC/DC 50/60 Hz5 gn (f= 12 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
100000 h at rated voltage and 25 °C0.08 kgEN/IEC 60947-5-4
JIS C8201-5-1
EN/IEC 60947-1
EN/IEC 60947-5-5
CSA C22.2 No 14
UL 508
EN/IEC 60947-5-1
JIS C8201-1
-40 to 70 °C-40 to 70 °CUL listed
CSA
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on 
European Union markets following 
specific waste collection 
and never end up in rubbish bins
6 kV on contact (on metal parts) 
conforming to IEC 61000-4-2
8 kV in free air (in insulating parts) 
conforming to IEC 61000-4-2
REACH DeclarationYes18 months18 mASteady1Integral LED250 V 
(pollution degree 3)
conforming to 
EN 60947-1
Protected LEDScrew clamp terminals, <= 2 x 1.5 mm2 
with cable end conforming to 
EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 
without cable end conforming to 
EN/IEC 60947-1
(X1-X2)PLEN 60947-1 4 kVTHClass I conforming to IEC 60536ZamakComplete product1 kV 
conforming to
IEC 61000-4-5
2 kV conforming to
IEC 61000-4-4
10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011Blue19.2 to 30 V DC
21.6 to 26.4 V AC
-----Standard30 mm47 mm54 mmIP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA 13
NEMA 4X
BlueIK06 conforming to IEC 5010222 mmChromium plated metalWith plain lensRound7000000 Pa at 55 °C, distance : 0.1 m---------------
XB4BVG1Harmony XB4Pilot lightXB4110...120 V AC 50/60 Hz5 gn (f= 12 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
100000 h at rated voltage and 25 °C0.08 kgEN/IEC 60947-5-5
JIS C8201-5-1
CSA C22.2 No 14
EN/IEC 60947-1
EN/IEC 60947-5-4
EN/IEC 60947-5-1
UL 508
JIS C8201-1
-40 to 70 °C-40 to 70 °CCSA
UL listed
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on 
European Union markets following 
specific waste collection 
​​​​​​​and never end up in rubbish bins
6 kV on contact (on metal parts) 
conforming to IEC 61000-4-2
8 kV in free air (in insulating parts) 
conforming to IEC 61000-4-2
REACH DeclarationYes18 months14 mASteady1Integral LED250 V 
(pollution degree 3) 
conforming to 
EN 60947-1
Protected LEDScrew clamp terminals, <= 2 x 1.5 mm2 
with cable end conforming to 
EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 
without cable end conforming to 
EN/IEC 60947-1
(X1-X2)PL4 kV EN 60947-1THClass I conforming to IEC 60536ZamakComplete product1 kV 
conforming to 
IEC 61000-4-5
2 kV
conforming to 
IEC 61000-4-4
10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011White100 to 132 V AC-----Standard30 mm47 mm54 mmIP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA 13
NEMA 4X
WhiteIK06 conforming to IEC 5010222 mmChromium plated metalWith plain lensRound7000000 Pa at 55 °C, distance : 0.1 m---------------
XB4BVG6Harmony XB4Pilot lightXB4110...120 V AC 50/60 Hz5 gn (f= 12 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
100000 h at rated voltage and 25 °C0.08 kgEN/IEC 60947-1
JIS C8201-5-1
EN/IEC 60947-5-4
UL 508
EN/IEC 60947-5-5
EN/IEC 60947-5-1
CSA C22.2 No 14
JIS C8201-1
-40 to 70 °C-40 to 70 °CCSA
UL listed
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on 
European Union markets following 
specific waste collection 
​​​​​​​and never end up in rubbish bins
6 kV on contact (on metal parts) 
conforming to IEC 61000-4-2
8 kV in free air (in insulating parts) 
conforming to IEC 61000-4-2
REACH DeclarationYes18 months14 mASteady1Integral LED250 V
(pollution degree 3) 
conforming to 
EN 60947-1
Protected LEDScrew clamp terminals, <= 2 x 1.5 mm2 
with cable end conforming to 
EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22...2 x 2.5
mm2 without cable end conforming to 
EN/IEC 60947-1
(X1-X2)PLEN 60947-1 4 kVTHClass I conforming to IEC 60536ZamakComplete product1 kV 
conforming to IEC 
61000-4-5
2 kV 
conforming to 
IEC 61000-4-4
10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011Blue100 to 132 V AC-----Standard30 mm47 mm54 mmIP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA 13
NEMA 4X
BlueIK06 conforming to IEC 5010222 mmChromium plated metalWith plain lensRound7000000 Pa at 55 °C, distance : 0.1 m---------------
XB4BVM6Harmony XB4Pilot lightXB4230...240 V AC 50/60 Hz5 gn (f= 12 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
100000 h at rated voltage and 25 °C0.08 kgEN/IEC 60947-5-1
UL 508
EN/IEC 60947-1
EN/IEC 60947-5-4
EN/IEC 60947-5-5
JIS C8201-5-1
CSA C22.2 No 14
JIS C8201-1
-40 to 70 °C-40 to 70 °CUL listed
CSA
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on 
European Union markets following 
specific waste collection 
​​​​​​​and never end up in rubbish bins
6 kV on contact (on metal parts) 
conforming to IEC 61000-4-2
8 kV in free air (in insulating parts) 
conforming to IEC 61000-4-2
REACH DeclarationYes18 months14 mASteady1Integral LED250 V
(pollution degree 3)
conforming to 
EN 60947-1
Protected LEDScrew clamp terminals, <= 2 x 1.5 mm2 
with cable end conforming to 
EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 
without cable end conforming to 
EN/IEC 60947-1
(X1-X2)PLEN 60947-1 4 kVTHClass I conforming to IEC 60536ZamakComplete product1 kV 
conforming to 
IEC 61000-4-5
2 kV 
conforming to 
IEC 61000-4-4
10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011Blue195 to 264 V AC-----Standard30 mm47 mm54 mmIP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA 13
NEMA 4X
BlueIK06 conforming to IEC 5010222 mmChromium plated metalWith plain lensRound7000000 Pa at 55 °C, distance : 0.1 m---------------
ZB4BVB1Harmony XB4Complete body/light block assemblyZB424 V AC/DC at 50/60 Hz5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
100000 h at rated voltage and 25 °C0.054 kgEN/IEC 60947-1
JIS C8201-5-1
EN/IEC 60947-5-1
UL 508
CSA C22.2 No 14
EN/IEC 60947-5-5
EN/IEC 60947-5-4
JIS C8201-1
-40 to 70 °C-40 to 70 °CLROS (Lloyds register of shipping)
GL
UL listed
DNV
CSA
RINA
BV
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on 
European Union markets following 
specific waste collection 
​​​​​​​and never end up in rubbish bins
6 kV on contact (on metal parts) 
conforming to IEC 61000-2-6
8 kV in free air (in insulating parts) 
conforming to IEC 61000-2-6
REACH DeclarationYes18 months18 mASteady1Integral LED600 V 
(pollution degree 3) 
conforming to 
EN 60947-1
Protected LEDScrew clamp terminals, <= 2 x 1.5 mm2 
with cable end
Screw clamp terminals, >= 1 x 0.22 mm2 
without cable end
(X1-X2)PLEN 60947-1 6 kVTHClass I conforming to IEC 60536ZamakBasic sub-assemblies1 kV 
conforming to 
IEC 61000-4-5
2 kV 
conforming to 
IEC 61000-4-4
10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011White19.2 to 30 V DC
21.6 to 26.4 V AC
0.8 to 1.2 N.m 
conforming to 
EN 60947-1
30 mm47 mmCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
37 mm----------------------------
ZB4BVB3Harmony XB4Complete body/light block assemblyZB424 V AC/DC at 50/60 Hz5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
100000 h at rated voltage and 25 °C0.054 kgEN/IEC 60947-1
CSA C22.2 No 14
EN/IEC 60947-5-1
EN/IEC 60947-5-5
UL 508
EN/IEC 60947-5-4
JIS C8201-5-1
JIS C8201-1
-40 to 70 °C-40 to 70 °CDNV
CSA
BV
GL
UL listed
LROS (Lloyds register of shipping)
RINA
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on 
European Union markets following 
specific waste collection 
​​​​​​​and never end up in rubbish bins
6 kV on contact (on metal parts) 
conforming to IEC 61000-2-6
8 kV in free air (in insulating parts) 
conforming to IEC 61000-2-6
REACH DeclarationYes18 months18 mASteady1Integral LED600 V 
(pollution degree 3) 
conforming to 
EN 60947-1
Protected LEDScrew clamp terminals, <= 2 x 1.5 mm2 
with cable end
Screw clamp terminals, >= 1 x 0.22 mm2 
without cable end
(X1-X2)PLEN 60947-1 6 kVTHClass I conforming to IEC 60536ZamakBasic sub-assemblies1 kV 
conforming to
IEC 61000-4-5
2 kV 
conforming to 
IEC 61000-4-4
10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011Green19.2 to 30 V DC
21.6 to 26.4 V AC
0.8 to 1.2 N.m 
conforming to 
EN 60947-1
30 mm47 mmCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
37 mm----------------------------
ZB4BVB5Harmony XB4Complete body/light block assemblyZB424 V AC/DC at 50/60 Hz5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
100000 h at rated voltage and 25 °C0.054 kgEN/IEC 60947-5-4
EN/IEC 60947-1
JIS C8201-5-1
EN/IEC 60947-5-1
CSA C22.2 No 14
EN/IEC 60947-5-5
UL 508
JIS C8201-1
-40 to 70 °C-40 to 70 °CDNV
CSA
LROS (Lloyds register of shipping)
RINA
UL listed
GL
BV
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on 
European Union markets following 
specific waste collection 
​​​​​​​and never end up in rubbish bins
6 kV on contact (on metal parts) 
conforming to IEC 61000-2-6
8 kV in free air (in insulating parts) 
conforming to IEC 61000-2-6
REACH DeclarationYes18 months18 mASteady1Integral LED600 V 
(pollution degree 3) 
conforming to 
EN 60947-1
Protected LEDScrew clamp terminals, <= 2 x 1.5 mm2
with cable end
Screw clamp terminals, >= 1 x 0.22 mm2 
without cable end
(X1-X2)PLEN 60947-1 6 kVTHClass I conforming to IEC 60536ZamakBasic sub-assemblies1 kV
conforming to
IEC 61000-4-5
2 kV 
conforming to 
IEC 61000-4-4
10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011Orange19.2 to 30 V DC
21.6 to 26.4 V AC
0.8 to 1.2 N.m 
conforming to 
EN 60947-1
30 mm47 mmCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
37 mm----------------------------
ZB4BVG5Harmony XB4Complete body/light block assemblyZB4110...120 V AC at 50/60 Hz5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
100000 h at rated voltage and 25 °C0.054 kgEN/IEC 60947-5-4
EN/IEC 60947-5-1
CSA C22.2 No 14
EN/IEC 60947-1
UL 508
JIS C8201-5-1
EN/IEC 60947-5-5
JIS C8201-1
-40 to 70 °C-40 to 70 °CLROS (Lloyds register of shipping)
RINA
GL
UL listed
BV
CSA
DNV
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on 
European Union markets following 
specific waste collection 
​​​​​​​and never end up in rubbish bins
6 kV on contact (on metal parts) 
conforming to IEC 61000-2-6
8 kV in free air (in insulating parts) 
conforming to IEC 61000-2-6
REACH DeclarationYes18 months14 mASteady1Integral LED600 V 
(pollution degree 3) 
conforming to 
EN 60947-1
Protected LEDScrew clamp terminals, <= 2 x 1.5 mm2 
with cable end
Screw clamp terminals, >= 1 x 0.22 mm2 
without cable end
(X1-X2)PLEN 60947-1 6 kVTHClass I conforming to IEC 60536ZamakBasic sub-assemblies1 kV 
conforming to 
IEC 61000-4-5
2 kV
conforming to
IEC 61000-4-4
10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011Orange-0.8 to 1.2 N.m 
conforming to 
EN 60947-1
30 mm47 mmCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
37 mm----------------------------
ZB4BVM1Harmony XB4Complete body/light block assemblyZB4230...240 V AC at 50/60 Hz5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
100000 h at rated voltage and 25 °C0.054 kgJIS C8201-5-1
UL 508
EN/IEC 60947-1
CSA C22.2 No 14
EN/IEC 60947-5-1
EN/IEC 60947-5-4
EN/IEC 60947-5-5
JIS C8201-1
-40 to 70 °C-40 to 70 °CGL
LROS (Lloyds register of shipping)
BV
DNV
CSA
UL listed
RINA
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on 
European Union markets following 
specific waste collection 
​​​​​​​and never end up in rubbish bins
6 kV on contact (on metal parts) 
conforming to IEC 61000-2-6
8 kV in free air (in insulating parts) 
conforming to IEC 61000-2-6
REACH DeclarationYes18 months14 mASteady1Integral LED600 V 
(pollution degree 3) 
conforming to 
EN 60947-1
Protected LEDScrew clamp terminals, <= 2 x 1.5 mm2 
with cable end
Screw clamp terminals, >= 1 x 0.22 mm2 
without cable end
(X1-X2)PL6 kV EN 60947-1THClass I conforming to IEC 60536ZamakBasic sub-assemblies1 kV 
conforming to 
IEC 61000-4-5
2 kV 
conforming to 
IEC 61000-4-4
10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011White195 to 264 V AC0.8 to 1.2 N.m 
conforming to 
EN 60947-1
30 mm47 mmCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
37 mm----------------------------
ZB4BVM4Harmony XB4Complete body/light block assemblyZB4230...240 V AC at 50/60 Hz5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
100000 h at rated voltage and 25 °C0.054 kgEN/IEC 60947-5-4
CSA C22.2 No 14
EN/IEC 60947-5-1
EN/IEC 60947-5-5
EN/IEC 60947-1
UL 508
JIS C8201-5-1
JIS C8201-1
-40 to 70 °C-40 to 70 °CCSA
BV
UL listed
RINA
DNV
GL
LROS (Lloyds register of shipping)
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on 
European Union markets following 
specific waste collection 
​​​​​​​and never end up in rubbish bins
6 kV on contact (on metal parts) 
conforming to IEC 61000-2-6
8 kV in free air (in insulating parts) 
conforming to IEC 61000-2-6
REACH DeclarationYes18 months14 mASteady1Integral LED600 V 
(pollution degree 3) 
conforming to 
EN 60947-1
Protected LEDScrew clamp terminals, <= 2 x 1.5 mm2 
with cable end
Screw clamp terminals, >= 1 x 0.22 mm2 
without cable end
(X1-X2)PL6 kV EN 60947-1THClass I conforming to IEC 60536ZamakBasic sub-assemblies1 kV 
conforming to 
IEC 61000-4-5
2 kV 
conforming to 
IEC 61000-4-4
10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011Red195 to 264 V AC0.8 to 1.2 N.m 
conforming to 
EN 60947-1
30 mm47 mmCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
37 mm----------------------------
ZB4BVM5Harmony XB4Complete body/light block assemblyZB4230...240 V AC at 50/60 Hz5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
100000 h at rated voltage and 25 °C0.054 kgEN/IEC 60947-5-4
EN/IEC 60947-5-5
UL 508
JIS C8201-5-1
EN/IEC 60947-1
CSA C22.2 No 14
EN/IEC 60947-5-1
JIS C8201-1
-40 to 70 °C-40 to 70 °CRINA
LROS (Lloyds register of shipping)
GL
CSA
BV
UL listed
DNV
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on 
European Union markets following 
specific waste collection 
​​​​​​​and never end up in rubbish bins
6 kV on contact (on metal parts) 
conforming to IEC 61000-2-6
8 kV in free air (in insulating parts) 
conforming to IEC 61000-2-6
REACH DeclarationYes18 months14 mASteady1Integral LED600 V 
(pollution degree 3) 
conforming to 
EN 60947-1
Protected LEDScrew clamp terminals, <= 2 x 1.5 mm2 
with cable end
Screw clamp terminals, >= 1 x 0.22 mm2 
without cable end
(X1-X2)PLEN 60947-1 6 kVTHClass I conforming to IEC 60536ZamakBasic sub-assemblies1 kV 
conforming to 
IEC 61000-4-5
2 kV 
conforming to 
IEC 61000-4-4
10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011Orange195 to 264 V AC0.8 to 1.2 N.m 
conforming to 
EN 60947-1
30 mm47 mmCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
37 mm----------------------------
ZB4BVM6Harmony XB4Complete body/light block assemblyZB4230...240 V AC at 50/60 Hz5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
100000 h at rated voltage and 25 °C0.054 kgEN/IEC 60947-5-5
CSA C22.2 No 14
EN/IEC 60947-5-1
EN/IEC 60947-1
EN/IEC 60947-5-4
JIS C8201-5-1
UL 508
JIS C8201-1
-40 to 70 °C-40 to 70 °CLROS (Lloyds register of shipping)
CSA
DNV
GL
UL listed
BV
RINA
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on 
European Union markets following 
specific waste collection 
​​​​​​​and never end up in rubbish bins
6 kV on contact (on metal parts) 
conforming to IEC 61000-2-6
8 kV in free air (in insulating parts) 
conforming to IEC 61000-2-6
REACH DeclarationYes18 months14 mASteady1Integral LED600 V 
(pollution degree 3) 
conforming to 
EN 60947-1
Protected LEDScrew clamp terminals, <= 2 x 1.5 mm2 
with cable end
Screw clamp terminals, >= 1 x 0.22 mm2 
without cable end
(X1-X2)PLEN 60947-1 6 kVTHClass I conforming to IEC 60536ZamakBasic sub-assemblies1 kV
conforming to 
IEC 61000-4-5
2 kV 
conforming to 
IEC 61000-4-4
10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011Blue195 to 264 V AC0.8 to 1.2 N.m 
conforming to 
EN 60947-1
30 mm47 mmCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
37 mm----------------------------
ZB4BW0B35Harmony XB4Complete body/contact assembly and light blockZB424 V AC/DC at 50/60 Hz5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
100000 h at rated voltage and 25 °C0.074 kgUL 508
EN/IEC 60947-5-1
CSA C22.2 No 14
EN/IEC 60947-1
EN/IEC 60947-5-5
JIS C8201-5-1
EN/IEC 60947-5-4
JIS C8201-1
-40 to 70 °C-40 to 70 °CLROS (Lloyds register of shipping)
CSA
GL
RINA
BV
UL listed
DNV
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on 
European Union markets following 
specific waste collection 
​​​​​​​and never end up in rubbish bins
6 kV on contact (on metal parts) 
conforming to IEC 61000-2-6
8 kV in free air (in insulating parts) 
conforming to IEC 61000-2-6
REACH DeclarationYes18 months18 mASteady1Integral LED600 V 
(pollution degree 3) 
conforming to 
EN 60947-1
Protected LEDScrew clamp terminals, <= 2 x 1.5 mm2 
with cable end conforming to 
EN 60947-1
Screw clamp terminals, >= 1 x 0.22 mm2 
without cable end conforming to 
EN 60947-1
(11-12)NC6 kV EN 60947-1THClass I conforming to IEC 60536ZamakBasic sub-assemblies1 kV
conforming to 
IEC 61000-4-5
2 kV 
conforming to 
IEC 61000-4-4
10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011Green19.2 to 30 V DC
21.6 to 26.4 V AC
0.8 to 1.2 N.m 
conforming to 
EN 60947-1
30 mm47 mmCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
-Standard------------1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
5000000 cycles10 A conforming to EN/IEC 60947-5-1Direct1 NO + 1 NC10 A
cartridge fuse type gG 
conforming to 
EN/IEC 60947-5-1
Slow-breakWith conforming to 
EN/IEC 60947-5-1 
appendix K
1.5 mm 
(NC changing electrical state)
2.6 mm 
(NO changing electrical state)
4.3 mm (total travel)
Silver alloy (Ag/Ni)Standard0.05 N.m NO 
changing electrical state
3 A at 240 V, AC-15, 
A600 conforming to 
EN/IEC 60947-5-1
6 A at 120 V, AC-15, 
A600 conforming to 
EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, 
Q600 conforming to 
EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, 
Q600 conforming to 
EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, 
Q600 conforming to 
EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, 
A600 conforming to 
EN/IEC 60947-5-1
Λ  < 10exp(-6) at 5 V and 1 mA 
in clean environment conforming to 
EN/IEC 60947-5-4
Λ  < 10exp(-8) at 17 V and 5 mA 
in clean environment conforming to 
EN/IEC 60947-5-4
2 N NC 
changing electrical state
2.3 N NO 
changing electrical state
ZB4BW0M35Harmony XB4Complete body/contact assembly and light blockZB4230...240 V AC at 50/60 Hz5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
100000 h at rated voltage and 25 °C0.074 kgUL 508
EN/IEC 60947-5-1
EN/IEC 60947-1
EN/IEC 60947-5-4
EN/IEC 60947-5-5
CSA C22.2 No 14
JIS C8201-5-1
JIS C8201-1
-40 to 70 °C-40 to 70 °CDNV
LROS (Lloyds register of shipping)
RINA
UL listed
BV
CSA
GL
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on 
European Union markets following 
specific waste collection 
​​​​​​​and never end up in rubbish bins
6 kV on contact (on metal parts) 
conforming to IEC 61000-2-6
8 kV in free air (in insulating parts) 
conforming to IEC 61000-2-6
REACH DeclarationYes18 months14 mASteady1Integral LED600 V 
(pollution degree 3) 
conforming to 
EN 60947-1
Protected LEDScrew clamp terminals, <= 2 x 1.5 mm2 
with cable end conforming to 
EN 60947-1
Screw clamp terminals, >= 1 x 0.22 mm2 
without cable end conforming to 
EN 60947-1
(11-12)NC6 kV EN 60947-1THClass I conforming to IEC 60536ZamakBasic sub-assemblies1 kV 
conforming to 
IEC 61000-4-5
2 kV 
conforming to 
IEC 61000-4-4
10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011Green195 to 264 V AC0.8 to 1.2 N.m 
conforming to 
EN 60947-1
30 mm47 mmCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
-Standard------------1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
5000000 cycles10 A conforming to EN/IEC 60947-5-1Direct1 NO + 1 NC10 A cartridge fuse type gG 
conforming to 
EN/IEC 60947-5-1
Slow-breakWith conforming to
EN/IEC 60947-5-1 
appendix K
1.5 mm 
(NC changing electrical state)
2.6 mm 
(NO changing electrical state)
4.3 mm (total travel)
Silver alloy (Ag/Ni)Standard0.05 N.m NO 
changing electrical state
3 A at 240 V, AC-15, 
A600 conforming to
EN/IEC 60947-5-1
6 A at 120 V, AC-15, 
A600 conforming to
EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, 
Q600 conforming to 
EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, 
Q600 conforming to 
EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, 
Q600 conforming to 
EN/IEC 60947-5-1
1.2 A at 600 V, AC-15,
A600 conforming to 
EN/IEC 60947-5-1
Λ  < 10exp(-6) at 5 V and 1 mA 
in clean environment conforming to 
EN/IEC 60947-5-4
Λ  < 10exp(-8) at 17 V and 5 mA 
in clean environment conforming to 
EN/IEC 60947-5-4
2 N NC 
changing electrical state
2.3 N NO 
changing electrical state
ZB4BW0M45Harmony XB4Complete body/contact assembly and light blockZB4230...240 V AC at 50/60 Hz5 gn (f= 2 to 500 Hz) conforming to IEC 60068-2-630 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
100000 h at rated voltage and 25 °C0.074 kgEN/IEC 60947-5-5
JIS C8201-5-1
CSA C22.2 No 14
EN/IEC 60947-5-1
UL 508
EN/IEC 60947-5-4
EN/IEC 60947-1
JIS C8201-1
-40 to 70 °C-40 to 70 °CLROS (Lloyds register of shipping)
UL listed
RINA
CSA
GL
DNV
BV
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on 
European Union markets following 
specific waste collection 
​​​​​​​and never end up in rubbish bins
6 kV on contact (on metal parts) 
conforming to IEC 61000-2-6
8 kV in free air (in insulating parts) 
conforming to IEC 61000-2-6
REACH DeclarationYes18 months14 mASteady1Integral LED600 V 
(pollution degree 3) 
conforming to 
EN 60947-1
Protected LEDScrew clamp terminals, <= 2 x 1.5 mm2 
with cable end conforming to 
EN 60947-1
Screw clamp terminals, >= 1 x 0.22 mm2 
without cable end conforming to 
EN 60947-1
(11-12)NC6 kV EN 60947-1THClass I conforming to IEC 60536ZamakBasic sub-assemblies1 kV 
conforming to 
IEC 61000-4-5
2 kV 
conforming to 
IEC 61000-4-4
10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011Red195 to 264 V AC0.8 to 1.2 N.m 
conforming to 
EN 60947-1
30 mm47 mmCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
-Standard------------1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
5000000 cycles10 A conforming to EN/IEC 60947-5-1Direct1 NO + 1 NC10 A 
cartridge fuse type gG 
conforming to 
EN/IEC 60947-5-1
Slow-breakWith conforming to 
EN/IEC 60947-5-1 
appendix K
1.5 mm
(NC changing electrical state)
2.6 mm 
(NO changing electrical state)
4.3 mm (total travel)
Silver alloy (Ag/Ni)Standard0.05 N.m NO
changing electrical state
3 A at 240 V, AC-15, 
A600 conforming to
EN/IEC 60947-5-1
6 A at 120 V, AC-15, 
A600 conforming to 
EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, 
Q600 conforming to 
EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, 
Q600 conforming to 
EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, 
Q600 conforming to 
EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, 
A600 conforming to 
EN/IEC 60947-5-1
Λ  < 10exp(-6) at 5 V and 1 mA 
in clean environment conforming to 
EN/IEC 60947-5-4
Λ  < 10exp(-8) at 17 V and 5 mA 
in clean environment conforming to 
EN/IEC 60947-5-4
2 N NC 
changing electrical state
2.3 N NO 
changing electrical state
Part Number
XB4BVB6
XB4BVG1
XB4BVG6
XB4BVM6
ZB4BVB1
ZB4BVM1
ZB4BW0B11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLamp Type Current consumption Cap/operator or lens colour Light source colour Rated Supply Voltage

฿ 245.13

24VLEDPILOTLIGHTBODYBL 1 Piece(s) 2 Day(s) Pilot light18 mABlueBlue24 V AC/DC at 50/60 Hz

฿ 291.38

LED PILOT LIGHT BODY WH 1 Piece(s) 2 Day(s) Pilot light14 mAWhiteWhite110 to 120 V AC at 50/60 Hz

฿ 291.38

LED PILOT LIGHT BODY BL 1 Piece(s) 2 Day(s) Pilot light14 mABlueBlue110 to 120 V AC at 50/60 Hz

฿ 291.38

220V. LED PUSHBUTTON BL 1 Piece(s) 2 Day(s) Pilot light14 mABlueBlue230 to 240 V AC at 50/60 Hz

฿ 300.63

LED PILOT LIGHT 24V. WHITE 1 Piece(s) 2 Day(s) Complete body/light block assembly18 mA-White24 V AC/DC at 50/60 Hz

฿ 330.69

230 V LED PILOT LIGHT WH 1 Piece(s) 2 Day(s) Complete body/light block assembly14 mA-White230 to 240 V AC at 50/60 Hz

฿ 323.75

24VLEDILLUMI.P.BBOD 1 Piece(s) Same day -18 mA-White24 V AC/DC at 50/60 Hz

Loading...

  1. 1