1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Pilot Light Ø 22

Round Pilot Light Ø 22
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 57.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Round Pilot Light Ø 22

Product CodeRange of productProduct or component typeDevice short name[Us] rated supply voltage Vibration resistance Shock resistance                        Fixing mode                                           Service life                  WidthHeightDepthNet weightIP degree of protection   Standards    Ambient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEESupply voltage limitsREACH RegulationREACH free of SVHCMarkingCompatibility codeSignalling typeSale per indivisible quantityBulb base[Ui] rated insulation voltageCap/operator or lens colourOvervoltage categoryMounting diameterLight source                                                     Connections - terminals                                                    Terminals description ISO n‹1[Uimp] rated impulse withstand voltageProtective treatmentShape of signaling unit headDevice mounting                                         Fixing center                               Current consumption     Tightening torque      Shape of screw head
XA2EVB1LCHarmony Easy XA2Monolithic pilot lightXA224 V AC/DC 50/60 Hz5 gn (f= 2 to 500 Hz) 
conforming to 
IEC 60068-2-6
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
30 gn (duration = 18 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
Fixing nut beneath head 
recommended torque: 1.2 N.m (+/- 0.4 N.m)
50000 h at rated voltage and 25 ℃29 mm29 mm53 mm0.017 kgIP40 (front face) conforming to IEC 60529
IP40 (rear face) conforming to IEC 60529
IEC 60947-5-1
GB 14048.1
IEC 60947-1
GB 14048.5
-25 to 70 ℃-40 to 80 ℃CCC
CE
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins0.8 to 1.1 V AC/DCREACH DeclarationYesCE
CCC
XA2ESteady1Integral LED250 V (pollution degree 3) conforming to EN/IEC 60947-1WhiteClass I conforming to IEC 53622 mmLEDScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, 1 x 0.5...1 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1
(X1-X2)PL6 kV EN/IEC 60947-1TCRoundFixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-5-1>= 30 x 40 mm (support panel) metal - thickness: 1 to 6 mm
>= 30 x 40 mm (support panel) plastic - thickness: 2 to 6 mm
20...27 mA0.8 to 1.2 N.m 
conforming to EN 60947-1
Cross compatible with JIS No 1 screwdriver
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
XA2EVB3LCHarmony Easy XA2Monolithic pilot lightXA224 V AC/DC 50/60 Hz5 gn (f= 2 to 500 Hz) 
conforming to 
IEC 60068-2-6
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
30 gn (duration = 18 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
Fixing nut beneath head 
recommended torque: 1.2 N.m (+/- 0.4 N.m)
50000 h at rated voltage and 25 ℃29 mm29 mm53 mm0.017 kgIP40 (front face) conforming to IEC 60529
IP40 (rear face) conforming to IEC 60529
IEC 60947-5-1
GB 14048.5
GB 14048.1
IEC 60947-1
-25 to 70 ℃-40 to 80 ℃CCC
CE
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins0.8 to 1.1 V AC/DCREACH DeclarationYesCCC
CE
XA2ESteady1Integral LED250 V (pollution degree 3) conforming to EN/IEC 60947-1GreenClass I conforming to IEC 53622 mmLEDScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, 1 x 0.5...1 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1
(X1-X2)PL6 kV EN/IEC 60947-1TCRoundFixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-5-1>= 30 x 40 mm (support panel) metal - thickness: 1 to 6 mm
>= 30 x 40 mm (support panel) plastic - thickness: 2 to 6 mm
20...27 mA--
XA2EVB4LCHarmony Easy XA2Monolithic pilot lightXA224 V AC/DC 50/60 Hz5 gn (f= 2 to 500 Hz) 
conforming to 
IEC 60068-2-6
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
30 gn (duration = 18 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
Fixing nut beneath head 
recommended torque: 1.2 N.m (+/- 0.4 N.m)
50000 h at rated voltage and 25 ℃29 mm29 mm53 mm0.017 kgIP40 (front face) conforming to IEC 60529
IP40 (rear face) conforming to IEC 60529
IEC 60947-5-1
GB 14048.5
GB 14048.1
IEC 60947-1
-25 to 70 ℃-40 to 80 ℃CE
CCC
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins0.8 to 1.1 V AC/DCREACH DeclarationYesCE
CCC
XA2ESteady1Integral LED250 V (pollution degree 3) conforming to EN/IEC 60947-1RedClass I conforming to IEC 53622 mmLEDScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, 1 x 0.5...1 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1
(X1-X2)PLEN/IEC 60947-1 6 kVTCRoundFixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-5-1>= 30 x 40 mm (support panel) metal - thickness: 1 to 6 mm
>= 30 x 40 mm (support panel) plastic - thickness: 2 to 6 mm
20...27 mA0.8 to 1.2 N.m 
conforming to EN 60947-1
Cross compatible with JIS No 1 screwdriver
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
XA2EVB5LCHarmony Easy XA2Monolithic pilot lightXA224 V AC/DC 50/60 Hz5 gn (f= 2 to 500 Hz) 
conforming to 
IEC 60068-2-6
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
30 gn (duration = 18 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
Fixing nut beneath head 
recommended torque: 1.2 N.m (+/- 0.4 N.m)
50000 h at rated voltage and 25 ℃29 mm29 mm53 mm0.017 kgIP40 (front face) conforming to IEC 60529
IP40 (rear face) conforming to IEC 60529
IEC 60947-5-1
IEC 60947-1
GB 14048.5
GB 14048.1
-25 to 70 ℃-40 to 80 ℃CE
CCC
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins0.8 to 1.1 V AC/DCREACH DeclarationYesCCC
CE
XA2ESteady1Integral LED250 V (pollution degree 3) conforming to EN/IEC 60947-1OrangeClass I conforming to IEC 53622 mmLEDScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, 1 x 0.5...1 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1
(X1-X2)PLEN/IEC 60947-1 6 kVTCRoundFixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-5-1>= 30 x 40 mm (support panel) metal - thickness: 1 to 6 mm
>= 30 x 40 mm (support panel) plastic - thickness: 2 to 6 mm
20...27 mA--
XA2EVB6LCHarmony Easy XA2Monolithic pilot lightXA224 V AC/DC 50/60 Hz5 gn (f= 2 to 500 Hz) 
conforming to 
IEC 60068-2-6
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
30 gn (duration = 18 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
Fixing nut beneath head 
recommended torque: 1.2 N.m (+/- 0.4 N.m)
50000 h at rated voltage and 25 ℃29 mm29 mm53 mm0.017 kgIP40 (front face) conforming to IEC 60529
IP40 (rear face) conforming to IEC 60529
GB 14048.1
IEC 60947-1
GB 14048.5
IEC 60947-5-1
-25 to 70 ℃-40 to 80 ℃CE
CCC
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins0.8 to 1.1 V AC/DCREACH DeclarationYesCE
CCC
XA2ESteady1Integral LED250 V (pollution degree 3) conforming to EN/IEC 60947-1BlueClass I conforming to IEC 53622 mmLEDScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, 1 x 0.5...1 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1
(X1-X2)PL6 kV EN/IEC 60947-1TCRoundFixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-5-1>= 30 x 40 mm (support panel) metal - thickness: 1 to 6 mm
>= 30 x 40 mm (support panel) plastic - thickness: 2 to 6 mm
20...27 mA0.8 to 1.2 N.m 
conforming to EN 60947-1
Cross compatible with JIS No 1 screwdriver
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
XA2EVM1LCHarmony Easy XA2Monolithic pilot lightXA2220 V AC 50/60 Hz5 gn (f= 2 to 500 Hz) 
conforming to 
IEC 60068-2-6
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
30 gn (duration = 18 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
Fixing nut beneath head 
recommended torque: 1.2 N.m (+/- 0.4 N.m)
50000 h at rated voltage and 25 ℃29 mm29 mm53 mm0.017 kgIP40 (front face) conforming to IEC 60529
IP40 (rear face) conforming to IEC 60529
GB 14048.5
IEC 60947-5-1
IEC 60947-1
GB 14048.1
-25 to 70 ℃-40 to 80 ℃CE
CCC
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins0.8 to 1.1 V ACREACH DeclarationYesCCC
CE
XA2ESteady1Integral LED250 V (pollution degree 3) conforming to EN/IEC 60947-1WhiteClass I conforming to IEC 53622 mmLEDScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, 1 x 0.5...1 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1
(X1-X2)PL6 kV EN/IEC 60947-1TCRoundFixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-5-1>= 30 x 40 mm (support panel) metal - thickness: 1 to 6 mm
>= 30 x 40 mm (support panel) plastic - thickness: 2 to 6 mm
16...20 mA--
XA2EVM4LCHarmony Easy XA2Monolithic pilot lightXA2220 V AC 50/60 Hz5 gn (f= 2 to 500 Hz) 
conforming to 
IEC 60068-2-6
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
30 gn (duration = 18 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
Fixing nut beneath head 
recommended torque: 1.2 N.m (+/- 0.4 N.m)
50000 h at rated voltage and 25 ℃29 mm29 mm53 mm0.017 kgIP40 (front face) conforming to IEC 60529
IP40 (rear face) conforming to IEC 60529
GB 14048.5
IEC 60947-1
GB 14048.1
IEC 60947-5-1
-25 to 70 ℃-40 to 80 ℃CE
CCC
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins0.8 to 1.1 V ACREACH DeclarationYesCCC
CE
XA2ESteady1Integral LED250 V (pollution degree 3) conforming to EN/IEC 60947-1RedClass I conforming to IEC 53622 mmLEDScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, 1 x 0.5...1 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1
(X1-X2)PL6 kV EN/IEC 60947-1TCRoundFixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-5-1>= 30 x 40 mm (support panel) metal - thickness: 1 to 6 mm
>= 30 x 40 mm (support panel) plastic - thickness: 2 to 6 mm
16...20 mA--
XA2EVM5LCHarmony Easy XA2Monolithic pilot lightXA2220 V AC 50/60 Hz5 gn (f= 2 to 500 Hz) 
conforming to 
IEC 60068-2-6
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
30 gn (duration = 18 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
Fixing nut beneath head 
recommended torque: 1.2 N.m (+/- 0.4 N.m)
50000 h at rated voltage and 25 ℃29 mm29 mm53 mm0.017 kgIP40 (front face) conforming to IEC 60529
IP40 (rear face) conforming to IEC 60529
IEC 60947-5-1
IEC 60947-1
GB 14048.5
GB 14048.1
-25 to 70 ℃-40 to 80 ℃CCC
CE
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins0.8 to 1.1 V ACREACH DeclarationYesCE
CCC
XA2ESteady1Integral LED250 V (pollution degree 3) conforming to EN/IEC 60947-1OrangeClass I conforming to IEC 53622 mmLEDScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, 1 x 0.5...1 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1
(X1-X2)PL6 kV EN/IEC 60947-1TCRoundFixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-5-1>= 30 x 40 mm (support panel) metal - thickness: 1 to 6 mm
>= 30 x 40 mm (support panel) plastic - thickness: 2 to 6 mm
16...20 mA0.8 to 1.2 N.m 
conforming to EN 60947-1
Cross compatible with JIS No 1 screwdriver
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat O 4 mm screwdriver
Slotted compatible with flat O 5.5 mm screwdriver
XA2EVM6LCHarmony Easy XA2Monolithic pilot lightXA2220 V AC 50/60 Hz5 gn (f= 2 to 500 Hz) 
conforming to 
IEC 60068-2-6
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
30 gn (duration = 18 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
Fixing nut beneath head 
recommended torque: 1.2 N.m (+/- 0.4 N.m)
50000 h at rated voltage and 25 ℃29 mm29 mm53 mm0.017 kgIP40 (front face) conforming to IEC 60529
IP40 (rear face) conforming to IEC 60529
IEC 60947-1
GB 14048.1
IEC 60947-5-1
GB 14048.5
-25 to 70 ℃-40 to 80 ℃CE
CCC
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins0.8 to 1.1 V ACREACH DeclarationYesCE
CCC
XA2ESteady1Integral LED250 V (pollution degree 3) conforming to EN/IEC 60947-1BlueClass I conforming to IEC 53622 mmLEDScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, 1 x 0.5...1 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1
(X1-X2)PL6 kV EN/IEC 60947-1TCRoundFixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-5-1>= 30 x 40 mm (support panel) metal - thickness: 1 to 6 mm
>= 30 x 40 mm (support panel) plastic - thickness: 2 to 6 mm
16...20 mA--
XA2EVQ4LCHarmony Easy XA2Monolithic pilot lightXA2380 V AC 50/60 Hz5 gn (f= 2 to 500 Hz) 
conforming to 
IEC 60068-2-6
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
30 gn (duration = 18 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
Fixing nut beneath head 
recommended torque: 1.2 N.m (+/- 0.4 N.m)
50000 h at rated voltage and 25 ℃29 mm29 mm53 mm0.017 kgIP40 (front face) conforming to IEC 60529
IP40 (rear face) conforming to IEC 60529
IEC 60947-1
GB 14048.5
GB 14048.1
IEC 60947-5-1
-25 to 70 ℃-40 to 80 ℃CE
CCC
Green Premium productPro-active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins0.8 to 1.1 V ACREACH DeclarationYesCCC
CE
XA2ESteady1Integral LED250 V (pollution degree 3) conforming to EN/IEC 60947-1RedClass I conforming to IEC 53622 mmLEDScrew clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, 1 x 0.5...1 x 2.5 mm2 without cable end conforming to EN/IEC 60947-1
(X1-X2)PL6 kV EN/IEC 60947-1TCRoundFixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-5-1>= 30 x 40 mm (support panel) metal - thickness: 1 to 6 mm
>= 30 x 40 mm (support panel) plastic - thickness: 2 to 6 mm
---
Part Number
XA2EVB1LC
XA2EVB3LC
XA2EVB4LC
XA2EVB5LC
XA2EVB6LC
XA2EVM1LC
XA2EVM4LC
XA2EVM5LC
XA2EVM6LC
XA2EVQ4LC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 57.81

PILOT LIGHT 24V AC/DC WHITE 1 Piece(s) Same day

฿ 57.81

PILOT LIGHT 24V AC/DC GREEN 1 Piece(s) Same day

฿ 57.81

PILOT LIGHT 24V AC/DC RED 1 Piece(s) Same day

฿ 57.81

PILOT LIGHT 24V AC/DC YELLOW 1 Piece(s) Same day

฿ 57.81

PILOT LIGHT 24V AC/DC BLUE 1 Piece(s) 2 Day(s)

฿ 57.81

PILOTLIGHT220VACWHITE 1 Piece(s) Same day

฿ 57.81

PILOTLIGHT220VACRED 1 Piece(s) Same day

฿ 57.81

PILOTLIGHT220VACYELLOW 1 Piece(s) Same day

฿ 57.81

PILOTLIGHT220VACBLUE 1 Piece(s) Same day

฿ 57.81

PILOT LIGHT 380VAC RED 1 Piece(s) 2 Day(s)

Loading...

  1. 1