1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AC Adapter for Raspberry Pi (Part Number)

DEVELOPMENT EVALUATION BOARD

AC Adapter for Raspberry Pi
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,085.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

AC adapter for Raspberry Pi made by DesignSpark.

Part Number
RASPW303180530
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,085.00

DEVELOPMENT EVALUATION BOARD 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Input voltage AC(V) 100 to 240 Output voltage DC(V) 5.1 Output capacity(A) 3
Input power cable plug shape L Type Representative Standard PSE / CE Output connector type microUSB 2.0
Cable length(m) 1.5±0.1 Number of outputs 1

Please check the type/dimensions/specifications of the part RASPW303180530 in the AC Adapter for Raspberry Pi series.