(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
From: ฿ 924.77 |
---|
Days to Ship: Same day |
From: ฿ 1,004.52 |
---|
Days to Ship: 5 Day(s) |
From: ฿ 1,085.00 |
---|
Days to Ship: 16 Day(s) |
World to Euro and International Adapter
RS Pro
From: ฿ 993.94 |
---|
Days to Ship: 8 Day(s) |
USB Charging Tap Type AC Adapter ACAIP25/ACA-IP27S
SANWA SUPPLY
From: ฿ 833.84 |
---|
Special Price |
Days to Ship: Same day |
RS Pro
From: ฿ 113.51 |
---|
Days to Ship: 8 Day(s) |
Country Adapter World to Schuko
RS Pro
From: ฿ 581.70 |
---|
Days to Ship: 8 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Output voltage DC(V) |
Output capacity(A) |
Input voltage AC(V) |
Input power cable plug shape |
Output connector shape (Outer diameter x Internal diameter) |
Representative Standard |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | TAKACHI ELECTRONICS ENCLOSURE | SANWA SUPPLY | Raspberry Pi | RS Pro | SANWA SUPPLY | RS Pro | RS Pro |
Product Series | |||||||
From | ฿ 924.77 | ฿ 1,004.52 | ฿ 1,085.00 | ฿ 993.94 | ฿ 833.84 Special Price On Sale Until 31/03/2025 | ฿ 113.51 | ฿ 581.70 |
Days to Ship | Same day | 5 Day(s) | 16 Day(s) | 8 Day(s) | Same day | 8 Day(s) | 8 Day(s) |
Output voltage DC(V) | - | 5 | 5.1 | - | 5.1 | - | - |
Output capacity(A) | - | 2.6 | 3 | - | 2.1 | - | - |
Input voltage AC(V) | - | 100 | 100 to 240 | - | 100 | - | - |
Input power cable plug shape | - | Direct plug-in type | L Type | - | Other | - | - |
Output connector shape (Outer diameter x Internal diameter) | - | - | - | - | Other | - | - |
Representative Standard | - | - | PSE / CE | - | - | - | - |
Loading...
How can we improve?
How can we improve?