1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PLC Programmable Controller, CP2E CPU Unit, CP2E-E Type, Essential Model

PLC Programmable Controller, CP2E CPU Unit, CP2E-E Type, Essential Model
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 13,771.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Functions that can meet the demand for compact equipment are condensed into this unit
·Supports visualization of equipment operating status and production status
·Easy realization of complex control
·Providing peace of mind from installation to maintenance
·Essential model devoted to basic control functions

ENG Catalog click here


Condensed functions that can meet the demand for small-scale equipment

In order to support the visualization, modularization, and traceability of equipment required by end users, the manufacturer has strengthened connectivity to networks and peripheral devices.
In addition, the provided function block (FB) easily realizes complex control.
In addition, it is battery-less and has an expanded operating temperature range, so it can be used safely outside the manufacturing site.

Programmable Controller, CP2E CPU Unit, CP2E-E Type, Essential Model, structural drawing

Note. The main functions of CP2E are described, and the available functions differ depending on the model.

Supports visualization of equipment operating status and production status

Programmable Controller, CP2E CPU Unit, CP2E-E Type, Essential Model, device connection
Programmable Controller, CP2E CPU Unit, CP2E-E Type, Essential Model, equipment increase

Easy realization of complex control

Programmable Controller, CP2E CPU Unit, CP2E-E Type, Essential Model, 4-axis linear interpolation
Programmable Controller, CP2E CPU Unit, CP2E-E Type, Essential Model, fixed size feed of workpiece
Programmable Controller, CP2E CPU Unit, CP2E-E Type, Essential Model, temperature control
Programmable Controller, CP2E CPU Unit, CP2E-E Type, Essential Model, from installation to maintenance
Part Number
CP2E-E20DR-ASALE
CP2E-E60DR-ASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Inputs/Outputs
(Point)
Number of inputs
(Point)
Number of Outputs
(Point)

฿ 13,771.00

฿ 9,364.28

CPU 1 Piece(s) 3 Day(s) 1020--

฿ 14,236.00

฿ 11,340.40

CPU CPU 1 Piece(s) 6 Day(s) -603624

Loading...

  1. 1

Basic Information

Type Standalone Output Format Relay Power Supply 100 to 240 V AC