1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flanged Aluminum Case EXPF Series (Aluminum Panel Type) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 769.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Aluminum enclosure with flange legs for easy wall mounting. Lightweight and excellent functionality.

Part Number
EXPF7-3-9BN
EXPF7-3-11BN
EXPF15-6-20BB
EXPF15-6-20BN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipExternal Dimensions W, Width External Dimensions H, Length (Height) External Dimensions D, Depth (Thickness) Paint Color

฿ 769.70

ALUMINUM/PLASTIC BOX 1 Piece(s) 6 Day(s) 663487Black / navy blue

฿ 787.46

ALUMINUM/PLASTIC BOX 1 Piece(s) 6 Day(s) 6634110Black / navy blue

฿ 1,394.63

ALUMINUM/PLASTIC BOX 1 Piece(s) 6 Day(s) 14862200-

฿ 1,738.83

ALUMINUM/PLASTIC BOX 1 Piece(s) 6 Day(s) 14862200Black / navy blue

Loading...

  1. 1

Basic Information

Material Aluminum With or Without Terminal Block Without Terminal Block Protection Function (Environmental Resistance) N/A
Representative Standard N/A Circuit Board / Interior Panel N/A Installation Indoors
Hole Machining Compatible Only Custom Orders are Supported Shape Panel Type