(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Aluminum/Plastic Enclosures

Aluminum and plastic boxes are used for storing electrical parts or electronic devices either indoors or outdoors. Many types are available that have a roof for excellent waterproof performance. Both aluminum and plastic have excellent rust resistance and durability while being lighter than metal. Customizable sizes you can freely select and a series consisting of 50 size types are available. Order your required size to eliminate any wasted space. The resin used for plastic boxes is mainly ABS or polycarbonate for excellent durability. The resin color can be freely selected and color can be added to aluminum through silk-screen printing. This is useful to color-code the boxes according to the type or application of the stored objects.

Search by specifying the lower class category

CAD
Days to Ship
  • All
  • 6 Day(s) or Less
  • 7 Day(s) or Less
34 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    High-End Design Aluminum Case HD Series
    High-End Design Aluminum Case HD Series
    High-End Design Aluminum Case HD Series
    High-End Design Aluminum Case HD Series

    High-End Design Aluminum Case HD Series

    TAKACHI ELECTRONICS ENCLOSURE

    [Features]
    ·Distinctively designed aluminum case with curved legs shape.
    ·Elegant external appearance and sleek silver metallic finish with no screws on the surface.
    ·A versatile case which can be used for various applications such as industrial embedded PCs, measurement instruments, communication devices, power supply units, and audio amplifiers.
    From: ฿ 1,381.96
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Slide TL Box

    Slide TL Box

    MIRAI INDUSTRY

    [Features]
    ・ It can be used for terminals for telephone, TV, intercom, chime, etc., and junction boxes.
    ・ You can connect firmly just by inserting it with the tab of the receiving port.
    ・ It can also be attached to a light gauge steel studs using the base for the light gauge steel partitions.
    From: ฿ 144.95
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Drywall-Saw Slide Box

    Drywall-Saw Slide Box

    MIRAI INDUSTRY

    [Features]
    ・ The entire surface of inside the box is flat, the nut position is low, and the opening can be done easily by using a drywall saw.
    ・ If you attach a magnet, you can easily open the box hole with a hole saw.
    From: ฿ 51.56
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Concrete Wall Switch Box With Plastic Plaster Ring

    Concrete Wall Switch Box With Plastic Plaster Ring

    MIRAI INDUSTRY

    [Features]
    ・ Includes 3/8 inch Stat and plaster ring.
    ・ It is electroplated.
    ・ With side nail holes (screw holes).
    From: ฿ 191.48
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fireproof Sound Insulation Statlet Box for Fireproof Sound Insulation Wall

    Fireproof Sound Insulation Statlet Box for Fireproof Sound Insulation Wall

    MIRAI INDUSTRY

    [Features]
    · A steel box with a soundproof cover that offers excellent soundproofing effects.
    · The steel anchoring base on the side makes it easy to fix to wall studs.
    From: ฿ 673.31
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Cover for Wire Joint, Joint Pakkun (Retractable Slide Type)

    Plastic Cover for Wire Joint, Joint Pakkun (Retractable Slide Type)

    MIRAI INDUSTRY

    [Features]
    ・ This is convenient. The cover can be slid according to the height of the jointing part.
    ・ It can be attached after jointing. (easy to work with)
    From: ฿ 42.07
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Large Slide TL Box

    Large Slide TL Box

    MIRAI INDUSTRY

    Since there is a blank part, the wiring space is large and it is easy to wire LAN cables.
    From: ฿ 279.48
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Outlet Box for Lightweight Partitions

    Outlet Box for Lightweight Partitions

    MIRAI INDUSTRY

    [Features]
    ・ It can be fixed to a light gauge steel studs by the side fixed base.
    ・ Firmly fixed to the ceiling joist receiver inside the double ceiling. (There is a groove on the back of the box for ceiling joist receiver. )
    · Knockouts can be removed using a screwdriver. (A new shape that makes it easy to remove the side knockouts. )
    · Compatible with flush cover (single-action type).
    From: ฿ 149.71
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Outlet Box for Lightweight Partitions (1-Gang Outlet Box With Blank Cover)

    Outlet Box for Lightweight Partitions (1-Gang Outlet Box With Blank Cover)

    MIRAI INDUSTRY

    [Features]
    ・ No plaster ring required. Wiring equipment can be directly attached.
    ・ It can be easily attached to a light gauge steel partition. (Mirai Industry adjustable fixed bar and swivel bar can be installed easily and securely. )
    ・ 1-gang outlet box with blank cover. It can be used for two by removing the blank cover.
    · Knockouts can be removed using a screwdriver.
    · Break-off magnets removed from EG slide boxes can be mounted. (It can be used for a new construction method where a box hole can be opened with a hole saw. )
    From: ฿ 151.93
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Plaster Allowance Box

    Flexible Plaster Allowance Box

    MIRAI INDUSTRY

    It is used for joint alignment when attaching equipment to tiled walls.
    From: ฿ 933.21
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Octagon Wiring Box

    Octagon Wiring Box

    MIRAI INDUSTRY

    [Features]
    ・ It is used in a narrow double ceiling.
    ・ It can be attached from the outside with nails or screws.
    From: ฿ 122.26
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Adjuster Box

    Adjuster Box

    MIRAI INDUSTRY

    [Features]
    ・ The box level can be adjusted with the piping connected.
    ・ The adjustment range can be changed by replacing the bolt.
    ・ The box knock can be opened with a screwdriver.
    From: ฿ 231.48
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CB Diagonal Concrete Box

    CB Diagonal Concrete Box

    MIRAI INDUSTRY

    [Features]
    ・ Since diagonal piping is possible, the piping work is easy.
    ・ Pipes can be laid away from rebars.
    ・ The CB diagonal back plate can be removed simply by loosening the screws.
    · Knockouts can be removed using a screwdriver.
    From: ฿ 260.61
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Cover for Wire Joint, Joint Pakkun (for Hanging Bolts)

    Plastic Cover for Wire Joint, Joint Pakkun (for Hanging Bolts)

    MIRAI INDUSTRY

    [Features]
    ・ Ideal for mounting on hanging bolts such as in double ceilings.
    ・ One-touch installation to the hanging bolt. All you have to do is insert the tabs into the bolts.
    ・ It is a type that can open and close the cover.
    From: ฿ 58.42
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Temporary Box for Outdoor Power

    Temporary Box for Outdoor Power

    MIRAI INDUSTRY

    ·MIRAI INDUSTRY CO.,LTD. aluminum/plastic box Temporary box for outdoor power.
    From: ฿ 39,500.23
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Temporary Box for Outdoor Power (for Main Circuit/Relay Circuit)

    Temporary Box for Outdoor Power (for Main Circuit/Relay Circuit)

    MIRAI INDUSTRY

    ·MIRAI INDUSTRY CO.,LTD. Temporary box for outdoor power (for main circuit and relay circuit) ·Ideal for main power supply or relay circuit at construction sites.
    From: ฿ 33,351.63
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Temporary Cabinet Box for Outdoor Power

    Temporary Cabinet Box for Outdoor Power

    MIRAI INDUSTRY

    MIRAI INDUSTRY CO.,LTD., aluminum/plastic box, temporary cabinet enclosure for outdoor power.
    From: ฿ 32,017.72
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Joint Box for Hanging Bolt

    Joint Box for Hanging Bolt

    MIRAI INDUSTRY

    [Features]
    ・ Ideal for mounting on hanging bolts such as in a double ceiling.
    ・ It can be attached to either 3/8 or 4/8 inch bolts.
    ・ Deep type with sufficient wiring space.
    ・ Single-action installation on the base.
    From: ฿ 204.07
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Double-Sided Slide Box

    Double-Sided Slide Box

    MIRAI INDUSTRY

    [Features]
    ・ A slide box that can be used on both sides.
    ・ It can be installed even on thin walls where conventional boxes could not be installed back to back. (Suitable for wall thickness of 60 mm or more)
    ・ The bottom (partition) knockouts can be punched out.
    ・ It can also be attached to a light gauge steel studs using the base for the light gauge steel partitions.
    From: ฿ 152.62
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lighting Box

    Lighting Box

    MIRAI INDUSTRY

    [Features]
    ・ A slide box for lighting equipment.
    ・ Since the equipment mounting pitch is 66.7 mm, the cutout can be small.
    ・ There are mounting holes for the insulator so that the center of the insulator is at the center of the box.
    From: ฿ 67.80
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Slide Box With Brim

    Slide Box With Brim

    MIRAI INDUSTRY

    [Features]
    ・ It can be attached away from the pole by the thickness of the wooden bar or mortar (2 steps of 12 mm and 15 mm).
    ・ If you attach a magnet, you can easily make a box hole with a hole saw.
    From: ฿ 136.05
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    EG Slide Box

    EG Slide Box

    MIRAI INDUSTRY

    It is a slide box in which box hole can be cut with an SB hole saw.
    From: ฿ 102.53
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Large Steel Square Concrete Box (With Plaster Ring And Packing)

    Large Steel Square Concrete Box (With Plaster Ring And Packing)

    MIRAI INDUSTRY

    Since the back plate has packing, there is no need to cure it with tape.
    From: ฿ 1,074.42
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Octagonal Outlet Box for Precast Concrete

    Octagonal Outlet Box for Precast Concrete

    MIRAI INDUSTRY

    It can be directly embedded into precast concrete, used as a relay for taking out wiring, or used as a position enclosure for installing light fixtures, automatic fire alarms, etc.
    From: ฿ 591.86
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Large Square Concrete Box (With Steel Plaster Ring)

    Large Square Concrete Box (With Steel Plaster Ring)

    MIRAI INDUSTRY

    It can be embedded directly into concrete, used as a relay for removing wiring, etc., or used as a position enclosure for attaching light fixtures, automatic fire alarms, etc., and comes with a steel plaster ring.
    From: ฿ 548.05
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Large Square Concrete Box (With Heat Resistant Plaster Ring)

    Large Square Concrete Box (With Heat Resistant Plaster Ring)

    MIRAI INDUSTRY

    It can be embedded directly into concrete, used as a relay for such as removing wires, or used as a position enclosure for attaching light fixtures or automatic fire alarms, etc., comes with a heat resistant plaster ring.
    From: ฿ 519.03
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Large Steel Square PC Box (No Plaster Ring)

    Large Steel Square PC Box (No Plaster Ring)

    MIRAI INDUSTRY

    [Features]
    · A large square concrete box made of steel. For use in precast concrete work.
    ・ It is used as the back box of the pull box.
    *Backplate sold separately.
    From: ฿ 867.21
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Statlet Box (With Heat Insulation Cover)

    Statlet Box (With Heat Insulation Cover)

    MIRAI INDUSTRY

    [Features]
    ・ It is a product with OF-MA-1 and heat insulating material bonded.
    · With knockouts. The connector can be easily installed by punching the knock from the top of the heat insulating cover with a hammer.
    From: ฿ 163.26
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Statlet Box (Insulation Cover With 4 mm Bar)

    Statlet Box (Insulation Cover With 4 mm Bar)

    MIRAI INDUSTRY

    This is a product with a 4 mm bar attached to the OF-MA-1D to prevent the box from tilting.
    From: ฿ 547.67
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Octagonal Concrete Box (With Heat Insulation Cover)

    Octagonal Concrete Box (With Heat Insulation Cover)

    MIRAI INDUSTRY

    [Features]
    ・ This product has 8CB-75 N with heat insulating material bonded.
    · With knockouts. You can easily attach the connector by punching the knock to be used from above the heat insulating cover with a hammer.
    From: ฿ 377.33
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sound Insulation Statlet Box

    Sound Insulation Statlet Box

    MIRAI INDUSTRY

    [Features]
    · The anchoring base on the side makes it easy to fix to wall studs.
    * Please use an steel flat plaster ring.
    From: ฿ 455.72
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sound Insulation Outlet Box

    Sound Insulation Outlet Box

    MIRAI INDUSTRY

    [Features]
    · The anchoring base on the side makes it easy to fix to wall studs.
    * Please use the flat plaster ring. (Single-action type cannot be used. )
    From: ฿ 363.91
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Large Slide TL Box (for 2 pcs.)

    Large Slide TL Box (for 2 pcs.)

    MIRAI INDUSTRY

    [Features]
    ・ 4 size 22 corrugated pipes (CD/PF/TL flexible) can be arranged side by side. 
    * Corrugated pipes of sizes 14 and 16 can be connected by using the conversion adapter (4 sets).
    ・ Since there is a blank part, there is a large wiring space and it is easy to wire LAN cables.
    ・ It can also be attached to a light gauge steel studs using the base for the light gauge steel partitions.
    From: ฿ 381.29
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flanged Aluminum Case EXPF Series (Aluminum Panel Type)
    Flanged Aluminum Case EXPF Series (Aluminum Panel Type)
    Flanged Aluminum Case EXPF Series (Aluminum Panel Type)
    Flanged Aluminum Case EXPF Series (Aluminum Panel Type)
    Flanged Aluminum Case EXPF Series (Aluminum Panel Type)
    Flanged Aluminum Case EXPF Series (Aluminum Panel Type)
    Flanged Aluminum Case EXPF Series (Aluminum Panel Type)

    Flanged Aluminum Case EXPF Series (Aluminum Panel Type)

    TAKACHI ELECTRONICS ENCLOSURE

    Aluminum enclosure with flange legs for easy wall mounting. Lightweight and excellent functionality.
    From: ฿ 769.70
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
Brand
Product Series
From
Days to Ship
Material
With or Without Terminal Block
External Dimensions W, Width
External Dimensions H, Length (Height)
External Dimensions D, Depth (Thickness)
Protection Function (Environmental Resistance)
Representative Standard
Circuit Board / Interior Panel
Paint Color
Installation
Hole Machining Compatible
Shape
You can add up to 6 items per a category to the compare list.
High-End Design Aluminum Case HD Series
High-End Design Aluminum Case HD Series
High-End Design Aluminum Case HD Series
High-End Design Aluminum Case HD Series
You can add up to 6 items per a category to the compare list.
Slide TL Box
You can add up to 6 items per a category to the compare list.
Drywall-Saw Slide Box
You can add up to 6 items per a category to the compare list.
Concrete Wall Switch Box With Plastic Plaster Ring
You can add up to 6 items per a category to the compare list.
Fireproof Sound Insulation Statlet Box for Fireproof Sound Insulation Wall
You can add up to 6 items per a category to the compare list.
Plastic Cover for Wire Joint, Joint Pakkun (Retractable Slide Type)
You can add up to 6 items per a category to the compare list.
Large Slide TL Box
You can add up to 6 items per a category to the compare list.
Outlet Box for Lightweight Partitions
You can add up to 6 items per a category to the compare list.
Outlet Box for Lightweight Partitions (1-Gang Outlet Box With Blank Cover)
You can add up to 6 items per a category to the compare list.
Flexible Plaster Allowance Box
You can add up to 6 items per a category to the compare list.
Octagon Wiring Box
You can add up to 6 items per a category to the compare list.
Adjuster Box
You can add up to 6 items per a category to the compare list.
CB Diagonal Concrete Box
You can add up to 6 items per a category to the compare list.
Plastic Cover for Wire Joint, Joint Pakkun (for Hanging Bolts)
You can add up to 6 items per a category to the compare list.
Temporary Box for Outdoor Power
You can add up to 6 items per a category to the compare list.
Temporary Box for Outdoor Power (for Main Circuit/Relay Circuit)
You can add up to 6 items per a category to the compare list.
Temporary Cabinet Box for Outdoor Power
You can add up to 6 items per a category to the compare list.
Joint Box for Hanging Bolt
You can add up to 6 items per a category to the compare list.
Double-Sided Slide Box
You can add up to 6 items per a category to the compare list.
Lighting Box
You can add up to 6 items per a category to the compare list.
Slide Box With Brim
You can add up to 6 items per a category to the compare list.
EG Slide Box
You can add up to 6 items per a category to the compare list.
Large Steel Square Concrete Box (With Plaster Ring And Packing)
You can add up to 6 items per a category to the compare list.
Octagonal Outlet Box for Precast Concrete
You can add up to 6 items per a category to the compare list.
Large Square Concrete Box (With Steel Plaster Ring)
You can add up to 6 items per a category to the compare list.
Large Square Concrete Box (With Heat Resistant Plaster Ring)
You can add up to 6 items per a category to the compare list.
Large Steel Square PC Box (No Plaster Ring)
You can add up to 6 items per a category to the compare list.
Statlet Box (With Heat Insulation Cover)
You can add up to 6 items per a category to the compare list.
Statlet Box (Insulation Cover With 4 mm Bar)
You can add up to 6 items per a category to the compare list.
Octagonal Concrete Box (With Heat Insulation Cover)
You can add up to 6 items per a category to the compare list.
Sound Insulation Statlet Box
You can add up to 6 items per a category to the compare list.
Sound Insulation Outlet Box
You can add up to 6 items per a category to the compare list.
Large Slide TL Box (for 2 pcs.)
You can add up to 6 items per a category to the compare list.
Flanged Aluminum Case EXPF Series (Aluminum Panel Type)
Flanged Aluminum Case EXPF Series (Aluminum Panel Type)
Flanged Aluminum Case EXPF Series (Aluminum Panel Type)
Flanged Aluminum Case EXPF Series (Aluminum Panel Type)
Flanged Aluminum Case EXPF Series (Aluminum Panel Type)
Flanged Aluminum Case EXPF Series (Aluminum Panel Type)
Flanged Aluminum Case EXPF Series (Aluminum Panel Type)
Brand

TAKACHI ELECTRONICS ENCLOSURE

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

TAKACHI ELECTRONICS ENCLOSURE

Product Series

High-End Design Aluminum Case HD Series

Slide TL Box

Drywall-Saw Slide Box

Concrete Wall Switch Box With Plastic Plaster Ring

Fireproof Sound Insulation Statlet Box for Fireproof Sound Insulation Wall

Plastic Cover for Wire Joint, Joint Pakkun (Retractable Slide Type)

Large Slide TL Box

Outlet Box for Lightweight Partitions

Outlet Box for Lightweight Partitions (1-Gang Outlet Box With Blank Cover)

Flexible Plaster Allowance Box

Octagon Wiring Box

Adjuster Box

CB Diagonal Concrete Box

Plastic Cover for Wire Joint, Joint Pakkun (for Hanging Bolts)

Temporary Box for Outdoor Power

Temporary Box for Outdoor Power (for Main Circuit/Relay Circuit)

Temporary Cabinet Box for Outdoor Power

Joint Box for Hanging Bolt

Double-Sided Slide Box

Lighting Box

Slide Box With Brim

EG Slide Box

Large Steel Square Concrete Box (With Plaster Ring And Packing)

Octagonal Outlet Box for Precast Concrete

Large Square Concrete Box (With Steel Plaster Ring)

Large Square Concrete Box (With Heat Resistant Plaster Ring)

Large Steel Square PC Box (No Plaster Ring)

Statlet Box (With Heat Insulation Cover)

Statlet Box (Insulation Cover With 4 mm Bar)

Octagonal Concrete Box (With Heat Insulation Cover)

Sound Insulation Statlet Box

Sound Insulation Outlet Box

Large Slide TL Box (for 2 pcs.)

Flanged Aluminum Case EXPF Series (Aluminum Panel Type)

From

฿ 1,381.96

฿ 144.95

฿ 51.56

฿ 191.48

฿ 673.31

฿ 42.07

฿ 279.48

฿ 149.71

฿ 151.93

฿ 933.21

฿ 122.26

฿ 231.48

฿ 260.61

฿ 58.42

฿ 39,500.23

฿ 33,351.63

฿ 32,017.72

฿ 204.07

฿ 152.62

฿ 67.80

฿ 136.05

฿ 102.53

฿ 1,074.42

฿ 591.86

฿ 548.05

฿ 519.03

฿ 867.21

฿ 163.26

฿ 547.67

฿ 377.33

฿ 455.72

฿ 363.91

฿ 381.29

฿ 769.70

Days to Ship 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 7 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s)
MaterialAluminumResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinAluminum
With or Without Terminal BlockWithout Terminal Block--------------------------------Without Terminal Block
External Dimensions W, Width111 ~ 320--------------------------------66 ~ 148
External Dimensions H, Length (Height)37 ~ 135--------------------------------34 ~ 62
External Dimensions D, Depth (Thickness)95 ~ 250--------------------------------87 ~ 200
Protection Function (Environmental Resistance)N/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/A
Representative StandardN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/A
Circuit Board / Interior PanelN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/AN/A
Paint ColorMetallic silver--------------------------------Black / navy blue
InstallationIndoorsUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedIndoors
Hole Machining CompatibleOnly Custom Orders are SupportedNot CompatibleNot CompatibleNot CompatibleNot CompatibleNot CompatibleNot CompatibleNot CompatibleNot CompatibleNot CompatibleNot CompatibleNot CompatibleNot CompatibleNot CompatibleNot CompatibleNot CompatibleNot CompatibleNot CompatibleNot CompatibleNot CompatibleNot CompatibleNot CompatibleNot CompatibleNot CompatibleNot CompatibleNot CompatibleNot CompatibleNot CompatibleNot CompatibleNot CompatibleNot CompatibleNot CompatibleNot CompatibleOnly Custom Orders are Supported
ShapeU-ShapedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedUnspecifiedPanel Type

Loading...

  1. 1

Related Categories to Aluminum/Plastic Enclosures