1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Explosion-Proof Stack Light

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 73,857.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ LED Explosion-Proof Stack Light suitable for hazardous areas
・ High waterproof/dust-proof performance
・ IP66 compliant, it is safe for outdoors

 
Part Number
EDLR-3M2F-RYG
EDLR-302F-RYG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Voltage
(V)

฿ 75,429.00

SIGNAL TOWER 1 Piece(s) 21 Day(s) 10[Other] AC100 to 240V

฿ 73,857.00

SIGNAL TOWER 1 Piece(s) 21 Day(s) 10DC24V

Loading...

  1. 1

Basic Information

Light emitting part shape Cylindrical Light Source LED Mounting Method Pole
Lighting/blinking Blinking Dimension height(mm) 443 Dimension width(mm) 228
Dimension depth(mm) 231 Explosion-Proof Specification Ex d IIB+H2T6 Gb Operating Temperature Range(°C) -20 to 50