(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Daiko Denkosha + control ·Instrumentation cable + compensating cable, Thermocouple K type, Fluoropolymer coating, KX-S
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (m) |
---|---|---|---|---|---|---|
฿ 8,851.15 | CABLE | 1 Piece(s) | 9 Day(s) | 20 | ||
฿ 9,292.76 | CABLE | 1 Piece(s) | 9 Day(s) | 21 | ||
฿ 9,733.85 | CABLE | 1 Piece(s) | 9 Day(s) | 22 | ||
฿ 10,175.46 | CABLE | 1 Piece(s) | 9 Day(s) | 23 | ||
฿ 10,616.55 | CABLE | 1 Piece(s) | 9 Day(s) | 24 | ||
฿ 11,058.17 | CABLE | 1 Piece(s) | 9 Day(s) | 25 | ||
฿ 11,499.25 | CABLE | 1 Piece(s) | 9 Day(s) | 26 | ||
฿ 11,940.87 | CABLE | 1 Piece(s) | 9 Day(s) | 27 | ||
฿ 12,381.95 | CABLE | 1 Piece(s) | 9 Day(s) | 28 | ||
฿ 12,823.04 | CABLE | 1 Piece(s) | 9 Day(s) | 29 | ||
฿ 13,264.66 | CABLE | 1 Piece(s) | 9 Day(s) | 30 | ||
฿ 13,705.74 | CABLE | 1 Piece(s) | 9 Day(s) | 31 | ||
฿ 14,147.36 | CABLE | 1 Piece(s) | 9 Day(s) | 32 | ||
฿ 14,588.45 | CABLE | 1 Piece(s) | 9 Day(s) | 33 | ||
฿ 15,030.06 | CABLE | 1 Piece(s) | 9 Day(s) | 34 | ||
฿ 15,471.15 | CABLE | 1 Piece(s) | 9 Day(s) | 35 | ||
฿ 15,912.76 | CABLE | 1 Piece(s) | 9 Day(s) | 36 | ||
฿ 16,353.85 | CABLE | 1 Piece(s) | 9 Day(s) | 37 | ||
฿ 16,795.47 | CABLE | 1 Piece(s) | 9 Day(s) | 38 | ||
฿ 17,236.55 | CABLE | 1 Piece(s) | 9 Day(s) | 39 | ||
฿ 17,678.17 | CABLE | 1 Piece(s) | 9 Day(s) | 40 | ||
฿ 18,119.25 | CABLE | 1 Piece(s) | 9 Day(s) | 41 | ||
฿ 18,560.87 | CABLE | 1 Piece(s) | 9 Day(s) | 42 | ||
฿ 19,001.96 | CABLE | 1 Piece(s) | 9 Day(s) | 43 | ||
฿ 19,443.57 | CABLE | 1 Piece(s) | 9 Day(s) | 44 | ||
฿ 19,884.66 | CABLE | 1 Piece(s) | 9 Day(s) | 45 | ||
฿ 20,326.27 | CABLE | 1 Piece(s) | 9 Day(s) | 46 | ||
฿ 20,767.36 | CABLE | 1 Piece(s) | 9 Day(s) | 47 | ||
฿ 21,208.98 | CABLE | 1 Piece(s) | 9 Day(s) | 48 | ||
฿ 21,650.06 | CABLE | 1 Piece(s) | 9 Day(s) | 49 | ||
฿ 18,926.51 | CABLE | 1 Piece(s) | 9 Day(s) | 50 | ||
฿ 19,304.81 | CABLE | 1 Piece(s) | 9 Day(s) | 51 | ||
฿ 19,683.11 | CABLE | 1 Piece(s) | 9 Day(s) | 52 | ||
฿ 20,060.88 | CABLE | 1 Piece(s) | 9 Day(s) | 53 | ||
฿ 20,439.18 | CABLE | 1 Piece(s) | 9 Day(s) | 54 | ||
฿ 20,816.96 | CABLE | 1 Piece(s) | 9 Day(s) | 55 | ||
฿ 21,195.26 | CABLE | 1 Piece(s) | 9 Day(s) | 56 | ||
฿ 21,573.03 | CABLE | 1 Piece(s) | 9 Day(s) | 57 | ||
฿ 21,951.33 | CABLE | 1 Piece(s) | 9 Day(s) | 58 | ||
฿ 22,329.10 | CABLE | 1 Piece(s) | 9 Day(s) | 59 | ||
฿ 22,707.41 | CABLE | 1 Piece(s) | 9 Day(s) | 60 | ||
฿ 23,085.18 | CABLE | 1 Piece(s) | 9 Day(s) | 61 | ||
฿ 23,463.48 | CABLE | 1 Piece(s) | 9 Day(s) | 62 | ||
฿ 23,841.25 | CABLE | 1 Piece(s) | 9 Day(s) | 63 | ||
฿ 24,219.55 | CABLE | 1 Piece(s) | 9 Day(s) | 64 | ||
฿ 24,597.33 | CABLE | 1 Piece(s) | 9 Day(s) | 65 | ||
฿ 24,975.63 | CABLE | 1 Piece(s) | 9 Day(s) | 66 | ||
฿ 25,353.40 | CABLE | 1 Piece(s) | 9 Day(s) | 67 | ||
฿ 25,731.70 | CABLE | 1 Piece(s) | 9 Day(s) | 68 | ||
฿ 26,109.48 | CABLE | 1 Piece(s) | 9 Day(s) | 69 | ||
฿ 26,487.78 | CABLE | 1 Piece(s) | 9 Day(s) | 70 | ||
฿ 26,865.55 | CABLE | 1 Piece(s) | 9 Day(s) | 71 | ||
฿ 27,243.85 | CABLE | 1 Piece(s) | 9 Day(s) | 72 | ||
฿ 27,622.15 | CABLE | 1 Piece(s) | 9 Day(s) | 73 | ||
฿ 27,999.92 | CABLE | 1 Piece(s) | 9 Day(s) | 74 | ||
฿ 28,378.23 | CABLE | 1 Piece(s) | 9 Day(s) | 75 | ||
฿ 28,756.00 | CABLE | 1 Piece(s) | 9 Day(s) | 76 | ||
฿ 29,134.30 | CABLE | 1 Piece(s) | 9 Day(s) | 77 | ||
฿ 29,512.07 | CABLE | 1 Piece(s) | 9 Day(s) | 78 | ||
฿ 29,890.37 | CABLE | 1 Piece(s) | 9 Day(s) | 79 | ||
฿ 30,268.15 | CABLE | 1 Piece(s) | 9 Day(s) | 80 | ||
฿ 30,646.45 | CABLE | 1 Piece(s) | 9 Day(s) | 81 | ||
฿ 31,024.22 | CABLE | 1 Piece(s) | 9 Day(s) | 82 | ||
฿ 31,402.52 | CABLE | 1 Piece(s) | 9 Day(s) | 83 | ||
฿ 31,780.30 | CABLE | 1 Piece(s) | 9 Day(s) | 84 | ||
฿ 32,158.60 | CABLE | 1 Piece(s) | 9 Day(s) | 85 | ||
฿ 32,536.37 | CABLE | 1 Piece(s) | 9 Day(s) | 86 | ||
฿ 32,914.67 | CABLE | 1 Piece(s) | 9 Day(s) | 87 | ||
฿ 33,292.44 | CABLE | 1 Piece(s) | 9 Day(s) | 88 | ||
฿ 33,670.74 | CABLE | 1 Piece(s) | 9 Day(s) | 89 | ||
฿ 34,048.52 | CABLE | 1 Piece(s) | 9 Day(s) | 90 | ||
฿ 34,426.82 | CABLE | 1 Piece(s) | 9 Day(s) | 91 | ||
฿ 34,804.59 | CABLE | 1 Piece(s) | 9 Day(s) | 92 | ||
฿ 35,182.89 | CABLE | 1 Piece(s) | 9 Day(s) | 93 | ||
฿ 35,561.19 | CABLE | 1 Piece(s) | 9 Day(s) | 94 | ||
฿ 35,938.97 | CABLE | 1 Piece(s) | 9 Day(s) | 95 | ||
฿ 36,317.27 | CABLE | 1 Piece(s) | 9 Day(s) | 96 | ||
฿ 36,695.04 | CABLE | 1 Piece(s) | 9 Day(s) | 97 | ||
฿ 37,073.34 | CABLE | 1 Piece(s) | 9 Day(s) | 98 | ||
฿ 37,451.11 | CABLE | 1 Piece(s) | 9 Day(s) | 99 | ||
฿ 32,247.76 | CABLE | 1 Piece(s) | 9 Day(s) | 100 |
Loading...
Conductor Cross Section(mm2) | 0.5 | Number Of Cores(Core) | 2 | Logarithm | 1 |
---|---|---|---|---|---|
Finished outer diameter(mm) | 2.1 × 3.7 | Shield | NA | Sheath (outer coating) color | Blue |
Grounding Wire | NA | Sheath (outer coating) material | Other | Insulation body materials | Fluorine-Based |
Insulation body color | Red/white | Conductor diameter(mm) | 0.9 | Sheath material details | Fluororesin |
How can we improve?
How can we improve?