1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compensating Cable Thermocouple K Type Fluoropolymer Coated KX-S (PFA)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,957.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Daiko Denkosha + control ·Instrumentation cable + compensating cable, Thermocouple K type, Fluoropolymer coating, KX-S

 
Part Number
KX-S(PFA) 0.5SQX1P-20
KX-S(PFA) 0.5SQX1P-21
KX-S(PFA) 0.5SQX1P-22
KX-S(PFA) 0.5SQX1P-23
KX-S(PFA) 0.5SQX1P-24
KX-S(PFA) 0.5SQX1P-25
KX-S(PFA) 0.5SQX1P-26
KX-S(PFA) 0.5SQX1P-27
KX-S(PFA) 0.5SQX1P-28
KX-S(PFA) 0.5SQX1P-29
KX-S(PFA) 0.5SQX1P-30
KX-S(PFA) 0.5SQX1P-31
KX-S(PFA) 0.5SQX1P-32
KX-S(PFA) 0.5SQX1P-33
KX-S(PFA) 0.5SQX1P-34
KX-S(PFA) 0.5SQX1P-35
KX-S(PFA) 0.5SQX1P-36
KX-S(PFA) 0.5SQX1P-37
KX-S(PFA) 0.5SQX1P-38
KX-S(PFA) 0.5SQX1P-39
KX-S(PFA) 0.5SQX1P-40
KX-S(PFA) 0.5SQX1P-41
KX-S(PFA) 0.5SQX1P-42
KX-S(PFA) 0.5SQX1P-43
KX-S(PFA) 0.5SQX1P-44
KX-S(PFA) 0.5SQX1P-45
KX-S(PFA) 0.5SQX1P-46
KX-S(PFA) 0.5SQX1P-47
KX-S(PFA) 0.5SQX1P-48
KX-S(PFA) 0.5SQX1P-49
KX-S(PFA) 0.5SQX1P-50
KX-S(PFA) 0.5SQX1P-51
KX-S(PFA) 0.5SQX1P-52
KX-S(PFA) 0.5SQX1P-53
KX-S(PFA) 0.5SQX1P-54
KX-S(PFA) 0.5SQX1P-55
KX-S(PFA) 0.5SQX1P-56
KX-S(PFA) 0.5SQX1P-57
KX-S(PFA) 0.5SQX1P-58
KX-S(PFA) 0.5SQX1P-59
KX-S(PFA) 0.5SQX1P-60
KX-S(PFA) 0.5SQX1P-61
KX-S(PFA) 0.5SQX1P-62
KX-S(PFA) 0.5SQX1P-63
KX-S(PFA) 0.5SQX1P-64
KX-S(PFA) 0.5SQX1P-65
KX-S(PFA) 0.5SQX1P-66
KX-S(PFA) 0.5SQX1P-67
KX-S(PFA) 0.5SQX1P-68
KX-S(PFA) 0.5SQX1P-69
KX-S(PFA) 0.5SQX1P-70
KX-S(PFA) 0.5SQX1P-71
KX-S(PFA) 0.5SQX1P-72
KX-S(PFA) 0.5SQX1P-73
KX-S(PFA) 0.5SQX1P-74
KX-S(PFA) 0.5SQX1P-75
KX-S(PFA) 0.5SQX1P-76
KX-S(PFA) 0.5SQX1P-77
KX-S(PFA) 0.5SQX1P-78
KX-S(PFA) 0.5SQX1P-79
KX-S(PFA) 0.5SQX1P-80
KX-S(PFA) 0.5SQX1P-81
KX-S(PFA) 0.5SQX1P-82
KX-S(PFA) 0.5SQX1P-83
KX-S(PFA) 0.5SQX1P-84
KX-S(PFA) 0.5SQX1P-85
KX-S(PFA) 0.5SQX1P-86
KX-S(PFA) 0.5SQX1P-87
KX-S(PFA) 0.5SQX1P-88
KX-S(PFA) 0.5SQX1P-89
KX-S(PFA) 0.5SQX1P-90
KX-S(PFA) 0.5SQX1P-91
KX-S(PFA) 0.5SQX1P-92
KX-S(PFA) 0.5SQX1P-93
KX-S(PFA) 0.5SQX1P-94
KX-S(PFA) 0.5SQX1P-95
KX-S(PFA) 0.5SQX1P-96
KX-S(PFA) 0.5SQX1P-97
KX-S(PFA) 0.5SQX1P-98
KX-S(PFA) 0.5SQX1P-99
KX-S(PFA) 0.5SQX1P-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)

฿ 10,957.39

CABLE 1 Piece(s) 9 Day(s) 20

฿ 11,504.00

CABLE 1 Piece(s) 9 Day(s) 21

฿ 12,050.61

CABLE 1 Piece(s) 9 Day(s) 22

฿ 12,597.22

CABLE 1 Piece(s) 9 Day(s) 23

฿ 13,143.83

CABLE 1 Piece(s) 9 Day(s) 24

฿ 13,690.44

CABLE 1 Piece(s) 9 Day(s) 25

฿ 14,237.05

CABLE 1 Piece(s) 9 Day(s) 26

฿ 14,783.66

CABLE 1 Piece(s) 9 Day(s) 27

฿ 15,330.27

CABLE 1 Piece(s) 9 Day(s) 28

฿ 15,876.89

CABLE 1 Piece(s) 9 Day(s) 29

฿ 16,423.50

CABLE 1 Piece(s) 9 Day(s) 30

฿ 16,970.11

CABLE 1 Piece(s) 9 Day(s) 31

฿ 17,517.24

CABLE 1 Piece(s) 9 Day(s) 32

฿ 18,063.85

CABLE 1 Piece(s) 9 Day(s) 33

฿ 18,610.47

CABLE 1 Piece(s) 9 Day(s) 34

฿ 19,157.08

CABLE 1 Piece(s) 9 Day(s) 35

฿ 19,703.69

CABLE 1 Piece(s) 9 Day(s) 36

฿ 20,250.30

CABLE 1 Piece(s) 9 Day(s) 37

฿ 20,796.91

CABLE 1 Piece(s) 9 Day(s) 38

฿ 21,343.52

CABLE 1 Piece(s) 9 Day(s) 39

฿ 21,890.13

CABLE 1 Piece(s) 9 Day(s) 40

฿ 22,436.74

CABLE 1 Piece(s) 9 Day(s) 41

฿ 22,983.35

CABLE 1 Piece(s) 9 Day(s) 42

฿ 23,529.96

CABLE 1 Piece(s) 9 Day(s) 43

฿ 24,076.57

CABLE 1 Piece(s) 9 Day(s) 44

฿ 24,623.18

CABLE 1 Piece(s) 9 Day(s) 45

฿ 25,169.79

CABLE 1 Piece(s) 9 Day(s) 46

฿ 25,716.93

CABLE 1 Piece(s) 9 Day(s) 47

฿ 26,263.54

CABLE 1 Piece(s) 9 Day(s) 48

฿ 26,810.15

CABLE 1 Piece(s) 9 Day(s) 49

฿ 23,443.96

CABLE 1 Piece(s) 9 Day(s) 50

฿ 23,911.95

CABLE 1 Piece(s) 9 Day(s) 51

฿ 24,380.48

CABLE 1 Piece(s) 9 Day(s) 52

฿ 24,849.00

CABLE 1 Piece(s) 9 Day(s) 53

฿ 25,317.52

CABLE 1 Piece(s) 9 Day(s) 54

฿ 25,785.52

CABLE 1 Piece(s) 9 Day(s) 55

฿ 26,254.04

CABLE 1 Piece(s) 9 Day(s) 56

฿ 26,722.57

CABLE 1 Piece(s) 9 Day(s) 57

฿ 27,191.09

CABLE 1 Piece(s) 9 Day(s) 58

฿ 27,659.08

CABLE 1 Piece(s) 9 Day(s) 59

฿ 28,127.61

CABLE 1 Piece(s) 9 Day(s) 60

฿ 28,596.13

CABLE 1 Piece(s) 9 Day(s) 61

฿ 29,064.65

CABLE 1 Piece(s) 9 Day(s) 62

฿ 29,532.65

CABLE 1 Piece(s) 9 Day(s) 63

฿ 30,001.17

CABLE 1 Piece(s) 9 Day(s) 64

฿ 30,469.70

CABLE 1 Piece(s) 9 Day(s) 65

฿ 30,938.22

CABLE 1 Piece(s) 9 Day(s) 66

฿ 31,406.22

CABLE 1 Piece(s) 9 Day(s) 67

฿ 31,874.74

CABLE 1 Piece(s) 9 Day(s) 68

฿ 32,343.26

CABLE 1 Piece(s) 9 Day(s) 69

฿ 32,811.78

CABLE 1 Piece(s) 9 Day(s) 70

฿ 33,279.78

CABLE 1 Piece(s) 9 Day(s) 71

฿ 33,748.30

CABLE 1 Piece(s) 9 Day(s) 72

฿ 34,216.83

CABLE 1 Piece(s) 9 Day(s) 73

฿ 34,685.35

CABLE 1 Piece(s) 9 Day(s) 74

฿ 35,153.35

CABLE 1 Piece(s) 9 Day(s) 75

฿ 35,621.87

CABLE 1 Piece(s) 9 Day(s) 76

฿ 36,090.39

CABLE 1 Piece(s) 9 Day(s) 77

฿ 36,558.92

CABLE 1 Piece(s) 9 Day(s) 78

฿ 37,026.91

CABLE 1 Piece(s) 9 Day(s) 79

฿ 37,495.43

CABLE 1 Piece(s) 9 Day(s) 80

฿ 37,963.96

CABLE 1 Piece(s) 9 Day(s) 81

฿ 38,432.48

CABLE 1 Piece(s) 9 Day(s) 82

฿ 38,900.48

CABLE 1 Piece(s) 9 Day(s) 83

฿ 39,369.00

CABLE 1 Piece(s) 9 Day(s) 84

฿ 39,837.52

CABLE 1 Piece(s) 9 Day(s) 85

฿ 40,306.05

CABLE 1 Piece(s) 9 Day(s) 86

฿ 40,774.04

CABLE 1 Piece(s) 9 Day(s) 87

฿ 41,242.57

CABLE 1 Piece(s) 9 Day(s) 88

฿ 41,711.09

CABLE 1 Piece(s) 9 Day(s) 89

฿ 42,179.61

CABLE 1 Piece(s) 9 Day(s) 90

฿ 42,647.61

CABLE 1 Piece(s) 9 Day(s) 91

฿ 43,116.13

CABLE 1 Piece(s) 9 Day(s) 92

฿ 43,584.65

CABLE 1 Piece(s) 9 Day(s) 93

฿ 44,053.18

CABLE 1 Piece(s) 9 Day(s) 94

฿ 44,521.17

CABLE 1 Piece(s) 9 Day(s) 95

฿ 44,989.70

CABLE 1 Piece(s) 9 Day(s) 96

฿ 45,458.22

CABLE 1 Piece(s) 9 Day(s) 97

฿ 45,926.74

CABLE 1 Piece(s) 9 Day(s) 98

฿ 46,394.74

CABLE 1 Piece(s) 9 Day(s) 99

฿ 38,404.52

CABLE 1 Piece(s) 9 Day(s) 100

Loading...

  1. 1

Basic Information

Conductor Cross Section(mm2) 0.5 Number Of Cores(Core) 2 Logarithm 1
Finished outer diameter(mm) 2.1 × 3.7 Shield NA Sheath (outer coating) color Blue
Grounding Wire NA Sheath (outer coating) material Other Insulation body materials Fluorine-Based
Insulation body color Red/white Conductor diameter(mm) 0.9 Sheath material details Fluororesin