(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]General compensating cable, For JIS standard (95) K, 150°C heat-resistant glass coating compensating cable, with inner braided shielded.
Part Number |
---|
WX-H-IS 4/0.65X1P-20 |
WX-H-IS 4/0.65X1P-30 |
WX-H-IS 4/0.65X1P-40 |
WX-H-IS 4/0.65X1P-50 |
WX-H-IS 4/0.65X1P-60 |
WX-H-IS 4/0.65X1P-70 |
WX-H-IS 4/0.65X1P-80 |
WX-H-IS 4/0.65X1P-90 |
WX-H-IS 4/0.65X1P-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (m) |
---|---|---|---|---|---|---|
฿ 4,915.13 | CABLE | 1 Piece(s) | 9 Day(s) | 20 | ||
฿ 7,360.63 | CABLE | 1 Piece(s) | 9 Day(s) | 30 | ||
฿ 9,806.13 | CABLE | 1 Piece(s) | 9 Day(s) | 40 | ||
฿ 10,496.78 | CABLE | 1 Piece(s) | 9 Day(s) | 50 | ||
฿ 12,591.42 | CABLE | 1 Piece(s) | 9 Day(s) | 60 | ||
฿ 14,686.06 | CABLE | 1 Piece(s) | 9 Day(s) | 70 | ||
฿ 16,780.69 | CABLE | 1 Piece(s) | 9 Day(s) | 80 | ||
฿ 18,874.80 | CABLE | 1 Piece(s) | 9 Day(s) | 90 | ||
฿ 16,135.94 | CABLE | 1 Piece(s) | 9 Day(s) | 100 |
Loading...
Conductor Cross Section(mm2) | 1.3 | Number Of Cores(Core) | 2 | Logarithm | 1 |
---|---|---|---|---|---|
Finished outer diameter(mm) | 3.7 × 6.0 | Shield | Available | Sheath (outer coating) color | Blue |
Grounding Wire | NA | Sheath (outer coating) material | Other | Insulation body color | Red/white |
Conductor diameter(mm) | 1.57 | Sheath material details | Cellulosic paint applied |
How can we improve?
How can we improve?