1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IEC Plug C20, Panel Mount Connector

IEC PLUG C20

IEC Plug C20, Panel Mount Connector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 71.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A range of BNC/RCA 75 Ohm RF coaxial adapters with nickel plated brass bodies, POM insulators and gold plated centre contacts.

 
Part Number
776-9135
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 71.87

IEC PLUG C20 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Voltage Rating 250 V ac Current Rating 20A Mounting Type Panel Mount
Gender Male Termination Method Solder/Faston Body Orientation Straight