1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

IP65 Aluminium Enclosure With PCB Slots

IP65 WITH PCB SLOTS

IP65 Aluminium Enclosure With PCB Slots
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,478.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

From RS Pro, this aluminium enclosure provides maximum protection from the flanges, making it perfect for housing electrical components. Made of aluminium alloy with a smooth unpainted finish. As standard, the rails inside allow PCB's or other types of boards to be fitted. Fixings holes are external, keeping the gasket seal intact. The gasket has a continuous neoprene gasket to prevent leakages into the enclosure. All models are highly reliable and excellent quality.
• Sandblasted finish with 3 mm wall thickness
• Neoprene gasket for IP65 protection
• Temperature range; -40°C to +100°C
• Four recessed screws secure lid into tapped holes
• Slots provided for mounting PCBs
• DIN rail can be fixed to the base
• The enclosure comes complete with a numbers of accessories and fittings. A neoprene gasket, captive screws and grounding screw fixings.

Part Number
282-1152 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,478.03

฿ 1,043.34

IP65 WITH PCB SLOTS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Dimension width W(mm) 87 mm Dimension vertical H(mm) 61 mm Dimension depth D(mm) 87 mm
Colour Grey IP Rating IP65 Material Die Cast Aluminium
External Dimensions 87 x 87 x 61mm Shielded No Series ELEG
Flanged No Gasket Material Neoprene Weight 2.7kg

Please check the type/dimensions/specifications of the part 282-1152 in the IP65 Aluminium Enclosure With PCB Slots series.