1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PFA Insulated Flat Pair Extension Cable

PFA Insulated Flat Pair Extension Cable
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,821.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Solid or stranded conductors
Cores laid flat side by side
PFA extruded construction making it easier to work than the PTFE alternative
Tolerance class 1 for optimum accuracy
IEC colour coded
Temperature rating -75 to +250°C

Part Number
611-7980SALE
611-8012SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,256.79

฿ 4,171.40

FLAT PAIR EXTENSION CABLE 1 Piece(s) 8 Day(s) 10

฿ 3,821.59

฿ 2,547.85

FLAT PAIR EXTENSION CABLE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1