1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M12 Connector Cable Assembly

M12 CONNECTOR CABLE ASSEMBLY

M12 Connector Cable Assembly
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,279.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brought to you under the trusted RS Brand, this range of M12 connector cable assemblies are commonly used in sensor and automation equipment. Fitted with a secure coupling nut, these RS M12 cable assemblies are an ideal solution for when reliable data transference is needed.

The M12 connector boasts a high degree of environmental protection, and is ideal for industrial use, with applications ranging from process control to commercial electronics.
Features and Benefits:
• Insulation Resistance >= 100 MΩ
• Neoprene O-Ring
• Brass nickel plated coupling nut

 
Part Number
877-1094 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,279.04

฿ 902.87

M12 CONNECTOR CABLE ASSEMBLY 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 877-1094 in the M12 Connector Cable Assembly series.