1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M12 Single Ended Cable Assembly

M12 Single Ended Cable Assembly
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 595.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brought to you under the trusted RS Brand, this range of M12 connector cable assemblies are commonly used in sensor and automation equipment. Boasting a high degree of environmental protection, they are ideal for industrial use. Fitted with a secure coupling nut, these RS M12 Connector Cable Assemblies are left un-terminated and partially stripped at one end, and are an ideal solution for when secure and reliable data transference is needed.
Features and Benefits:
• Wire is un-terminated and partially stripped
• Insulation Resistance >= 100 MΩ
• Neoprene O-Ring
• Brass nickel plated coupling nut

 
Part Number
877-1066SALE
877-1126SALE
877-1135SALE
877-1163SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,155.51

฿ 815.67

M12 SINGLED ENDED CABLE 1 Piece(s) 8 Day(s) 10

฿ 595.51

฿ 420.37

M12 SINGLED ENDED CABLE 1 Piece(s) 3 Day(s) 10

฿ 858.17

฿ 605.78

M12 SINGLED ENDED CABLE 1 Piece(s) 8 Day(s) 10

฿ 893.56

฿ 630.76

M12 SINGLED ENDED CABLE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1