1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Uninsulated Tin Plated Crimp Ring Terminal【100 Pieces Per Package】

Uninsulated Tin Plated Crimp Ring Terminal
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 630.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brought to you by RS Pro, these eyelets are a great choice for sturdiness and quality. Uninsulated ring terminals can be used in various environments and this selection of tin plated eyelets will not disappoint. With various wire sizes available, there is a suitable crimp ring for your application. All models are highly reliable and excellent quality.
Uninsulated M3 to M6 stud size

 
Part Number
208-2565SALE
433-006SALE
433-012SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Stud Size Inner Ring Diameter Outer Ring Diameter

฿ 641.00

฿ 452.48

EYELETS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1021mmM44.3mm8mm

฿ 947.76

฿ 669.02

EYELETS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1021.5mmM66.4mm11.6mm

฿ 630.67

฿ 445.19

EYELETS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1026.7mmM55.3mm10mm

Loading...

  1. 1

Basic Information

Contact Plating Tin Contact Material Copper Maximum Wire Size AWG 16AWG
Insulation Uninsulated Minimum Wire Size AWG 22AWG Minimum Wire Size mm² 0.5mm²
Maximum Wire Size mm² 1.5mm² Thickness 0.8mm