1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Anti-Vibration, SlydlokTM Range【5-10 Pieces Per Package】

Anti-Vibration, SlydlokTM Range
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 927.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Slide-action fuse carrier available in Wired or Cartridge fuse styles.
Ideal for any high vibration application including portable or vehicle mounted applications
Wired types accept any BS (IEE) or IEC recommended copper fuse wire
Miniature cartridge fuse types available for 1 1/4 in. or 20mm miniature fuses and feature sprung fuse contacts for extra vibration resistance
Contacts are nickel-plated brass for wired types, silver plated phosphor-bronze for cartridge fuse types
BS711 grade phenolic body construction
A DIN rail adaptor is available to convert these surface mounting units to rail mounting types using a single screw, compatible with '’top hat’ style BS 5584 (EN50 022, DIN 46277-3) format DIN rail

 
Part Number
354-408SALE
420-038SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSCurrent Rating Voltage Rating Case Material Fuse Holder Accessory Type Anti Vibration Fuse Size Compatible Fuse Sizes

฿ 927.44

฿ 654.68

ANTI VIBRATION 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10---DIN Rail Adapter---

฿ 4,994.00

฿ 3,329.50

ANTI-VIBRATION 1 Pack(s)

5 Pieces Per Package

8 Day(s) 1010A250VPhenolic-Yes5 x 20mm5 x 20 mm

Loading...

  1. 1