1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Screw Cap, Screw In

SCREW CAP SCREW IN

Screw Cap, Screw In
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 230.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CATEGORIES OF PROTECTION AGAINST ELECTRIC SHOCK,PC1: No integral protection against electric shock. If required, designers must provide additional protection against electric shock on equipment.,PC2: With integral protection against electric shock. Fuse-holders shall have live parts inaccessible to IEC529 standard test finger, when fully assembled, without fuse carrier or fuse in place and when fuse carrier, with fuse is being inserted or withdrawn.,PC3: With integral protection against electric shock. Fuse-holders shall have live parts inaccessible to IEC529 1mm diameter rigid test wire when fully assembled, without fuse carrier or fuse in place and when fuse carrier, with fuse is being inserted or withdrawn.
Fully inaccessible as defined in BS EN 60127-6.
Panel cut out: 12.7Ø, 12.0A/F
Nylon 66 Body

Part Number
563-784 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 230.03

฿ 162.38

SCREW CAP SCREW IN 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Current Rating 10A Body Material Thermoplastic Voltage Rating 250V
Contact Material Nickel/Tin Plated Copper Alloy Standards Met cURus, DVE Series HTC
Fuse Size 5 x 20mm Compatible Fuse Sizes 5 x 20 mm Compatible Fuse Diameter 5mm
Protection Category PC1 Compatible Fuse Length 20mm Cap Style Manual

Please check the type/dimensions/specifications of the part 563-784 in the Screw Cap, Screw In series.