1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

LED Pilot Light with Sounder Alarm

LED INDICATOR CONTROL STATION

LED Pilot Light with Sounder Alarm
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/09/2024
Filter By :
Part Number :
  • From :
    ฿ 680.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The RS range of LED Indicators using multi-chip technology provide you bright and even colour at lower power consumption. This range of indicators provides you with the same illumination as the standard LED but combining a pulsing audible signal with visual indication. This range of pulsing indicator is perfect for use in alarm circuits. Even better is the quick and easy installation with a back of panel lock nut and captive screw terminals. You are offered a voltage range of 12V to 230V plus is available in red only. This range of LED indicators are rated IP30 and have an operational life of 30,000 hours
Operational Life up to 30,000 hours
Alarmed audible and visual
Sounder Output 80dB
Multi chip technology
Voltage range 12 to 230V
Brighter colour
Quick and easy installation
IP30

 
Part Number
909-2569 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 680.73

฿ 480.53

LED INDICATOR CONTROL STATION 1 Piece(s) 4 Day(s) 10

Loading...

  1. 1

Basic Information

Shape Round Color Red Light Source LED
Current Rating 20 mA Voltage Rating 230 V ac IP Rating IP30
Cutout Diameter 22mm Terminal Type Screw Series LEDtec
For Use With Alarm Circuit Mounting Type Panel Mount

Please check the type/dimensions/specifications of the part 909-2569 in the LED Pilot Light with Sounder Alarm series.