1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Force Gauges (Part Number)

RS PRO DIGITAL FORCE GAUGES

Digital Force Gauges
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 26,046.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro Digital Force Gauges are handheld devices that allow measurement for quality control operating force. The software and electronics of the force gauge convert the voltage of the load cell into a force value that is displayed on the instrument. A use of a test stand enables high levels of repeat applications in standard test procedures.
Tension & compression capability
RS232 interface
SD card logging capability
Auto Zero, average & peak reading

 
Part Number
111-3689
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 26,046.00

RS PRO DIGITAL FORCE GAUGES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Maximum Operating Temperature +0°C to 50°C Dimensions 215 x 90 x 45mm Weight 650g
Battery Type 1.5 V (UM-3/AA)