1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

D-Sub Serial Cable Assemblies

PC OPTION CABLE

D-Sub Serial Cable Assemblies
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 847.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

From Phoenix Contact, a range of shielded D-Sub serial cable assemblies. This range of shielded cables have straight cable exits and are available in various lengths and pin counts. The cables have a RAL 7000 grey PVC outer jacket with an IP20 rating.

Part Number
1656275
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 847.55

PC OPTION CABLE 1 Piece(s) 23 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(m) 2m Sheath (outer coating) material PVC (Polyvinyl Chloride) Series VS-15-DSUB-20-LI-2.0
Voltage Rating 125 V Current Rating 1 A CAD Drawing 3D CAD Model
Standards Met EAC Approval Connector A Male D-Sub Connector B Female D-Sub
Number of Populated Ways Grey Probe Diameter 15

Please check the type/dimensions/specifications of the part 1656275 in the D-Sub Serial Cable Assemblies series.