1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Switch With Solenoid HS5L

Safety Switch With Solenoid HS5L
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,675.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

2 to 4 space-saving integrated contacts.
[Features]
· Compact and slim.
· Compact and with lock strength of 1,400 N.
· Gold-plated contacts deal with micro loads.
· Fully equipped with rear-unlocking button.
· Actuator can be inserted in 8 different ways.

 
Part Number
HS5L-DD44LSM-G
HS5L-DD44M-GSALE
HS5L-DD44SM-G
HS5L-VA7Y4M-GSALE
HS5L-VA44LM-GSALE
HS5L-VA44M-GSALE
HS5L-VB44M-GSALE
HS5L-VC7Y4M-GSALE
HS5L-VD44SM-GSALE
HS5L-VF44SM-GSALE
HS5L-VJ7Y4M-GSALE
HS5L-XD44M-GSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at VDC 24
(A)
Specifications Lamp working voltage
(V)
Light Source Type Locking mechanism Circuit number

฿ 9,999.00

SWITCH UNIT 1 Piece(s) 61 Day(s) 154.23561.6200 m4-contact / dual safety with rear-unlocking push-button type (cable side-routed type)24 V DCLEDSpring lockDD

฿ 8,313.00

฿ 5,868.15

SWITCH UNIT 1 Piece(s) Quote 1273561.6200 m4-contact / dual safety type24 V DCLEDSpring lockDD

฿ 9,999.00

SWITCH UNIT 1 Piece(s) 61 Day(s) 154.23561.6200 m4-contact / dual safety type (cable side-routed type)24 V DCLEDSpring lockDD

฿ 8,313.00

฿ 5,868.15

SWITCH UNIT 1 Piece(s) Quote 1273561.6200 m4-contact type24 V DCLEDSolenoid lockVA

฿ 10,062.00

฿ 7,102.77

SWITCH UNIT 1 Piece(s) Quote 1273561.6200 m4-contact / with rear-unlocking push-button type24 V DCLEDSpring lockVA

฿ 8,313.00

฿ 5,868.15

SWITCH UNIT 1 Piece(s) Quote 1273561.6200 m4-contact type24 V DCLEDSpring lockVA

฿ 8,313.00

฿ 5,868.15

SWITCH UNIT 1 Piece(s) Quote 1273561.6200 m4-contact type24 V DCLEDSpring lockVB

฿ 8,313.00

฿ 5,868.15

SWITCH UNIT 1 Piece(s) Quote 1273561.6200 m4-contact type24 V DCLEDSolenoid lockVC

฿ 8,247.00

฿ 5,821.56

SWITCH UNIT 1 Piece(s) Quote 154.23561.6200 m4-contact type (cable side-routed type)24 V DCLEDSpring lockVD

฿ 9,365.00

฿ 6,610.75

SWITCH UNIT 1 Piece(s) Quote 154.23561.6200 m4-contact type24 V DCLED--

฿ 8,313.00

฿ 5,868.15

SWITCH UNIT 1 Piece(s) Quote 1273561.6200 m4-contact type24 V DCLEDSolenoid lockVJ

฿ 6,675.00

฿ 4,711.88

SWITCH UNIT 1 Piece(s) Quote ----2-contact type--Solenoid lock-

Loading...

  1. 1

Basic Information

Type Safety switch Representative Standard UL / CUL / TUV / CCC / CSA