1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable With Connector for Input/Output Relay Terminal XW2Z-R

Cable With Connector for Input/Output Relay Terminal XW2Z-R
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,125.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Products currently on sale may be temporarily suspended in the future depending on the availability of stocks.
    Products for which orders have been suspended are not expected to be in stock again anytime soon.
  • The product images are representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

Single-action wiring of programmable controller input/output unit.
[Features]
·Type: Discrete wire connection
·I/O classification: 16-point input, 16-point output
·Cable Length: 1,000 mm

 
Part Number
XW2Z-RA200C-D1SALE
XW2Z-RY100CSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipName Cable length
(m)
I/O Classification Type (A end side) Input/output details Sheath (outer coating) color

฿ 5,303.00

฿ 4,242.93

HARNESSES 1 Piece(s) 26 Day(s) Discrete wire cable2-Discrete wire connectionFor 20-points outputGray

฿ 2,125.00

฿ 1,548.91

PLCCABLE 1 Piece(s) Same day Cable with loose wire and crimp terminal116 I/O points---

Loading...

  1. 1

Basic Information

Type Between PLC and Terminal Block