1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Condensation Prevention Boxes

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 295.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Excellent thermal insulation and condensation prevention properties. The inner surface of the box has been treated with a special coating that contains a substance for water absorption and diffusion, as well as a substance for waterproofing and heat reflection, reducing condensation to zero.
*Provided that the coating surface temperature is 5°C or more.
· The special coating does not contain any volatile substances such as formaldehyde. The special coating is non-flammable.
· The work processes are exactly the same as for existing boxes. The special coating has been applied to the inside of the box, but the outside is the same as for existing boxes, so installation of attachments, etc., is unchanged. In addition, while up until now there was a need to have enough space to accommodate the thermal insulation materials, etc., this space is no longer a requirement.
· The box is a JIS standard product treated with a special coating. (The cover is a JIS standard product.)

 
Part Number
4CB-44NDK
4CB-54NDK
4CB-75NDK
4CBL-54NDK
4CBL-75NDK
8CB-54NDK
8CB-75NDK
CDO-4ADK
CDO-4ASDK
CDO-4ASSDK
CDO-4BDK
CDO-5ADK
CDO-5ASDK
CDO-5BDK
CSW-1N-ODK
CSW-2N-ODK
CSW-3N-ODK
CSW-4N-ODK
CSW-5N-ODK
CSW-6N-ODK
SM30L-HCDK
SM30L-NDK
SM30M-NDK
SM36-NDK
SM36L-NDK
SM40-3WNFDK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Type Standard (depth)

฿ 552.00

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) Medium, shallow typeSquare concrete box-

฿ 580.65

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) Medium, deep typeSquare concrete box-

฿ 663.10

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) Medium, deep typeSquare concrete box-

฿ 774.19

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) Large, deep typeSquare concrete box-

฿ 852.77

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) Large, deep typeSquare concrete box-

฿ 566.32

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) Deep typeOctagonal concrete box-

฿ 615.48

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) Deep typeOctagonal concrete box-

฿ 311.61

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) Medium square (shallow type)Recessed square outlet box-

฿ 311.61

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) Medium square (thin type)Recessed square outlet box-

฿ 311.61

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) Medium square (ultra-thin type)Recessed square outlet box-

฿ 373.94

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) Medium square (deep type)Recessed square outlet box-

฿ 501.29

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) Large square (shallow type)Recessed square outlet box-

฿ 501.29

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) Large square (thin type)Recessed square outlet box-

฿ 522.97

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) Large square (deep type)Recessed square outlet box-

฿ 327.48

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) 1-gangRecessed switch box (without plaster ring)-

฿ 522.97

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) 2-gangRecessed switch box (without plaster ring)-

฿ 807.48

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) 3-gangRecessed switch box (without plaster ring)-

฿ 1,313.81

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) 4-gangRecessed switch box (without plaster ring)-

฿ 1,463.23

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) 5-gangRecessed switch box (without plaster ring)-

฿ 1,874.32

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) 6-gangRecessed switch box (without plaster ring)-

฿ 573.29

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) --1-gang wide, shallow type (30 mm)

฿ 573.29

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) --2-gang, shallow type (30 mm)

฿ 319.74

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) --1 gang, shallow type (30 mm)

฿ 295.74

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) --1-gang (36 mm)

฿ 573.29

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) --2-gang (36 mm)

฿ 922.06

CONTROL CONSOLE SWITCH BOX 1 Piece(s) 6 Day(s) --3-gang, with partitioning plates (40 mm)

Loading...

  1. 1