1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Circuit Breaker For Controlboard FAU Series (Earth Leakage Circuit Breaker) NV30-FAU (Part Number)

Circuit Breaker For Controlboard FAU Series (Earth Leakage Circuit Breaker) NV30-FAU
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,337.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

Mitsubishi low-voltage circuit breaker contributing to the future creation of electrical equipment.
Mitsubishi no-fuse breakers and earth leakage breakers that meet the needs of the market for over half a century.
Including WS-V series equipped with the latest breaker technology. Various product ranges are available to meet the needs of the distribution board and machinery market.

 
Part Number
NV30-FAU 2P 5A 30MASALE
NV30-FAU 2P 10A 30MASALE
NV30-FAU 2P 15A 30MASALE
NV30-FAU 2P 20A 30MASALE
NV30-FAU 2P 30A 100-240V 30MASALE
NV30-FAU 3P 20A 30MASALE
NV30-FAU 3P 30A 30MASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame AF Rated block capacity AC 100 V
(kA)
Rated block capacity AC 200 V
(kA)
Number of Poles Rated Operating Voltage
(V)
Rated Current
(A)
rate sensitivity current
(mA)
Mounting Method Representative Standard Dimension width
(mm)
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Connection Method Rated block capacity AC 240 V
(kA)

฿ 4,337.00

฿ 3,252.32

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) Same day ---------60---

฿ 4,337.00

฿ 3,252.32

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) Same day 30AF2.52.52AC100-4401030DIN/Screw retentionPSE / CE / TUV / CCC60---

฿ 4,337.00

฿ 3,252.32

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) Same day ---2AC100-4401530DIN/Screw retentionPSE / CE / TUV / CCC60---

฿ 4,337.00

฿ 3,252.32

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) Same day ---2AC100-4402030DIN/Screw retentionPSE / CE / TUV / CCC60---

฿ 4,337.00

฿ 3,252.32

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 30AF2.52.52AC100-2403030DIN/Screw retentionPSE / CE / TUV / CCC40AvailableSurface form2.5

฿ 6,507.00

฿ 4,880.25

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) Same day ---3AC100-4403030DIN/Screw retentionPSE / CE / TUV / CCC60---

฿ 6,507.00

฿ 4,880.25

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) ---------60---

Loading...

  1. 1

Basic Information

Dimension height(mm) 72 Dimension depth(mm) 73.5