(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· This soft leather cover (diary-type) for your iPhone SE/5s/5 delivers unprecedented thinness and the feel of luxurious soft leather.
[Product specifications]
· This ultra-lightweight, ultra-slim soft leather cover (diary-type) preserves the thinness and lightness of your iPhone SE/5s/5.
· The part of the cover where the device sits is made from shock-absorbing TPU to protect it from impact.
· It has a side-opening flap that covers the LCD screen part when not in use.
· The flap is magnetic so that it closes securely despite its slim profile.
· The flap includes an opening for the earpiece so that you can talk with the flap closed.
· There is a card pocket inside the flap for holding notes, cards, etc.
· Your smart cards can be used without being taken out of the pocket. * Open the flap when using a smart card.
· The inner surface of the case uses an accent color that is different from the color of the soft leather.
· Compatible models: iPhone SE/5s/5
· Set contents: case × 1
· Material - Case: TPU (thermoplastic polyurethane)
· Color: black
· JAN code: 4953103351516
How can we improve?
How can we improve?