(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Cases/Covers/Films

Cases, covers and films are accessories that protect smartphones and tablets from scratches and dirt. Cases and covers protect tablets and smartphones from impact and some of them can be operated, charged, connected with a communication cable, or fitted with a fall-prevention strap while being worn. Materials include TPU, polycarbonate, soft leather, etc. In addition, there are ones with card storage on the back of the cover, those that can be used as a stand using the cover, etc. In addition to protecting the LCD screen, the film makes it difficult for fingerprints and other stains to adhere, and makes the screen easier to see with an anti-reflection function that suppresses the reflection of light. To attach to the screen, there are self-adhesive types that can be adhered without using an adhesive, etc., those that can be repositioned and the holding force recovered by washing with water, etc.
Filter By
CAD
Days to Ship
  • All
  • Same day
20 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Smartphone / Mobile Phone Picture Taking Prohibited Security Seal

    Smartphone / Mobile Phone Picture Taking Prohibited Security Seal

    SANWA SUPPLY

    Security seal for prohibiting smartphone / mobile phone photography.
    [Features]
    · Photography is prohibited by adhering this seal to the camera lens part of smartphones / mobile phones at the entrance of locations where photography is banned such as factories / museums / exhibitions halls.
    · If the seal is peeled off, the letters "VOID" will remain, making it easy to see that it has been peeled off.
    · There is no adhesive stuck on the camera lens part.
    · After use, all residue can be removed with the supplied seal for cleaning.
    · Size of seal adhered to the camera lens: W30 × H20 mm (H is 12 mm when excluding the tongue for peeling).
    · Size of seal for cleaning: W35 × H40 mm.
    From: ฿ 3,350.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Multi-functional Smartphone Case

    Multi-functional Smartphone Case

    SANWA SUPPLY

    Smartphone, etc. soft case iPhone Inner dimension××able to store a smartphone with the cover attached. W70 D15 H135 mm

    [Features]
    · Easy to use according to style type smartphone case. 3WAY
    · Hand strap included
    · iPhoneAndroid Also compatible for smartphones.
    From: ฿ 541.30
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Free Cut Film for Tablets
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Free Cut Film for Tablets

    ELECOM

    [Features]
    · Cut precisely according to the screen size. Protects tablet LCD screen from scratches and dirt
    From: ฿ 1,525.17
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Portable DVD Drive For Windows Tablets

    Portable DVD Drive For Windows Tablets

    ELECOM

    [Features] This product is a portable DVD drive that can be used comfortably in a Windows tablet environment thanks to its AC adapter, 1 m USB cable, USB conversion adapter and other standard attachments.

    [Product Specifications]
    · This product can be powered by the included AC adapter if bus power is insufficient. It can also be used problem-free with the battery of a Windows tablet.
    The included USB conversion adapter (Micro-B to A) greatly increases the types of USB ports that can be used. USB 3.0 Type-A, USB 2.0 Type-A, Micro-B USB 2.0, and Micro-B USB 3.0 are supported. *PCs with a USB Type-C port require a Type-C conversion adapter (sold separately.)
    · The USB cable for connecting the product to your Windows tablet is a full 1 m in length for easy maneuverability, allowing you to watch movies in comfort on your Windows tablet.
    The DVD drive comes with the "PowerDVD 12 for DVD" playback software and "Power2Go 8 for DVD" burning software by CyberLink. It can be used to play commercially available DVDs, protected recordings from digital terrestrial broadcasting, and other content. You can also use it to save and copy your photos, important records, and other data.
    This slim, lightweight DVD drive weighs just 230 g and takes up very little space. It is ideal for use in a Windows tablet environment.
    The drive features a sleek design with a rubber coating that gives it a luxurious texture. Thanks to the scratch-resistant finish, you can carry it with you without worrying about it getting scratched up.
    It supports M-Disc media, which provides greater archival longevity. This makes it possible to archive photos, music, and video data without corruption.
    Compatible PCs: Windows tablets with USB ports. Surface Pro, Surface Pro 2, Surface Pro 3, Surface Pro 4, Surface 3, Surface Book
    · Supported OS (when connected over USB 3.0): Windows 7, 8.1, 10 *Supported OS are limited to Japanese language versions only.
    Interface: USB 3.0
    · Connector type: USB 3.0 Micro-B × 1
    · DVD-RAM media: supported
    · DVD+R media: supported
    · DVD+R DL 2-layer media: supported
    · DVD+RW media: supported
    · DVD-R media: supported
    · DVD-R DL 2-layer media: supported
    · DVD-RW media: supported
    · CD-R/RW media: supported
    · DVD-ROM media: supported
    · M disk (DVD) burning: supported
    · DVD-RAM burn speed: 5 times
    · DVD+R burn speed: 8 times
    · DVD+R DL 2-layer burn speed: 6 times
    · DVD+RW burn speed: 8 times
    DVD-R burn speed: 8 times
    · DVD-R DL 2-layer burn speed: 6 times
    · DVD-RW burn speed: 6 times
    · CD-R/RW burn speed: 24 times
    · DVD-RAM read speed: 5 times
    · DVD+R read speed: 8 times
    · DVD+R DL 2-layer read speed: 8 times
    · DVD+RW read speed: 8 times
    · DVD-R read speed: 8 times
    · DVD-R DL 2-layer read speed: 8 times
    · DVD-RW read speed: 8 times
    · CD-R/RW read speed: 24 times
    · DVD-ROM read speed: 8 times
    · DVD-RAM storage capacity: 4.7 GB
    · DVD±R/RW storage capacity: 4.7 GB
    · CD-R/RW storage capacity: 700 MB
    · Disk loading mechanism: tray
    · Installation orientation: horizontal
    · Color of housing material: black
    · Input voltage: +5 VDC
    · External dimensions: 133.0 mm (W) × 142.00 mm (D) × 14.00 mm (H) (main body only, excluding protruding parts)
    · Mass: 230 g (main body only)
    · Included software 1: CyberLink Power2Go 8 for DVD / PowerDVD 12 for DVD
    · Accessories: 1 × DVD drive unit, 1 × USB 3.0 cable, 1 × USB (Micro-B to A) conversion adapter, USB conversion adapter (A to A) for Surface Pro4, AC adapter, 1 × CD-ROM for installation, setup guide (including warranty card)
    · Packaging size: 170 mm (W) × 70 mm (D) × 217 mm
    · Packaging weight: 0.3 kg
    · JAN code: 4580333564388
    From: ฿ 3,155.42
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    EarPods Accessory / Earphone Covers / Canal / Black

    EarPods Accessory / Earphone Covers / Canal / Black

    ELECOM

    [Features] Ear-fitting earphone covers for EarPods. The ear canal design creates a more effective seal for an outstanding deep bass sound.

    [Product Specifications]
    · Earphone covers for EarPods (the earphones included with your iPhone or iPod.) The ear canal design creates a more effective seal for an outstanding deep bass sound.
    The ear canal design ensures that the earphones stay firmly secured in your ear.
    They are designed to fit snugly on your EarPods without becoming easily detached.
    The soft silicone material makes them comfortable to wear.
     *May not fit certain EarPods depending on their shape. See the website for details.
    Supported devices: EarPods
    · Set contents: earphone covers × 1
    · Materials: silicone
    · Color: black
    · Packaging size: 80 mm (W) × 14 mm (D) × 150 mm (H)
    · Packaging weight: 0.031 kg
    · JAN code: 4953103312371
    From: ฿ 356.20
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Accessory For Lightning Cable / Protective Cover / White

    Accessory For Lightning Cable / Protective Cover / White

    ELECOM

    [Features]
    A protective cover for Lightning cables made from a soft silicone material to protect the cable and reduce the stress on it.

    [Product specifications]
    · A protective cover for Lightning cables (the cable supplied with the iPhone/iPad/iPod) that reduces the stress on the cable.
    · Comes with a connector cap that protects the Lightning terminal from dirt.
    · The cap and protective cover are integrated to prevent the loss of the cap.
    · Good value 2-piece pack.
    · Also supports cables other than genuine Lightning cables. * Please refer to the Web page for supported cable sizes.
    · Compatible models: Lightning cable
    · Set contents: protective cover for cable × 2
    · Material: silicone
    · Color: white
    · Package size: width 80 mm × depth 11 mm × height 150 mm
    · Package mass: 0.032 kg
    · JAN code: 4953103312494
    From: ฿ 387.27
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Surface Pro 2017 Model / Protective Film / Anti-Fingerprint Airless / High-Definition / Anti-Reflection

    Surface Pro 2017 Model / Protective Film / Anti-Fingerprint Airless / High-Definition / Anti-Reflection

    ELECOM

    [Features]
    Has been specially treated to prevent the flicker associated with anti-reflection film so that images appear crisp and clear. An airless treatment has been applied to let air bubbles escape cleanly. An anti-fingerprint, anti-reflection type film that protects the LCD screen of your Microsoft Surface Pro 2017 model from scratches and smudges.

    [Product specifications]
    · An anti-fingerprint, high-definition, anti-reflection type film that protects the LCD screen of your Microsoft Surface Pro 2017 model from scratches and smudges.
    · The high-definition nanotechnology processing keeps the screen crisp and clear by suppressing light reflection while preventing the flicker associated with anti-reflection film.
    · Its reduced-friction surface finish delivers a smoother finger sliding action for more comfortable operation.
    · Its fingerprint-resistant coating protects the screen from fingerprint smudges.
    · A hard coating with a pencil hardness of 2H is used in order to prevent scratches on the surface of the film. *Actual hardness value.
    · You can perform touch screen input and operate your device with the film applied.
    · An airless type design with a special adsorption layer with which air bubbles disappear over time.
    · Any small air bubbles that form can be rubbed out with, for example, your finger.
    · A self-adhering type, with the adhesive surface coated with a silicone film, allowing it to be affixed without the use of adhesives or double-sided tape. The film is easy to affix and can be re-affixed.
    · Because it is pre-cut to fit the shape and size of your Microsoft Surface Pro 2017 model, you can use it immediately right out of the box.
    · A special-purpose affixing tool, cleaning cloth, and dust removal sticker are included to help you affix the film neatly.
    · Compatible models: Microsoft Surface Pro 2017 model
    · Set contents: LCD protective film (airless, anti-fingerprint, high definition, anti-reflection version) × 1, film-affixing tool × 1, dust removal sticker × 1, cleaning cloth × 1
    · Material - Adhesive surface: silicone film; Top surface: PET
    · Packaging size: 240 mm (W) × 3 mm (D) × 370 mm
    · Packaging mass: 0.1 kg
    · JAN code: 4953103322776
    From: ฿ 1,055.14
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Surface Pro 2017 Model / Slip-In Semi-Hard Pouch / Black

    Surface Pro 2017 Model / Slip-In Semi-Hard Pouch / Black

    ELECOM

    [Features]
    A semi-hard pouch employing a soft leather material and an EVA material having cushioning properties for protecting the Microsoft Surface Pro 2017 model from scratches and dirt and that can house a genuine Surface cover and pen together.

    [Product specifications]
    · Employs a soft leather material and an EVA material having cushioning properties for protecting the Microsoft Surface Pro 2017 model from scratches and dirt.
    · A horizontal slip-in type without a flap for easily putting in and taking out the tablet.
    · Perfect size for securely holding a Microsoft Surface Pro 2017 model and its genuine Surface Pro cover.
    · Holds the Microsoft Surface Pro 2017 model, even by itself, within the pouch so that it does not slip out, with a stopper located inside the opening.
    · Includes a pen holder for housing a genuine Surface Pen.
    · The inside of the pouch gently protects the Microsoft Surface Pro 2017 model with fluffy raised material.
    · Because of its simple shape it does not take up space in your bag and can be stored neatly.
    · A two-tone design with fun coloring.
    · Supports the Microsoft Surface Pro 2017 model.
    · Compatible models: Microsoft Surface Pro 2017 model, Microsoft Surface Pro 4, Microsoft Surface Pro 3 *Information accurate as of June 2017. Check the ELECOM website for the latest information regarding compatibility.
    · Color: black
    · Set contents: pouch × 1
    · Material - Surface: polyurethane; Lining: polyester 80%, nylon 20%; Stopper: polypropylene; Core material: EVA
    · Package size: width 270 mm × depth 15 mm × height 370 mm
    · Package mass: 0.285 kg
    · JAN code: 4953103323650
    From: ฿ 1,040.98
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Earthquake-Resistant Gel For Up To 50-Inch TVs / 40 × 30 mm / 6 pcs
    Earthquake-Resistant Gel For Up To 50-Inch TVs / 40 × 30 mm / 6 pcs
    Earthquake-Resistant Gel For Up To 50-Inch TVs / 40 × 30 mm / 6 pcs

    Earthquake-Resistant Gel For Up To 50-Inch TVs / 40 × 30 mm / 6 pcs

    ELECOM

    [Features]
    An earthquake-resistant gel for TVs with excellent adhesive strength to prevent your TV from tipping over and falling in the event of an earthquake. It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale.

    [Product specifications]
    · An earthquake-resistant gel for TVs with excellent adhesive strength to prevent your TV from tipping over and falling in the event of an earthquake. It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale.
    · It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale, an intensity that occurred in earthquakes such as the Great East Japan earthquake and the Kumamoto earthquake.
    · The gel has excellent adhesive strength to absorb seismic vibrations and shocks and prevent your equipment from tipping over and falling.
    · Made from Cosmo Super Gel, a safety material also used in the medical field.
    · When the gel gets dirty or dusty, gently wash it with a mild soap solution and dry it to restore the adhesive strength.
    · To stabilize adhesion, do not move the setup for 48 hours after installation.
     *This product is intended to minimize tipping over due to shaking. The manufacturer is not responsible for any accidents or damage caused by earthquakes.
    · Package size: width 120 mm × depth 6 mm × height 185 mm
    · Package mass: 0.048 kg
    · JAN code: 4953103346338
    From: ฿ 924.41
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Earthquake-Resistant Belt For Up To 40-Inch TVs / Screw Clamp Type (VESA Hole) / 2 pcs

    Earthquake-Resistant Belt For Up To 40-Inch TVs / Screw Clamp Type (VESA Hole) / 2 pcs

    ELECOM

    [Features]
    An earthquake-resistant belt that screws in to the VESA holes on the back of the TV to prevent the TV from tipping over and falling in the event of an earthquake. It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale.

    [Product specifications]
    · An earthquake-resistant belt that screws in to the VESA holes on the back of the TV to prevent the TV from tipping over and falling in the event of an earthquake. It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale
    · It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale, an intensity that occurred in earthquakes such as the Great East Japan earthquake and the Kumamoto earthquake.
    · It uses the VESA holes (wall-mounting screw holes) on the back of the TV.
    · To prevent the TV from tumbling forward, you attach the belts to the screw holes on the back of the TV, and then affix the anchoring parts to the mounting site.
    · You can adjust the belt lengths to fit any mounting site.
    · To stabilize adhesion, do not move the setup for 72 hours after installation.
    · Package size: width 110 mm × depth 20 mm × height 185 mm
    · Package mass: 0.108 kg
    · JAN code: 4953103346390
    From: ฿ 1,382.97
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Earthquake-Resistant Belt For Up To 40-Inch TVs / Strong Adhesive Seal Type / 2 pcs

    Earthquake-Resistant Belt For Up To 40-Inch TVs / Strong Adhesive Seal Type / 2 pcs

    ELECOM

    [Features]
    An adhesive seal-type earthquake-resistant belt that prevents the TV from tumbling forward in the event of an earthquake without drilling holes in the installation base and wall. It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale.

    [Product specifications]
    · An adhesive seal-type earthquake-resistant belt that prevents the TV from tumbling forward in the event of an earthquake without drilling holes in the installation base and wall. It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale.
    · It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale, an intensity that occurred in earthquakes such as the Great East Japan earthquake and the Kumamoto earthquake.
    · To prevent the TV from tumbling forward, you adjust the lengths of the belts, and then attach one end to the rear of the equipment and affix the other end to the mounting site or wall.
    · You can adjust the belt lengths to fit any mounting site.
    · To stabilize adhesion, do not move the setup for 72 hours after installation.
    · Package size: width 110 mm × depth 20 mm × height 185 mm
    · Package mass: 0.065 kg
    · JAN code: 4953103346369
    From: ฿ 1,609.16
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Earthquake-Resistant Belt For Up To 50-Inch TVs / Strong Adhesive Seal Type / 4 pcs

    Earthquake-Resistant Belt For Up To 50-Inch TVs / Strong Adhesive Seal Type / 4 pcs

    ELECOM

    [Features]
    An adhesive seal-type earthquake-resistant belt that prevents the TV from tumbling forward in the event of an earthquake without drilling holes in the installation base and wall. It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale.

    [Product specifications]
    · An adhesive seal-type earthquake-resistant belt that prevents the TV from tumbling forward in the event of an earthquake without drilling holes in the installation base and wall. It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale.
    · It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale, an intensity that occurred in earthquakes such as the Great East Japan earthquake and the Kumamoto earthquake.
    · Adjust the lengths of the belts and stretch them over the legs of the TV to secure it in place. By balancing the forces on the TV, you can prevent it from tumbling forward in an earthquake.
    · You can adjust the belt lengths to fit any mounting site.
    · To stabilize adhesion, do not move the setup for 72 hours after installation.
    · Package size: width 110 mm × depth 20 mm × height 185 mm
    · Package mass: 0.115 kg
    · JAN code: 4953103346383
    From: ฿ 1,764.01
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    General-Purpose Book-Type Case For Tablets / Soft Leather / Camera-Compatible / 7.0 To 8.4-Inch / Black

    General-Purpose Book-Type Case For Tablets / Soft Leather / Camera-Compatible / 7.0 To 8.4-Inch / Black

    ELECOM

    [Features]
    A case for 7.0-inch to 8.4-inch tablets made from luxurious soft leather. The back of the case folds to let you take pictures from the camera.

    [Product specifications]
    · A case for 7.0-inch to 8.4-inch tablets made from luxurious soft leather.
    · The back of the case folds to let you take pictures from the camera.
    · A general-purpose case that grips the four corners of the tablet tightly in a silicone band. The case is flexible enough to work with 7.0-inch to 8.4-inch tablets.
    · A diary-style case that lets you operate the tablet even while it is in the case.
    · Includes a hand strap that makes it easy to carry and operate with one hand.
    · Includes a flap that covers the LCD screen part when not in use.
    · The flap is magnetized so that it can be fastened easily.
    · The back folds into a stand that is perfect for watching videos.
    · Uses luxurious soft leather materials that are scratch- and stain-resistant.
    · The inside of the case uses raised fabric to prevent damage to your device.
    · The back of the case folds to let you take pictures from the camera with the case still attached.
    · Package size: width 175 mm × depth 25 mm × height 260 mm
    · Package mass: 0.25 kg
    · JAN code: 4953103353091
    From: ฿ 1,085.59
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    General-Purpose Earthquake-Resistant Gel / 20 × 20 mm / 25 pcs
    General-Purpose Earthquake-Resistant Gel / 20 × 20 mm / 25 pcs
    General-Purpose Earthquake-Resistant Gel / 20 × 20 mm / 25 pcs

    General-Purpose Earthquake-Resistant Gel / 20 × 20 mm / 25 pcs

    ELECOM

    [Features]
    An earthquake-resistant gel with excellent adhesive strength to prevent your TV and peripheral devices from tipping over and falling in the event of an earthquake. It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale.

    [Product specifications]
    · An earthquake-resistant gel with excellent adhesive strength to prevent your TV and peripheral devices from tipping over and falling in the event of an earthquake. It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale
    · It meets vibration test standards equivalent to intensity 7 on the Japanese seismic scale, an intensity that occurred in earthquakes such as the Great East Japan earthquake and the Kumamoto earthquake.
    · The gel has excellent adhesive strength to absorb seismic vibrations and shocks and prevent your equipment from tipping over and falling.
    · Made from Cosmo Super Gel, a safety material also used in the medical field.
    · When the gel gets dirty or dusty, gently wash it with a mild soap solution and dry it to restore the adhesive strength.
    · To stabilize adhesion, do not move the setup for 48 hours after installation.
     *This product is intended to minimize tipping over due to shaking. The manufacturer is not responsible for any accidents or damage caused by earthquakes.
    · Package size: width 120 mm × depth 6 mm × height 185 mm
    · Package mass: 0.057 kg
    · JAN code: 4953103346345
    From: ฿ 1,521.68
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    iPhone SE / ZEROSHOCK Case / Standard / Black

    iPhone SE / ZEROSHOCK Case / Standard / Black

    ELECOM

    [Features]
    · A ZEROSHOCK case for the iPhone SE/5s/5 that protects it against impact from all directions.

    [Product specifications]
    · A ZEROSHOCK case that protects your iPhone SE/5s/5 from impact. This ZEROSHOCK model features 6 shock absorbing structures to absorb impact from all directions.
    · For efficient shock absorption, dampers are positioned in the four corners where the greatest impact can be expected.
    · Its double-layer design uses soft materials suitable for shock absorption wrapped inside a hard outer material.
    · The internal part of the case that touches the back of the device has a honeycomb structure which gives it high impact absorption efficiency.
    · You can view the LCD screen, operate the device, and connect the charging/communications cable, all with the case on.
    · Compatible models: iPhone SE/5s/5
    · Set contents: case × 1
    · Material - Case: TPU (thermoplastic polyurethane), polycarbonate
    · Color: black
    · JAN code: 4953103351653
    From: ฿ 1,609.16
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    iPhone SE / Glass Film / 0.33 mm / Blue-Light-Filtering

    iPhone SE / Glass Film / 0.33 mm / Blue-Light-Filtering

    ELECOM

    [Features]
    · This protective glass for the LCD of your iPhone SE/5s/5c/5 filters blue light and delivers the characteristic smooth finger sliding of glass.

    [Product specifications]
    · Real glass is used to achieve a smooth finger sliding action. It is a blue-light-filtering protective glass that protects the LCD screen of your iPhone SE/5s/5c/5 from scratches and smudges.
    · Reinforced glass with a surface hardness of 9H is used in order to prevent scratches on the surface of the protective glass. * Actual surface hardness value.
    · The edges are rounded so they do not get caught when you grab the device or retrieve it from your bag.
    · Its fingerprint-resistant coating protects the screen from fingerprint smudges.
    · A self-adhering type, with the adhesive surface coated with a silicone film, allowing it to be affixed without the use of adhesives or double-sided tape. The film is easy to affix and can be re-affixed. Its adhesive strength can be restored by washing with water.
    · Because it is pre-cut to fit the shape and size of your device, you can use it immediately right out of the box.
    · The film supports touch screen input allowing you to use your device with the film applied.
    · Filters out the amount of blue light emitted from the LED screen by about 40%.
    · *Blue light is not absorbed by the cornea and lens of the eyes and reaches the retina; it is said that it may cause functional degradation of the retina.
    · The film is designed to effectively filter out blue light while also maintaining a natural look with minimal changes to the color tone.
    · Compatible models: iPhone SE/5s/5c/5
    · Set contents: LCD protective film (blue-light-filtering glass version) × 1, dust removal sticker × 1, cleaning cloth × 1
    · Material - Screen contacting surface: silicone; Exterior: glass, PET
    · JAN code: 4953103351363
    From: ฿ 715.27
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    iPhone SE / Soft Leather Cover / Thin-Type / With Magnet / Black

    iPhone SE / Soft Leather Cover / Thin-Type / With Magnet / Black

    ELECOM

    [Features]
    · This soft leather cover (diary-type) for your iPhone SE/5s/5 delivers unprecedented thinness and the feel of luxurious soft leather.

    [Product specifications]
    · This ultra-lightweight, ultra-slim soft leather cover (diary-type) preserves the thinness and lightness of your iPhone SE/5s/5.
    · The part of the cover where the device sits is made from shock-absorbing TPU to protect it from impact.
    · It has a side-opening flap that covers the LCD screen part when not in use.
    · The flap is magnetic so that it closes securely despite its slim profile.
    · The flap includes an opening for the earpiece so that you can talk with the flap closed.
    · There is a card pocket inside the flap for holding notes, cards, etc.
    · Your smart cards can be used without being taken out of the pocket. * Open the flap when using a smart card.
    · The inner surface of the case uses an accent color that is different from the color of the soft leather.
    · Compatible models: iPhone SE/5s/5
    · Set contents: case × 1
    · Material - Case: TPU (thermoplastic polyurethane)
    · Color: black
    · JAN code: 4953103351516
    From: ฿ 962.76
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    AQUOS R compact / TOUGH SLIM / White

    AQUOS R compact / TOUGH SLIM / White

    ELECOM

    [Features]
    · Impact-resistant case that is thin and light. This TOUGH SLIM case for your AQUOS R compact features a unique design that deploys a cushion of air all around the device to absorb shocks efficiently.

    [Product specifications]
    · TOUGH SLIM case for the AQUOS R compact, covered with an originally designed air cushion that effectively absorbs shock.
    · Case that is specially formed using 2 types of material to provide both tough durability and supple elasticity.
    · The honeycomb structure inside the case delivers better impact resistance and a lighter weight.
    · The design is accented with a charming 2-tone color scheme.
    · It includes a dedicated silicone strap that helps prevent it from being dropped.
    · You can view the LCD screen, operate the device, and connect the charging/communications cable, all with the case on.
    · Compatible models: AQUOS R compact
    · Set contents: case × 1, finger strap × 1
    · Material - Case: TPU (thermoplastic polyurethane), polycarbonate; Finger strap: silicone
    · Color: white
    · JAN code: 4953103343085
    From: ฿ 1,084.59
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Strap For Smartphone / Finger Strap / Hybrid / Black

    Strap For Smartphone / Finger Strap / Hybrid / Black

    ELECOM

    [Features]
    · A hybrid-type finger strap that attaches to your finger to prevent your smartphone from falling. The hybrid design combines a soft material on the outside that won't scratch the device with a hard material on the inside that makes it easy to slip on your finger.

    [Product specifications]
    · A finger strap that attaches to your finger to prevent your smartphone from falling.
    · The hybrid design combines a soft material on the outside that won't scratch the device with a hard material on the inside that makes it easy to slip on your finger.
    · The sporty two-tone design highlights its functionality.
    · Round edge processing is applied to the inside of the ring so that it will not irritate your finger when worn.
    · L size with inner diameter of 22 mm.
    · Load resistance is up to 200 g. * Do not exceed the load resistance.
    · Length - Total length: approx. 92 mm (including collar); Ring part: approx. width 28 mm × depth 6.5 mm × height 41 mm
    · Set contents: ring strap
    · Material: TPU (thermoplastic polyurethane), polycarbonate
    · Color: black
    · JAN code: 4953103345157
    From: ฿ 315.36
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    General-Purpose ZEROSHOCK Case For Tablets

    General-Purpose ZEROSHOCK Case For Tablets

    ELECOM

    [Features]
    · Made from a stiff core material and low-rebound polyurethane to absorb impacts to the screen. A general-purpose ZEROSHOCK case for tablets that is compatible with 8.5-inch to 10.5-inch tablets and provides powerful protection for the screen.

    [Product specifications]
    · A general-purpose ZEROSHOCK case for tablets made from material that absorbs the energy from impacts and provides powerful protection for the screen.
    · The flap is made from a stiff core material that protects the tablet screen even if a sharp object strikes the case.
    · The low-rebound polyurethane exhibits very little in the way of rebounding (slow to sink-in and slow to bounce back), making it better at absorbing energy from impacts.
    · The flap is magnetized so that it can be fastened easily.
    · Compatible with 8.5-inch to 10.5-inch tablets.
    · Supports a wide range of different tablets thanks to the silicone rubber band that can hold devices flexibly in two positions.
    · The case can be rotated 360 degrees, letting you switch to landscape mode to watch videos, or set the device upright in the stand to browse web pages in portrait mode.
    · The groove inside the flap can be used to turn the case into a stand for comfortably enjoying videos.
    · By rotating the part where the tablet is secured, you can take pictures from the rear camera with the case still attached.
    · You can put the touch pen in the touch pen holder on the back and take it with you on the go.
    · Includes a hand strap that makes it easy to carry and operate with one hand.
    · Velvet-like material is used on the inside of the case, helping protect the device from getting scratched.
    · You can connect the cables while the tablet is still in the case, for example if you need to charge the device.
    · Compatible models: 8.5 to 10.5-inch tablet PCs (width 158 mm × depth 6.7 mm × height 231 mm to width 195 mm × depth 19.3 mm × height 266 mm)
    · Set contents: case × 1
    · Material - Case part: polyester; Band part: silicone
    · Color: black
    · Product mass: approx. 340 g
    · JAN code: 4953103353206
    From: ฿ 1,582.09
    Days to Ship: day to ship Quote
    day to ship Quote
Brand
Product Series
From
Days to Ship
Type
You can add up to 6 items per a category to the compare list.
Smartphone / Mobile Phone Picture Taking Prohibited Security Seal
You can add up to 6 items per a category to the compare list.
Multi-functional Smartphone Case
You can add up to 6 items per a category to the compare list.
Sale
Free Cut Film for Tablets
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Portable DVD Drive For Windows Tablets
You can add up to 6 items per a category to the compare list.
EarPods Accessory / Earphone Covers / Canal / Black
You can add up to 6 items per a category to the compare list.
Accessory For Lightning Cable / Protective Cover / White
You can add up to 6 items per a category to the compare list.
Surface Pro 2017 Model / Protective Film / Anti-Fingerprint Airless / High-Definition / Anti-Reflection
You can add up to 6 items per a category to the compare list.
Surface Pro 2017 Model / Slip-In Semi-Hard Pouch / Black
You can add up to 6 items per a category to the compare list.
Earthquake-Resistant Gel For Up To 50-Inch TVs / 40 × 30 mm / 6 pcs
Earthquake-Resistant Gel For Up To 50-Inch TVs / 40 × 30 mm / 6 pcs
Earthquake-Resistant Gel For Up To 50-Inch TVs / 40 × 30 mm / 6 pcs
You can add up to 6 items per a category to the compare list.
Earthquake-Resistant Belt For Up To 40-Inch TVs / Screw Clamp Type (VESA Hole) / 2 pcs
You can add up to 6 items per a category to the compare list.
Earthquake-Resistant Belt For Up To 40-Inch TVs / Strong Adhesive Seal Type / 2 pcs
You can add up to 6 items per a category to the compare list.
Earthquake-Resistant Belt For Up To 50-Inch TVs / Strong Adhesive Seal Type / 4 pcs
You can add up to 6 items per a category to the compare list.
General-Purpose Book-Type Case For Tablets / Soft Leather / Camera-Compatible / 7.0 To 8.4-Inch / Black
You can add up to 6 items per a category to the compare list.
General-Purpose Earthquake-Resistant Gel / 20 × 20 mm / 25 pcs
General-Purpose Earthquake-Resistant Gel / 20 × 20 mm / 25 pcs
General-Purpose Earthquake-Resistant Gel / 20 × 20 mm / 25 pcs
You can add up to 6 items per a category to the compare list.
iPhone SE / ZEROSHOCK Case / Standard / Black
You can add up to 6 items per a category to the compare list.
iPhone SE / Glass Film / 0.33 mm / Blue-Light-Filtering
You can add up to 6 items per a category to the compare list.
iPhone SE / Soft Leather Cover / Thin-Type / With Magnet / Black
You can add up to 6 items per a category to the compare list.
AQUOS R compact / TOUGH SLIM / White
You can add up to 6 items per a category to the compare list.
Strap For Smartphone / Finger Strap / Hybrid / Black
You can add up to 6 items per a category to the compare list.
General-Purpose ZEROSHOCK Case For Tablets
Brand

SANWA SUPPLY

SANWA SUPPLY

ELECOM

ELECOM

ELECOM

ELECOM

ELECOM

ELECOM

ELECOM

ELECOM

ELECOM

ELECOM

ELECOM

ELECOM

ELECOM

ELECOM

ELECOM

ELECOM

ELECOM

ELECOM

Product Series

Smartphone / Mobile Phone Picture Taking Prohibited Security Seal

Multi-functional Smartphone Case

Free Cut Film for Tablets

Portable DVD Drive For Windows Tablets

EarPods Accessory / Earphone Covers / Canal / Black

Accessory For Lightning Cable / Protective Cover / White

Surface Pro 2017 Model / Protective Film / Anti-Fingerprint Airless / High-Definition / Anti-Reflection

Surface Pro 2017 Model / Slip-In Semi-Hard Pouch / Black

Earthquake-Resistant Gel For Up To 50-Inch TVs / 40 × 30 mm / 6 pcs

Earthquake-Resistant Belt For Up To 40-Inch TVs / Screw Clamp Type (VESA Hole) / 2 pcs

Earthquake-Resistant Belt For Up To 40-Inch TVs / Strong Adhesive Seal Type / 2 pcs

Earthquake-Resistant Belt For Up To 50-Inch TVs / Strong Adhesive Seal Type / 4 pcs

General-Purpose Book-Type Case For Tablets / Soft Leather / Camera-Compatible / 7.0 To 8.4-Inch / Black

General-Purpose Earthquake-Resistant Gel / 20 × 20 mm / 25 pcs

iPhone SE / ZEROSHOCK Case / Standard / Black

iPhone SE / Glass Film / 0.33 mm / Blue-Light-Filtering

iPhone SE / Soft Leather Cover / Thin-Type / With Magnet / Black

AQUOS R compact / TOUGH SLIM / White

Strap For Smartphone / Finger Strap / Hybrid / Black

General-Purpose ZEROSHOCK Case For Tablets

From

฿ 3,350.00

฿ 541.30

฿ 1,525.17

Special Price

On Sale Until 30/04/2024

฿ 3,155.42

฿ 356.20

฿ 387.27

฿ 1,055.14

฿ 1,040.98

฿ 924.41

฿ 1,382.97

฿ 1,609.16

฿ 1,764.01

฿ 1,085.59

฿ 1,521.68

฿ 1,609.16

฿ 715.27

฿ 962.76

฿ 1,084.59

฿ 315.36

฿ 1,582.09

Days to Ship Quote Quote Same day Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote
Type-CaseFilm-----------------

Loading...

  1. 1

Related Categories to Cases/Covers/Films