1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

iPhone SE / Glass Film / 0.33 mm / Blue-Light-Filtering

TABLET PC OPTION/ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 715.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This protective glass for the LCD of your iPhone SE/5s/5c/5 filters blue light and delivers the characteristic smooth finger sliding of glass.

[Product specifications]
· Real glass is used to achieve a smooth finger sliding action. It is a blue-light-filtering protective glass that protects the LCD screen of your iPhone SE/5s/5c/5 from scratches and smudges.
· Reinforced glass with a surface hardness of 9H is used in order to prevent scratches on the surface of the protective glass. * Actual surface hardness value.
· The edges are rounded so they do not get caught when you grab the device or retrieve it from your bag.
· Its fingerprint-resistant coating protects the screen from fingerprint smudges.
· A self-adhering type, with the adhesive surface coated with a silicone film, allowing it to be affixed without the use of adhesives or double-sided tape. The film is easy to affix and can be re-affixed. Its adhesive strength can be restored by washing with water.
· Because it is pre-cut to fit the shape and size of your device, you can use it immediately right out of the box.
· The film supports touch screen input allowing you to use your device with the film applied.
· Filters out the amount of blue light emitted from the LED screen by about 40%.
· *Blue light is not absorbed by the cornea and lens of the eyes and reaches the retina; it is said that it may cause functional degradation of the retina.
· The film is designed to effectively filter out blue light while also maintaining a natural look with minimal changes to the color tone.
· Compatible models: iPhone SE/5s/5c/5
· Set contents: LCD protective film (blue-light-filtering glass version) × 1, dust removal sticker × 1, cleaning cloth × 1
· Material - Screen contacting surface: silicone; Exterior: glass, PET
· JAN code: 4953103351363

Part Number
PM-A18SFLGGBL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 715.27

TABLET PC OPTION/ACCESSORIES 1 Piece(s) Quote

Loading...

  1. 1